FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about FIP-5220.
This picture is about FIP-5220.
This picture is about FIP-5220.
This picture is about FIP-5220.
This picture is about FIP-5220.
This picture is about FIP-5220.
This picture is about FIP-5220.
This picture is about FIP-5220.
This picture is about FIP-5220.
This picture is about FIP-5220.
This picture is about FIP-5220.
This picture is about FIP-5220.
This picture is about FIP-5220.
This picture is about FIP-5220.

FIP-5220, Advanced VoIP Phone with 4.3-Inch Color LCD Screen, 20 SIP Accounts, USB 2.0, Dual-Port Gigabit Ethernet, PoE

#151310
#151310

PoE 9 Line Keys 20 SIP Accounts

US$169.00
FS P/N: FIP-5220
Import Fees Included
FS P/N: FIP-5220
11 Sold
1 Review
4 Questions
8 in Global Warehouse, Get it by 20 May, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Online Installation
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

FIP-5220, Advanced VoIP Phone with 4.3-Inch Color LCD Screen, 20 SIP Accounts, USB 2.0, Dual-Port Gigabit Ethernet, PoE

FIP-5220 is an enterprise-level screen IP Phone. It has convenient Web management, high compatibility, and other extended features like EHS headset, BT dongle, and Wi-Fi dongle. 10 DSS keys on the main display (9 DSS keys and 1-page key), up to 45 DSS keys (9 two-colored physical keys for up to 5 pages), and supports POE and rich business functions such as call forwarding, SIP hotspot, etc. The FIP-5220 can be managed uniformly through PBX servers, which is convenient for enterprises, service providers, and other industries to use and deploy, and improves enterprise communication and management efficiency.

Specifications
LCD Display
4.3'' (480x272) Color LCD
Operating System
Linux
SIP Accounts
20
Programmable DSS Keys
45
Local Phone Book
2000
Call Logs
1000
Audio Conferencing
6
Ethernet Port
10/100/1000 Mbps
Power Consumption(POE)
1.38W-6.85W
IP Mode
IPv4/IPv6/IPv4&IPv6
Wideband Codec
G.722, Opus
Adjustable Angles
45° ; 50°
Working Humidity
10-95%
Working Temperature
0-45℃
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Connect with PC
View products
Intercom System for Small and Medium-sized Enterprises
View products
Medium to Large Enterprise Voice Call System
View products
Medium to Large Enterprise Voice Call System
View products

Features

Colour Screen Display, Simple Interface

The 4.3-inch color screen presents high-definition visuals for a comfortable user browsing and interaction experience.

20 SIP Accounts, 6-party Conference, Efficient Business Office

Achieve efficient collaboration between internal and external enterprises, and improve communication efficiency.

High-definition Voice for Efficient Communication

Equipped with the wideband codec G.722 and the audio codec Opus, it is capable of handling a wide range of audio applications.

Simple and Efficient Expansion

There are 10 DSS keys with tri-colour LED indicators on both sides of the color screen, which can dynamically Display 5 pages, and support up to 45 DSS key custom configuration.

Easy to Manage and Configure, Rich Business Functions

Supports call forwarding, SIP hotspot, and other rich business functions, easy to configure the phone through the Web interface.

POE Power Supply, Flexible Installation
Supports PoE power supply
Two mounting angles
LCD Display
480x272 4.3'' Color LCD
132×64 2.3'' Black and White Screen
320×240 2.8'' Color LCD
1024x600 7'' Color LCD
SIP Accounts
20
2
12
20
Programmable DSS Keys
45
2
35
92
Audio Conferencing
6
6
6
10
Local Phone Book
2000
1000
1000
2000
Call Logs
1000
600
1000
1000
Wideband Codec
G.722, AMR-WB, Opus
G.722, Opus
G.722, AMR-WB, Opus
G.722, AMR-WB, Opus
Ethernet Ports
10/100/1000 Mbps
10/100/1000 Mbps
10/100/1000 Mbps
10/100/1000 Mbps
Adjustable Angles
45 °, 50 °
45 °, 50 °
45 °, 50 °
40 °, 50 °
IPv6
yesyesyes
USB Port
USB2.0
USB2.0
USB2.0
Bluetooth
Via BT Dongle
Built-in Bluetooth
Built-in Bluetooth
WiFi
Via WiFi Dongle
Via WiFi Dongle
Built-in WiFi
PoE
yesyesyesyes
Wall Mounting
yesyesyesyes
Specifications

FIP-5220, Advanced VoIP Phone with 4.3-Inch Color LCD Screen, 20 SIP Accounts, USB 2.0, Dual-Port Gigabit Ethernet, PoE

FIP-5220 is an enterprise-level screen IP Phone. It has convenient Web management, high compatibility, and other extended features like EHS headset, BT dongle, and Wi-Fi dongle. 10 DSS keys on the main display (9 DSS keys and 1-page key), up to 45 DSS keys (9 two-colored physical keys for up to 5 pages), and supports POE and rich business functions such as call forwarding, SIP hotspot, etc. The FIP-5220 can be managed uniformly through PBX servers, which is convenient for enterprises, service providers, and other industries to use and deploy, and improves enterprise communication and management efficiency.

Specifications
LCD Display
4.3'' (480x272) Color LCD
Operating System
Linux
SIP Accounts
20
Programmable DSS Keys
45
Local Phone Book
2000
Call Logs
1000
Audio Conferencing
6
Ethernet Port
10/100/1000 Mbps
Power Consumption(POE)
1.38W-6.85W
IP Mode
IPv4/IPv6/IPv4&IPv6
Wideband Codec
G.722, Opus
Adjustable Angles
45° ; 50°
Working Humidity
10-95%
Working Temperature
0-45℃
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Connect with PC
View products
Intercom System for Small and Medium-sized Enterprises
View products
Medium to Large Enterprise Voice Call System
View products
Medium to Large Enterprise Voice Call System
View products
Features
Colour Screen Display, Simple Interface

The 4.3-inch color screen presents high-definition visuals for a comfortable user browsing and interaction experience.

20 SIP Accounts, 6-party Conference, Efficient Business Office

Achieve efficient collaboration between internal and external enterprises, and improve communication efficiency.

High-definition Voice for Efficient Communication

Equipped with the wideband codec G.722 and the audio codec Opus, it is capable of handling a wide range of audio applications.

Simple and Efficient Expansion

There are 10 DSS keys with tri-colour LED indicators on both sides of the color screen, which can dynamically Display 5 pages, and support up to 45 DSS key custom configuration.

Easy to Manage and Configure, Rich Business Functions

Supports call forwarding, SIP hotspot, and other rich business functions, easy to configure the phone through the Web interface.

POE Power Supply, Flexible Installation
Supports PoE power supply
Two mounting angles
LCD Display
480x272 4.3'' Color LCD
132×64 2.3'' Black and White Screen
320×240 2.8'' Color LCD
1024x600 7'' Color LCD
SIP Accounts
20
2
12
20
Programmable DSS Keys
45
2
35
92
Audio Conferencing
6
6
6
10
Local Phone Book
2000
1000
1000
2000
Call Logs
1000
600
1000
1000
Wideband Codec
G.722, AMR-WB, Opus
G.722, Opus
G.722, AMR-WB, Opus
G.722, AMR-WB, Opus
Ethernet Ports
10/100/1000 Mbps
10/100/1000 Mbps
10/100/1000 Mbps
10/100/1000 Mbps
Adjustable Angles
45 °, 50 °
45 °, 50 °
45 °, 50 °
40 °, 50 °
IPv6
yesyesyes
USB Port
USB2.0
USB2.0
USB2.0
Bluetooth
Via BT Dongle
Built-in Bluetooth
Built-in Bluetooth
WiFi
Via WiFi Dongle
Via WiFi Dongle
Built-in WiFi
PoE
yesyesyesyes
Wall Mounting
yesyesyesyes

Questions & Answers

Customer Reviews

Resources

US$169.00

8 in Global Warehouse