IP PBX-D302 provides a centralized solution for enterprise communications needs. It supports 200 users, 80 concurrent calls, and provides 2 hotplug FXO, FXS, Hybrid FXU installation slots. It can support up to 8 analog extensions or 8 analog outside lines, which can be flexibly configured and combined according to actual use scenarios. The real set of voice, video, paging, fax, conference, recording and other practical functions in one. Through its innovative software features, it allows enterprise-level unified VoIP communication.
Click to open expanded view
IP PBX-D302, Support 200 Users and 80 Concurrent Calls, with 2 Slots for FXS, FXO and Hybrid FXU Cards
IP PBX-D302, Support 200 Users and 80 Concurrent Calls, with 2 Slots, FXS, FXO and Hybrid FXU Cards
Connectivity Solutions
Features
Breaking through traditional phone functions, supporting multiple types of outside line access, providing richer functions and greatly reducing enterprise communication costs.
Supports multiple types of outside lines (analog trunks + VOIP outside lines), compatible with traditional analog phones and fax machines.
It has all the functions of traditional PBX and more advanced communication functions. Open API interface can be secondary development docking third-party systems.
Web-based management, friendly and easy-to-operate interface, no need for professional management personnel to efficiently manage IP phones.
SIP Users | 200 | 100 | 600 | 500 | 800 |
Concurrent Calls | 80 | 50 | 150 | 60 | 100 |
VOIP Outside Line | 200 | 100 | 600 | 60 | 100 |
Number of Card Slots Available | 2 | not support | 2 | 4 | 4 |
Optional Board Type | D-4FXS D-4FXO D-2FXU | By default, four FXO interfaces are provided. 4FXS or 2FXO+2FXS can also be customized | D-4FXS D-4FXO D-2FXU D-DTU | U-4DTU(E1) U-4DTU(T1) U-8FXS U-8FXO U-4FXU | U-4DTU(E1) U-4DTU(T1) U-8FXS U-8FXO U-4FXU |
Max no.of Analog Trunks | 8(2*D-4FXO) | 4 | 8(2*D-4FXO) | 32(4*U-8FXO) | 32(4*U-8FXO) |
Max no.of Analoge Extension | 8(2*D-4FXS) | 4 | 8(2*D-4FXS) | 32(4*U-8FXS) | 32(4*U-8FXS) |
Max no.of Digital Relay Lines(E1/T1) | not support | not support | 2(2*D-DTU) | 16(4*U-4DTU) | 16(4*U-4DTU) |
CPU | ARM 4 Core | ARM 4 Core | 2.41GHz Dual-core Intel Processor | Distributed multicore cpus | Distributed multicore cpus |
System Memory | 8G SD Card+ 1TB Suveillance HDD | 8GB SD Card | 16GB EMMC + 1TB Suveillance HDD | 32G EMMC | 32G EMMC |
Recording/Voicemail Duration | 15000hrs | 400hrs | 15000hrs | 400hrs | 400hrs |
Power Supplies | AC 100~240V, 50/60Hz, MAX1.5A | DC 12V,1A | AC 100~240V, 50/60Hz, MAX1.5A | Dual power supply redundancy | Dual power supply redundancy |
Way to Install | rack-mount design | desktop mounting | rack-mount design | rack-mount design | rack-mount design |
IP PBX-D302, Support 200 Users and 80 Concurrent Calls, with 2 Slots, FXS, FXO and Hybrid FXU Cards
IP PBX-D302 provides a centralized solution for enterprise communications needs. It supports 200 users, 80 concurrent calls, and provides 2 hotplug FXO, FXS, Hybrid FXU installation slots. It can support up to 8 analog extensions or 8 analog outside lines, which can be flexibly configured and combined according to actual use scenarios. The real set of voice, video, paging, fax, conference, recording and other practical functions in one. Through its innovative software features, it allows enterprise-level unified VoIP communication.
Breaking through traditional phone functions, supporting multiple types of outside line access, providing richer functions and greatly reducing enterprise communication costs.
Supports multiple types of outside lines (analog trunks + VOIP outside lines), compatible with traditional analog phones and fax machines.
It has all the functions of traditional PBX and more advanced communication functions. Open API interface can be secondary development docking third-party systems.
Web-based management, friendly and easy-to-operate interface, no need for professional management personnel to efficiently manage IP phones.
SIP Users | 200 | 100 | 600 | 500 | 800 |
Concurrent Calls | 80 | 50 | 150 | 60 | 100 |
VOIP Outside Line | 200 | 100 | 600 | 60 | 100 |
Number of Card Slots Available | 2 | not support | 2 | 4 | 4 |
Optional Board Type | D-4FXS D-4FXO D-2FXU | By default, four FXO interfaces are provided. 4FXS or 2FXO+2FXS can also be customized | D-4FXS D-4FXO D-2FXU D-DTU | U-4DTU(E1) U-4DTU(T1) U-8FXS U-8FXO U-4FXU | U-4DTU(E1) U-4DTU(T1) U-8FXS U-8FXO U-4FXU |
Max no.of Analog Trunks | 8(2*D-4FXO) | 4 | 8(2*D-4FXO) | 32(4*U-8FXO) | 32(4*U-8FXO) |
Max no.of Analoge Extension | 8(2*D-4FXS) | 4 | 8(2*D-4FXS) | 32(4*U-8FXS) | 32(4*U-8FXS) |
Max no.of Digital Relay Lines(E1/T1) | not support | not support | 2(2*D-DTU) | 16(4*U-4DTU) | 16(4*U-4DTU) |
CPU | ARM 4 Core | ARM 4 Core | 2.41GHz Dual-core Intel Processor | Distributed multicore cpus | Distributed multicore cpus |
System Memory | 8G SD Card+ 1TB Suveillance HDD | 8GB SD Card | 16GB EMMC + 1TB Suveillance HDD | 32G EMMC | 32G EMMC |
Recording/Voicemail Duration | 15000hrs | 400hrs | 15000hrs | 400hrs | 400hrs |
Power Supplies | AC 100~240V, 50/60Hz, MAX1.5A | DC 12V,1A | AC 100~240V, 50/60Hz, MAX1.5A | Dual power supply redundancy | Dual power supply redundancy |
Way to Install | rack-mount design | desktop mounting | rack-mount design | rack-mount design | rack-mount design |
Questions & Answers
Customer Reviews
Resources
US$899.00