FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about VDG-S1002.
This picture is about VDG-S1002.
This picture is about VDG-S1002.
This picture is about VDG-S1002.
This picture is about VDG-S1002.
This picture is about VDG-S1002.
This picture is about VDG-S1002.
This picture is about VDG-S1002.
This picture is about VDG-S1002.
This picture is about VDG-S1002.
This picture is about VDG-S1002.
This picture is about VDG-S1002.

VDG-S1002, E1/T1/PRI VoIP Gateway with 2 Ports, Supports up to 60 Concurrent Calls

#145345
#145345

Small Enterprises Web GUI

US$849.00
FS P/N: VDG-S1002
FS P/N: VDG-S1002
9 Solds
1 Review
2 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Products and Project Inquiry
Online Installation
1-Year Warranty
30-Day Returns
30-Day Exchange

VDG-S1002,E1/T1/PRI VoIP Gateway with 2 Ports, Supports up to 60 Concurrent Calls

VDG-S1002 T1/E1 Gateway supports 2 T1/E1/PRI interface and 60 concurrent calls. It is a converged media gateway product. This kind of gateway connects traditional telephone systems to IP networks and integrates VoIP PBX with the ISDN seamlessly. With a friendly GUI, users may easily set up their customized Gateway.

VDG-S1002 T1/E1 VoIP Gateway is a Digital VoIP Gateway solution ideal for ISPs and call centers.

Specifications
E1/T1 Ports
2
Concurrent Calls
60
Protocol
SIP (RFC3261)
USB
USB 2.0x 2
Transfer Protocol
IAX, TCP, UDP, RTP, SSH, HTTP, HTTPS
Management
Web GUI
LAN
1x 10/100/1000M Ethernet Port
WAN
1x 10/100/1000M Ethernet Port
Power Supply
100-240V/AC
Dimensions (H × W × D)
44 x 310 x 162.5mm
Operation Temperature Range
0°C to 70°C
Storage Temperature Range
-40°C to 85°C
Humidity
5-95% non-condensing
DDNS
Support
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Cost-effectiveness of Bringing Legacy Phone System to VoIP

FS Gateway can connect your legacy equipment in the E1/T1/PRI network to your VoIP system, making you enjoy the benefits of VoIP without completely phasing out the traditional system.

Support Various Protocols and Voice Codecs

Adopt TDM/SIP/UDP/PRI/SS7/R2 protocols flexibly and ensure HD voice quality by supporting G.711A/G.711U/G.729G/GSM codecs.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

D***o

Canada

May 14, 2023
5.0
So far, so good. This VOIP gateway, which was a replacement for the my old one, is working very well.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed