The IES3110-8TFP-R, designed for rugged environment and -40 to 75°C wide operating temperature, features 8x 10/100/1000BASE-T PoE+ ports and 2x 1G SFP ports. With 8 PoE+ in a compact form factor, the IP40-rated rugged switch is designed for power and space-constrained areas like traffic control cabinets, factory floors, and extreme outdoor environments. 8x RJ45 ports support IEEE 802.3at PoE+ (up to 30W per port) for powering IP cameras, wireless APs, and sensors. This layer 2 industrial managed switch supports enhanced L2+ functions such as VLAN, QoS, IGMP Snooping, LACP, etc. In addition, it also supports PTP (Precision Time Protocol), which is very suitable for industrial automation scenarios.
![IES3110-8TFP-R, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1Gb SFP, Wide-Temp This picture is about IES3110-8TFP-R.](https://resource.fs.com/mall/products/800x800/148181.main.jpeg)
Click to open expanded view
![IES3110-8TFP-R, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1Gb SFP, Wide-Temp This picture is about IES3110-8TFP-R.](https://resource.fs.com/mall/products/60x60/148181.main.jpeg)
![IES3110-8TFP-R, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1Gb SFP, Wide-Temp This picture is about IES3110-8TFP-R.](https://resource.fs.com/mall/products/60x60/148181.B.jpeg)
![IES3110-8TFP-R, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1Gb SFP, Wide-Temp This picture is about IES3110-8TFP-R.](https://resource.fs.com/mall/mainImg/60x60/20231107095415zlwf6m.jpg)
![IES3110-8TFP-R, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1Gb SFP, Wide-Temp This picture is about IES3110-8TFP-R.](https://resource.fs.com/mall/mainImg/60x60/20231214120908pkivxt.jpg)
![IES3110-8TFP-R, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1Gb SFP, Wide-Temp This picture is about IES3110-8TFP-R.](https://resource.fs.com/mall/products/60x60/148181.D.jpeg)
![IES3110-8TFP-R, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1Gb SFP, Wide-Temp This picture is about IES3110-8TFP-R.](https://resource.fs.com/mall/products/60x60/148181.E.jpeg)
![IES3110-8TFP-R, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1Gb SFP, Wide-Temp This picture is about IES3110-8TFP-R.](https://resource.fs.com/mall/products/60x60/148181.F.jpeg)
![IES3110-8TFP-R, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1Gb SFP, Wide-Temp This picture is about IES3110-8TFP-R.](https://resource.fs.com/mall/mainImg/60x60/20231212100422ykk0ow.jpg)
IES3110-8TFP-R, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1Gb SFP, Wide-Temp
IES3110-8TFP-R, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1Gb SFP
10W (without PoE)
Software Spotlights
Support 802.1Q VLAN, protocol based VLAN, Voice VLAN, Guest VLAN, Q-in-Q, flexible Q-in-Q encapsulation and multicast VLAN.
Support STP/RSTP/MSTP, 802.3x Ethernet flow control protocol
Support QoS
Support LLDP, LACP, DLDP, GARP
Supports G.8032 ERPS with a self-healing time of 30ms
Support IPv4/IPv6 static routing
Support RIP/RIPng, OSPF
Support IGMP Snooping,DHCP
Support VRRP
Support BFD FOR VRRP
Support BFD FOR IPV4
Support BFD FOR IPv6
Support WEB GUI, Telnet, SSH
Support IEEE802.1X RADIUS authentication
Support IPv4/IPv6 ACL
Support DHCP Snooping
Support IP source guard
Support ARP inspection
![](https://resource.fs.com/mall/fs_scene_images/20240327175716vy95t8.jpg)
The 240W PoE power budget supplies up to 8 Power over Ethernet devices, automatically detecting and providing the required power for your PoE devices.
The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments.
effectively add redundancy and up-time protection to any network.
RJ45 Ports | 8x 10/100/1000BASE-T | 8x 10/100/1000BASE-T | 8x 10/100/1000BASE-T | 8x 10/100/1000BASE-T | 8x 10/100/1000 Base-T |
SFP Ports | 2x 100/1000BASE-X SFP | 2x 100/1000/2500BASE-X SFP | 2x 100/1000/2500BASE-X SFP | 2x 100/1000BASE-X SFP | 2x 100/1000/2500BASE-X SFP |
PoE Ports | 8x PoE+ | 8x PoE+ | 8x PoE+ | — | — |
PoE Budget | 240W | 240W | 240W | — | — |
Management Layer | L2+ | L2+ | L2+ | L2+ | L2+ |
Time Management | PTP | PTP | PTP | PTP | NTP |
IP Rating | IP40 | IP30 | IP30 | IP40 | IP30 |
Operating Temperature | -40 to 75°C | -40 to 75°C | -40 to 75°C | -40 to 85°C | -40 to 75°C |
Installation | DIN-rail Mount or Wall Mount | DIN-rail Mount | DIN-rail Mount or Wall Mount | DIN-rail Mount or Wall Mount | DIN-rail Mount or Wall Mount |
VLAN, QoS, LACP, IGMP, ACL, DHCP, Static Routing, MSTP | |||||
Redundancy Protocol | ERPS | ERPS, MVRP/MRP | ERPS | ERPS | ERPS |
W***w
Australia
B***r
United States
D***s
Singapore