The IES3110-8TF-R features 8x 10/100/1000BASE-T copper ports, 2x 100/1000BASE-X SFP ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP40 rated metal enclosure and fanless design, it can operate within a wide temperature range of -40 to 85°C (-40 to 185°F ).This switch is ideal for harsh environments, such as distribution centers, warehouses, and outdoor places with extremely low or high temperatures.
This layer 2 industrial managed switch supports enhanced L2+ functions such as VLAN, QoS, IGMP Snooping, LACP link aggregation, Static Routing, etc. In addition, it supports PTP and ERPS, making it well-suited for a wide range of industrial scenarios.
![IES3110-8TF-R, 8-Port Gigabit Ethernet L2+ Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1Gb SFP, -40 to 85°C Operating Temperature This picture is about IES3110-8TF-R.](https://resource.fs.com/mall/mainImg/20230613121358a6ozvw.jpg)
Click to open expanded view
![IES3110-8TF-R, 8-Port Gigabit Ethernet L2+ Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1Gb SFP, -40 to 85°C Operating Temperature This picture is about IES3110-8TF-R.](https://resource.fs.com/mall/mainImg/60x60/20230613121358a6ozvw.jpg)
![IES3110-8TF-R, 8-Port Gigabit Ethernet L2+ Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1Gb SFP, -40 to 85°C Operating Temperature This picture is about IES3110-8TF-R.](https://resource.fs.com/mall/mainImg/60x60/20230613121403h9ywnb.jpg)
![IES3110-8TF-R, 8-Port Gigabit Ethernet L2+ Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1Gb SFP, -40 to 85°C Operating Temperature This picture is about IES3110-8TF-R.](https://resource.fs.com/mall/products/60x60/148180.B.jpeg)
![IES3110-8TF-R, 8-Port Gigabit Ethernet L2+ Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1Gb SFP, -40 to 85°C Operating Temperature This picture is about IES3110-8TF-R.](https://resource.fs.com/mall/products/60x60/148180.C.jpeg)
![IES3110-8TF-R, 8-Port Gigabit Ethernet L2+ Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1Gb SFP, -40 to 85°C Operating Temperature This picture is about IES3110-8TF-R.](https://resource.fs.com/mall/mainImg/60x60/202312071823064d07ve.jpg)
![IES3110-8TF-R, 8-Port Gigabit Ethernet L2+ Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1Gb SFP, -40 to 85°C Operating Temperature This picture is about IES3110-8TF-R.](https://resource.fs.com/mall/mainImg/60x60/20230613121409glmpkg.jpg)
![IES3110-8TF-R, 8-Port Gigabit Ethernet L2+ Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1Gb SFP, -40 to 85°C Operating Temperature This picture is about IES3110-8TF-R.](https://resource.fs.com/mall/mainImg/60x60/20230613121415tc41iv.jpg)
![IES3110-8TF-R, 8-Port Gigabit Ethernet L2+ Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1Gb SFP, -40 to 85°C Operating Temperature This picture is about IES3110-8TF-R.](https://resource.fs.com/mall/mainImg/60x60/20230613121420pg1i7q.jpg)
IES3110-8TF-R, 8-Port Gigabit Ethernet L2+ Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1Gb SFP, -40 to 85°C Operating Temperature
IES3110-8TF-R, 8-Port Gigabit Ethernet L2+ Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1Gb SFP
Software Spotlights
Support the Spanning Tree Protocols (IEEE802.1d STP, IEEE802.1w RSTP, standard 802.1s MSTP)
Support the IPv4 and IPv6 multicast functions
Support traffic classification of each field of L2/L3/L4 protocol headers
Support IGMP v1/v2/v3, IGMP snooping, MLD
Support STP protocol protection (BPDU Guard)
Support LACP, ERPS, etc.
Support multiple queuing algorithms such as SP, WRR or SP+WRR
Support CAR traffic control
Support 802.1P/DSCP priority remark
Support WEB GUI, Telnet, SSH
Support IEEE802.1X RADIUS authentication
Support IPv4/IPv6 ACL
Support DHCP snooping
Support IP source guard
Support ARP inspection
![](https://resource.fs.com/mall/fs_scene_images/20240327182630osyjtg.jpg)
Intelligent and automated network management to deploy, configure, and monitor network devices faster and with fewer errors.
effectively add redundancy and up-time protection to any network.
latency, and jitter on a network.
RJ45 Ports | 8x 10/100/1000BASE-T | 8x 10/100/1000BASE-T | 8x 10/100/1000BASE-T | 8x 10/100/1000BASE-T | 8x 10/100/1000BASE-T |
SFP Ports | 2x 100/1000BASE-X SFP | 2x 100/1000/2500BASE-X SFP | 2x 100/1000/2500BASE-X SFP | 2x 100/1000BASE-X SFP | 2x 100/1000/2500BASE-X SFP |
PoE Ports | — | — | — | 8x PoE+ | 8x PoE+ |
PoE Budget | — | — | — | 240W | 240W |
Management Layer | L2+ | L2+ | L2+ | L2+ | L2+ |
Time Management | PTP | PTP | PTP | PTP | PTP |
IP Rating | IP40 | IP40 | IP30 | IP40 | IP30 |
Operating Temperature | -40 to 75℃ | -40 to 75°C | -40 to 75°C | -40 to 85°C | -40 to 75°C |
Installation | DIN-rail Mount or Wall Mount | DIN-rail Mount | DIN-rail Mount or Wall Mount | DIN-rail Mount or Wall Mount | DIN-rail Mount |
VLAN, QoS, LACP, IGMP, ACL, DHCP, MSTP | |||||
Static Routing | — | — | |||
MVRP/MRP | — | — | — |
A***n
United States
M***v
Russian Federation
O***a
Spain