Free delivery on orders over EUR 79 (Excl. VAT)
Germany
Industrial Ethernet Switches
Categories
33 Results
Sort by:
Sort by: Popularity
IES3110-8TFP-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial PoE+ Switch
Hot

IES3110-8TFP-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial PoE+ Switch

240W | PTP | ERPS | DIN-rail/Wall Mount | IP40
201,11 € (Incl. VAT)
IES3100-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch
Hot

IES3100-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

240W | PTP | ERPS | DIN-rail Mount | IP30
367,71 € (Incl. VAT)
IES3110-8TF-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial Switch
Hot

IES3110-8TF-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial Switch

PTP | ERPS | DIN-rail/Wall Mount | IP40
189,21 € (Incl. VAT)
IES3110-8TF, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial Switch
Hot

IES3110-8TF, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial Switch

PTP | ERPS | DIN-rail Mount | IP30
332,01 € (Incl. VAT)
IES3100-8TF, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial Switch
Hot

IES3100-8TF, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial Switch

PTP | ERPS | DIN-rail Mount | IP40
308,21 € (Incl. VAT)
IES3110-16TF, 16 x 1Gb RJ45, 2 x 1Gb SFP, L2 Managed Industrial Switch
Hot

IES3110-16TF, 16 x 1Gb RJ45, 2 x 1Gb SFP, L2 Managed Industrial Switch

Realtek | ERPS | DIN-rail/Wall Mount | IP30
391,51 € (Incl. VAT)
RJ45 to DB9, 28AWG Blue Console Cable, 7ft (2m)

RJ45 to DB9, 28AWG Blue Console Cable, 7ft (2m)

SJT (PVC) | Pure Bare Cooper | Data Center
8,21 € (Incl. VAT)
USB C to RJ45, 28AWG Blue Console Cable, 7ft (2m)

USB C to RJ45, 28AWG Blue Console Cable, 7ft (2m)

SJT (PVC) | Pure Bare Cooper | Data Center
17,85 € (Incl. VAT)
IES3100-8T4F-P, 8x 1Gb RJ45, 4x 1Gb SFP, L2+ Managed Industrial PoE+ Switch

IES3100-8T4F-P, 8x 1Gb RJ45, 4x 1Gb SFP, L2+ Managed Industrial PoE+ Switch

Broadcom | 240W | ERPS | DIN-rail Mount | IP30
474,81 € (Incl. VAT)
IES3110-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

IES3110-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

240W | PTP | ERPS | DIN-rail/Wall Mount | IP30
522,41 € (Incl. VAT)
  • 1
  • 2
  • 3
Industrial Ethernet Switches
Categories
Stock Status
Port Count
Filter
33 Results
Sort by:
Sort by: Popularity
IES3110-8TFP-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial PoE+ Switch
Hot

IES3110-8TFP-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial PoE+ Switch

240W | PTP | ERPS | DIN-rail/Wall Mount | IP40
201,11 € (Incl. VAT)
IES3100-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch
Hot

IES3100-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

240W | PTP | ERPS | DIN-rail Mount | IP30
367,71 € (Incl. VAT)
IES3110-8TF-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial Switch
Hot

IES3110-8TF-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial Switch

PTP | ERPS | DIN-rail/Wall Mount | IP40
189,21 € (Incl. VAT)
IES3110-8TF, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial Switch
Hot

IES3110-8TF, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial Switch

PTP | ERPS | DIN-rail Mount | IP30
332,01 € (Incl. VAT)
IES3100-8TF, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial Switch
Hot

IES3100-8TF, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial Switch

PTP | ERPS | DIN-rail Mount | IP40
308,21 € (Incl. VAT)
IES3110-16TF, 16 x 1Gb RJ45, 2 x 1Gb SFP, L2 Managed Industrial Switch
Hot

IES3110-16TF, 16 x 1Gb RJ45, 2 x 1Gb SFP, L2 Managed Industrial Switch

Realtek | ERPS | DIN-rail/Wall Mount | IP30
391,51 € (Incl. VAT)
RJ45 to DB9, 28AWG Blue Console Cable, 7ft (2m)

RJ45 to DB9, 28AWG Blue Console Cable, 7ft (2m)

SJT (PVC) | Pure Bare Cooper | Data Center
8,21 € (Incl. VAT)
USB C to RJ45, 28AWG Blue Console Cable, 7ft (2m)

USB C to RJ45, 28AWG Blue Console Cable, 7ft (2m)

SJT (PVC) | Pure Bare Cooper | Data Center
17,85 € (Incl. VAT)
IES3100-8T4F-P, 8x 1Gb RJ45, 4x 1Gb SFP, L2+ Managed Industrial PoE+ Switch

IES3100-8T4F-P, 8x 1Gb RJ45, 4x 1Gb SFP, L2+ Managed Industrial PoE+ Switch

Broadcom | 240W | ERPS | DIN-rail Mount | IP30
474,81 € (Incl. VAT)
IES3110-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

IES3110-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

240W | PTP | ERPS | DIN-rail/Wall Mount | IP30
522,41 € (Incl. VAT)
  • 1
  • 2
  • 3