FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 1.
This picture is about /.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about /.
This picture is about 1.

IES3110-8TF, 8-Port Gigabit Ethernet L2+ Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1Gb SFP, -40 to 75°C Operating Temperature

Hot #138510
Hot #138510

PTP ERPS DIN-rail Mount IP30

332,01 € (Incl. VAT)
FS P/N: IES3110-8TF
1.2K Sold
29 Reviews
22 Questions
19 in DE Warehouse, Get it by 10 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

IES3110-8TF, 8-Port Gigabit Ethernet L2+ Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1Gb SFP

The IES3110-8TF features 8x 10/100/1000BASE-T copper ports, 2x 100/1000BASE-X SFP ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP30 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, such as traffic control cabinets, factory floors, and the outdoor places where temperature is extremely low or high. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP Snooping, LACP link aggregation, Static Routing, etc., can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
8x 10/100/1000BASE-T RJ45 | 2x 100/1000BASE-X SFP
MAC Address
8,000
Switching Capacity
28Gbps
Input Voltage
12-48VDC, 24VAC
Forwarding Rate
14.8Mpps
Max. Power Consumption
10W
Flash Memory
16MB (NOR)
Operating Temperature
-40 to 75°C (-40 to 167°F)
Jumbo Frame
9,000
Storage Temperature
-40 to 75°C (-40 to 167°F)
Packet Buffer
4Mbits
Operating Humidity
5-95%(non‐condensing)
Dimensions (HxWxD)
5.31''x2.20''x3.45'' (135x56x87.8mm)
Installation
DIN-rail or wall Mount
Fan Number
Fanless
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP30 Rated Metal Enclosure
MTBF
>100,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.


Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Full Gigabit Ethernet Interfaces
IES3110-8TF is available with 8x 1G RJ45 ports and 2x 1G SFP ports to provide secure access for high-speed applications in the industrial space
Switching Capacity
28Gbps
Wide Voltage Input
12-48VDC, 24VAC
Lightning Protection
6KV
IP30 Aluminum Metal Housing Suitable for Industrial Environments
IES3110-8TF is equipped with rugged IP30 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40° to 75°C.
IP30 Enclosure
Shock and Vibration Resistant
-40°–75°C Temperature
Compact Ethernet Industrial Switches Designed for Tight Spaces
The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments.
ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in 10ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can
effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy
PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES3110-8TF offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring
RJ45 Ports
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
16x 10/100/1000 Base-T
SFP Ports
2x 100/1000BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000BASE-X SFP
PoE Ports
8x PoE+
8x PoE+
PoE Budget
240W
240W
Management Layer
L2+
L2+
L2+
L2+
L2+
Time Management
PTP
PTP
PTP
PTP
NTP
IP Rating
IP30
IP40
IP30
IP30
IP30
Operating Temperature
-40 to 75°C
-40 to 75°C
-40 to 75°C
-40 to 75°C
-40 to 75°C
Installation
DIN-rail Mount or Wall Mount
DIN-rail Mount
DIN-rail Mount
DIN-rail Mount or Wall Mount
DIN-rail Mount or Wall Mount
VLAN, QoS, LACP, IGMP, ACL, DHCP, MSTP
yesyesyesyesyes
Static Routing
yes
yes
MVRP/MRP
yesyes
Questions & Answers
Ask a question
All (22)Unanswered Question (1)Product Recommendation (4)Power Supply (3)Function (2)PTP (2)Data Security (1)Fanless (1)Installation Method (1)Port Rate (1)QoS (1)Routing Capacity (1)SSH (1)Technical Support (1)VLAN (0)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
28
1
0
0
0

Ю***а

Russian Federation

December 07, 2023
5.0
Good solid L2+ switch that works down below zero. Many more configuration options than its price would suggest as well.
Verified Purchase
Helpful 0
Comment 0

B***n

Canada

December 01, 2023
5.0
We are using this switch in an outdoor environment but it is protected from the elements. It works great and has not given any problems. It’s connected to another switch via fiber about 650 feet away. It was easy to configure and setup.
Verified Purchase
Helpful 0
Comment 0

R***j

United States

November 27, 2023
5.0
Work in a hot condition 135°F work great.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed