Free delivery on orders over EUR 79 (Excl. VAT)
Germany
Media Converters, Extenders
Categories
Comparison
25 Results
Sort by:
Sort by: Popularity
12 Slots Mini Media Converter Chassis, 1U Rack Mount, Dual AC Power
Hot

12 Slots Mini Media Converter Chassis, 1U Rack Mount, Dual AC Power

Dual Power
AC 220V
1U
Suitable for Mini Media Converter
130,90 € (Incl. VAT)
Industrial 1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter
Hot
+NaN

Industrial 1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter

SM & MM
-40 to 75°C
Auto-MDI/MDIX
Plug-and-play
189,21 € (Incl. VAT)
Mini Unmanaged 1x 10/100/1000Base-T to 1x 1000Base-X Converter

Mini Unmanaged 1x 10/100/1000Base-T to 1x 1000Base-X Converter

SM SC
0 to 50°C
Auto-MDI/MDIX
58,31 € (Incl. VAT)
Managed 1x 10/100/1000Base-T to 1x 1000Base-X Single Mode Converter
+NaN

Managed 1x 10/100/1000Base-T to 1x 1000Base-X Single Mode Converter

SM SC
0 to 50°C
Auto-MDI/MDIX
89,25 € (Incl. VAT)
Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X Converter
Hot
RJ45 to SC, SMRJ45 to SC, MM+NaN

Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X Converter

SM & MM
WDM
0 to 50°C
Auto-MDI/MDIX
58,31 € (Incl. VAT)
Unmanaged 1x 100M/1/2.5/5/10G-T to 1x 10GBase-X Converter
Hot
+NaN

Unmanaged 1x 100M/1/2.5/5/10G-T to 1x 10GBase-X Converter

SM & MM
WDM
0 to 50°C
Auto-MDI/MDIX
201,11 € (Incl. VAT)
1x 10/100/1000Base-T to 1x 1000Base-X PoE+ Converter
RJ45 to SFP+NaN

1x 10/100/1000Base-T to 1x 1000Base-X PoE+ Converter

SM SC
LFP
≤20KM
0 to 50°C
Plug-and-play
107,10 € (Incl. VAT)
1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter
Hot
RJ45 to SC, SM+NaN

1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter

SM & MM
LFP
≤160KM
0 to 50°C
Plug-and-play
94,01 € (Incl. VAT)
Mini Unmanaged 2x 10/100/1000 Base-T to 1x 1000Base-X Converter
Hot
+NaN

Mini Unmanaged 2x 10/100/1000 Base-T to 1x 1000Base-X Converter

SM & MM
WDM
0 to 40°C
Auto-MDI/MDIX
46,41 € (Incl. VAT)
Mini Unmanaged 1x 10/100/1000 Base-T to 1x 1000Base-X Converter
Hot
RJ45 to SC, SMRJ45 to SC, MM+NaN

Mini Unmanaged 1x 10/100/1000 Base-T to 1x 1000Base-X Converter

SM & MM
WDM
0 to 40°C
Auto-MDI/MDIX
34,51 € (Incl. VAT)
Mini Unmanaged 1x 10GBase-X to 1x 10GBase-X 2SFP+ Converter
Chassis+NaN

Mini Unmanaged 1x 10GBase-X to 1x 10GBase-X 2SFP+ Converter

0°C to 50°C / DC 5-12V
LEDs / Plug-and-play
224,91 € (Incl. VAT)
Mini Unmanaged 1x 100M/1/2.5/5/10 GBase-T to 1x 10GBase-X Converter
+NaN

Mini Unmanaged 1x 100M/1/2.5/5/10 GBase-T to 1x 10GBase-X Converter

SM & MM
WDM
0 to 50°C
Auto-MDI/MDIX
201,11 € (Incl. VAT)
  • 1
  • 2
  • 3
Media Converters, Extenders
Categories
Media Type
PoE
Filter
25 Results
Sort by:
Sort by: Popularity
12 Slots Mini Media Converter Chassis, 1U Rack Mount, Dual AC Power
Hot

12 Slots Mini Media Converter Chassis, 1U Rack Mount, Dual AC Power

Dual Power
AC 220V
1U
Suitable for Mini Media Converter
130,90 € (Incl. VAT)
Industrial 1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter
Hot

Industrial 1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter

SM & MM
-40 to 75°C
Auto-MDI/MDIX
Plug-and-play
189,21 € (Incl. VAT)
Mini Unmanaged 1x 10/100/1000Base-T to 1x 1000Base-X Converter

Mini Unmanaged 1x 10/100/1000Base-T to 1x 1000Base-X Converter

SM SC
0 to 50°C
Auto-MDI/MDIX
58,31 € (Incl. VAT)
Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X Converter
Hot

Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X Converter

SM & MM
WDM
0 to 50°C
Auto-MDI/MDIX
58,31 € (Incl. VAT)
Unmanaged 1x 100M/1/2.5/5/10G-T to 1x 10GBase-X Converter
Hot

Unmanaged 1x 100M/1/2.5/5/10G-T to 1x 10GBase-X Converter

SM & MM
WDM
0 to 50°C
Auto-MDI/MDIX
201,11 € (Incl. VAT)
1x 10/100/1000Base-T to 1x 1000Base-X PoE+ Converter

1x 10/100/1000Base-T to 1x 1000Base-X PoE+ Converter

SM SC
LFP
≤20KM
0 to 50°C
Plug-and-play
107,10 € (Incl. VAT)
1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter
Hot

1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter

SM & MM
LFP
≤160KM
0 to 50°C
Plug-and-play
94,01 € (Incl. VAT)
Mini Unmanaged 2x 10/100/1000 Base-T to 1x 1000Base-X Converter
Hot

Mini Unmanaged 2x 10/100/1000 Base-T to 1x 1000Base-X Converter

SM & MM
WDM
0 to 40°C
Auto-MDI/MDIX
46,41 € (Incl. VAT)
Mini Unmanaged 1x 10/100/1000 Base-T to 1x 1000Base-X Converter
Hot

Mini Unmanaged 1x 10/100/1000 Base-T to 1x 1000Base-X Converter

SM & MM
WDM
0 to 40°C
Auto-MDI/MDIX
34,51 € (Incl. VAT)
Mini Unmanaged 1x 10GBase-X to 1x 10GBase-X 2SFP+ Converter

Mini Unmanaged 1x 10GBase-X to 1x 10GBase-X 2SFP+ Converter

0°C to 50°C / DC 5-12V
LEDs / Plug-and-play
224,91 € (Incl. VAT)
Mini Unmanaged 1x 100M/1/2.5/5/10 GBase-T to 1x 10GBase-X Converter

Mini Unmanaged 1x 100M/1/2.5/5/10 GBase-T to 1x 10GBase-X Converter

SM & MM
WDM
0 to 50°C
Auto-MDI/MDIX
201,11 € (Incl. VAT)
  • 1
  • 2
  • 3