FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.

Unmanaged 1x 100M/1G/2.5G/5G/10GBase-T to 1x 10GBase-X SFP+ Slot 10Gigabit Ethernet Media Converter, European Plug standard

Hot #101477
Hot #101477

SM & MM WDM 0 to 50°C Auto-MDI/MDIX

201,11 € (Incl. VAT)
FS P/N: UMC-1S1T
2.1K Sold
2 Reviews
17 Questions
110 in DE Warehouse, Get it by 19 Sep, 2024
159 in Transit, Get it by 6 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty
30-Day Returns
30-Day Exchange

Unmanaged 1x 100M/1G/2.5G/5G/10GBase-T RJ45 to 1x 10GBase-X SFP+ 10Gigabit Ethernet Media Converter

The Unmanaged 10Gigabit Ethernet Media Converter extends communication distance with high performance of data transmission via fiber optic cable. It is designed for use in network environments where the ultra-high bandwidth provided by 10Gigabit Ethernet is required, for example, data center cloud computing, enterprise backbone, campus networks and carrier infrastructure.

The media converters are compatible with a wide range of 10G transceiver modules, such as general 10GBase SFP+ transceiver modules, BIDI transceiver modules, CWDM transceiver modules, etc. Be sure that the wavelength, speed rate, and the distance of the transceiver modules used at the both ends of the media converter are consistent.

Specifications
Port Type
1x 100M/1G/2.5G/5G/10GBase-T RJ45
1x 10GBase-X SFP+
Standards and Protocols
IEEE 802.3u, IEEE 802.3ab, IEEE 802.3bz, IEEE 802.3an, IEEE 802.3ae, IEEE 802.3x
Cable Type (Fiber)
Multimode 50/125µm, 62.5/125µm
Single-mode 9/125µm
Cable Type (Copper)
Cat5/5e/6/6a/7
Power Consumption
3.75W
Jumbo Frame
16K
Speed
Twisted pair-100Mbps for half/full duplex 1/2.5/5/10G for full duplex Fiber Optic-10G for full duplex
Dimensions (HxWxD)
1.02''x 2.76''x 3.7'' (26x70x94mm)
MTBF (hrs)
>50,000Hrs
Input Power
5V DC, 2A max.
Operating Temperature
0°C to 50°C
Storage Temperature
-10°C to 70°C
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Convert and Extend Signals Within Your Ethernet Network
The Converter extends links over greater distances with fibre optic cable,making it perfect for data center cloud computing, enterprise backbone, campus networks and carrier infrastructure.
Extend Your Network
Beyond the 100M copper cable limit, up to 100KM
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 100/1G/2.5G/10GBase-T to 10GBase-X
Simple & Quick Operation
The hot-swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Questions & Answers
Ask a question
All (17)Unanswered Questions (3)Matching Transceivers (5)Compatibility (3)Application (1)Application (1)Compatibility (1)Compatible Modules (1)LFP Function (1)Matching Cables (1)Matching Chassis (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

G***s

Portugal

January 27, 2023
5.0
Impressive little machine. Does all what it has to do, with no issues, at the first connection.
Verified Purchase
Helpful 0
Comment 0

M***e

Belgium

March 04, 2021
5.0
did what I expected & fast delivery !
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed