The UMC-GA1F2T Mini Gigabit Ethernet Media Converter transparently connects copper to SFP for multimode (or single mode) fiber. The SFPs also enable adaptability to different fiber types and distances, and support CWDM and DWDM to increase the capacity of fiber infrastructure. With desk, wall, or chassis installation options, the UMC-GA1F2T is a versatile solution for ISP networks and small office environments. It also supports advanced features such as Auto-Negotiation, Auto-MDIX, Fiber Fault Alert, and Loopback. This allows for more efficient troubleshooting and less on-site maintenance.
Click to open expanded view
Mini Unmanaged 2x 10/100/1000Base-T RJ45 to 1x 1000Base-X SFP Slot Gigabit Ethernet Media Converter, European Plug standard
Hot #104624
Hot #104624
46,41 € (Incl. VAT)
FS P/N: UMC-GA1F2T
4.1K Sold
0 Review
15 Questions
Models:
269 in DE Warehouse, Get it by 19 Sep, 2024
15 in Global Warehouse, Get it by 2 Oct, 2024
120 in Transit, Get it by 21 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
2-Year Warranty
30-Day Returns
30-Day Exchange
Mini Unmanaged 2x 10/100/1000Base-T RJ45 to 1x 1000Base-X SFP Slot Gigabit Ethernet Media Converter
Specifications
Ports
1 x Gigabit SFP Port
2 x 10/100/1000M RJ45 Port (Auto MDI/MDIX)
2 x 10/100/1000M RJ45 Port (Auto MDI/MDIX)
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3z, IEEE 802.3x
Cable Type (Fiber)
Multimode 50/125µm, 62.5/125µm
Single-mode 9/125µm
Single-mode 9/125µm
Cable Type (Copper)
UTP Cat 5, 5e, 6 Cable (Maxium 100m)
EIA/TIA-568 100Ω STP (Maximum 100m)
EIA/TIA-568 100Ω STP (Maximum 100m)
LED Indicators
TP1/LNK, TP2/LNK, FX/LNK, PWR
DIP Switch
Jumbo Frame(Optional)
Port Isolation(Optional)
FX Speed (Optional)
Port Isolation(Optional)
FX Speed (Optional)
Power Consumption
3W
Jumbo Frame
9K
Operation Mode
10/100Mbps for Half/Full Duplex
1000Mbps for Full Duplex
1000Mbps for Full Duplex
Dimensions (HxWxD)
0.79''x2.36''x3.54'' (20x60x90mm)
External Power
AC 100V~240V
Input Power
DC 5-12V
Operating Temperature
0°C to 40°C
Storage Temperature
-20°C to 85°C
Connectivity Solutions
Features
Convert and Extend Signals within your Ethernet Network
The Converter extends links over greater distances with fibre optic cable, making it perfect for IT professionals and secure setups in government, business, or educational applications.
Extend Your Network
Customize the required distance up to 2KM (MM fiber) or 160KM (SM/WDM fiber) with SFP modules
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 10/100/1000Base-T to 1000Base-X
Simple & Quick Operation
The hot swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Monitor Network Activity Easily
Diagnostic & DIP-switch configurations via LEDs for quick installation
DIP Switches to Control the Signal/Electricity Transmission
The DIP Switch can help select and change between various hardware or device options. Users just need to toggle each switch between on and off positions to enable and disable certain functions.
1U Chassis Capable of Housing Up to 12 Media Converters
The Converters can be used as standalone units when powered by their DC adapters or used in FS 1U 12 Slots Chassis (MFMC-12DP). This Chassis can offer power for these Converters.
Standalone or Chassis Based
Use for Small or Enterprise-Sized deployment
Power Up to 12 Media Converters
Free up space and simplify links and structure
Plug-and-Play
Installing/removing the converter without powering off the chassis
Videos
Questions & Answers
Ask a question
All (15)Matching Transceivers (3)Compatibility (2)Copper-to-Fibre (2)Matching Chassis (2)Configuration (1)LFP Function (1)Matching Cables (1)Power Supply (1)VLAN (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed