FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about IMC-1F1T.
This picture is about IMC-1F1T.
This picture is about IMC-1F1T.
This picture is about IMC-1F1T.
This picture is about IMC-1F1T.
This picture is about IMC-1F1T.
This picture is about IMC-1F1T.
This picture is about IMC-1F1T.
This picture is about IMC-1F1T.
This picture is about IMC-1F1T.
This picture is about IMC-1F1T.
This picture is about IMC-1F1T.

Industrial 1x 10/100/1000Base-T RJ45 to 1x 100/1000Base-X SFP Slot Gigabit PoE+ Ethernet Media Converter

Hot #101483
Hot #101483

SM & MM -40 to 75°C Auto-MDI/MDIX Plug-and-play

189,21 € (Incl. VAT)
FS P/N: IMC-1F1T
4.9K Sold
10 Reviews
21 Questions
171 in Transit, Get it by 5 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
2-Year Warranty
30-Day Returns
30-Day Exchange

Industrial 1x 10/100/1000Base-T RJ45 to 1x 100/1000Base-X SFP Gigabit PoE+ Ethernet Media Converter

The Industrial Gigabit PoE+ Ethernet Media Converter combines Ethernet media conversion with IEEE 802.3at PoE+ injector. It delivers both up to 30 watts of power output and high data transmission speed to PDs (powered devices) installed in places where sufficient and reliable power inputs are required. Being able to operate under the temperature ranging from -40°C to 75 °C and with IP30 rugged case, it can be placed in most of the harsh environment.

The media converters are compatible with a wide range of transceiver modules, such as general 1000Base SFP transceiver modules, BIDI transceiver modules, CWDM transceiver modules, etc. Be sure that the wavelength, speed rate, and the distance of the transceiver modules used at the both ends of the media converter are consistent.

Specifications
Port Type
1x 10/100/1000Base-T RJ45
1x 100/1000Base-X SFP
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3z, IEEE 802.3ab
Cable Type (Fiber)
Multimode 50/125µm, 62.5/125µm
Single-mode 9/125µm
Cable Type (Copper)
Cat5/5e/6
Enclosure
IP30 Rated Metal Enclosure
Installation
DIN-rail Mounting
PoE Standard
IEEE 802.3af/at
Power Pin Assignment
End-Span, 1/2(+), 3/6(-)
PoE Power Budget
30W
Power Consumption (with PoE)
30W (12V DC), 31W (48V DC)
Jumbo Frame
9K
Dimensions (Hx Wx D)
1.26''x3.43''x5.31'' (32x87x135mm)
MTBF (hrs)
>100,000Hrs
ESD Protection
6KV DC
Output Voltage
52V DC
Input Voltage
12~48V DC, 3A Max.
24V AC, 1.5A Max, 50~60Hz.
Operating Temperature
-40°C to 75°C
Storage Temperature
-40°C to 85°C
Note: 22AWG DC48V power supply or AC power adapter which is compatible with this converter is not included in the box.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Gigabit Auto-Negotiation Fiber to Ethernet Media Converter

1x 100/1000Base-X SFP port and 1x 10/100/1000Base-T RJ45 port extend communication distance with high performance of data transmission.

IP30 Aluminum Metal Housing Suitable for Industrial Environments
The industrial converter is equipped with rugged IP30 metal enclosure to ensure industrial operation in harsh environments and easily mount on a DIN rail or inside distribution boxes.
IP30 Enclosure
-40–75° C Temperature
6KV ESD Protection
Smart PoE+ 802.3at/af Support
Compliant with IEEE 802.3af/at PoE standards, it can automatically detect and provide the required power for your PoE devices, which can deliver up to 15.4W or 30W power.
Simple & Quick Operation
The hot-swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
LED indicators for easy network diagnose and quick installation
LFP Alarm Link Failure Within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
Questions & Answers
Ask a question
All (21)Unanswered Question (1)Compatibility (4)Power Supply (4)Product Recommendation (3)DIN Rail (1)Installation (1)Operating Temperature (1)POE/POE+ (1)Voltage (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
10
0
0
0
0

W***y

Belarus

November 13, 2023
5.0
I'm highly satisfied with the compatibility and versatility of the media converters.
Verified Purchase
Helpful 0
Comment 0

J***h

Belarus

October 17, 2023
5.0
I am thoroughly impressed with the Industrial Gigabit PoE+ Ethernet Media Converter. It's a true powerhouse, seamlessly combining Ethernet media conversion with an IEEE 802.3at PoE+ injector. This device not only delivers up to 30 watts of power output but also ensures high-speed data transmission, making it a perfect fit for powered devices (PDs) in locations where reliable power inputs are essential.
Verified Purchase
Helpful 0
Comment 0

d***o

Australia

September 14, 2023
5.0
Perfect PoE solution! The combination of Ethernet media conversion and IEEE 802.3at PoE+ injector makes this media converter a top choice.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed