FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about MFMC-12DP.
This picture is about MFMC-12DP.
This picture is about MFMC-12DP.
This picture is about MFMC-12DP.
This picture is about MFMC-12DP.
This picture is about MFMC-12DP.
This picture is about MFMC-12DP.
This picture is about MFMC-12DP.
This picture is about MFMC-12DP.
This picture is about MFMC-12DP.
This picture is about MFMC-12DP.
This picture is about MFMC-12DP.

12 Slots 10/100M and 10/100/1000M Mini Media Converter Chassis, 1U Rack Mount, Dual Power AC 220V

Hot #35348
Hot #35348

Dual Power AC 220V 1U Suitable for Mini Media Converter

110,00 € (Excl. VAT)
FS P/N: MFMC-12DP
130,90 € (Incl. VAT)
FS P/N: MFMC-12DP
6K Sold
20 Reviews
21 Questions
92 in DE Warehouse, Get it by 23 May, 2024
20 in Global Warehouse, Get it by 31 May, 2024
20 in Transit, Get it by 11 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

1U Rack Mount, 12 Slots, Dual Power AC 220V, Mini Media Converter Chassis

The Chassis-based Media Converters include a number of independent media converters and a chassis capable of housing up to 12 media converters. You can start with single media converters, each equipped with its own housing and AC power adapter. When your requirements grow big, you can mount a chassis in your equipment rack and install your media converters in the chassis. The housing of each media converter can be easily removed, and the media converter PC board can be slid into the chassis.

The chassis lets you install multiple media converters in an equipment rack together with the network devices for which they provide media conversion. This provides for space saving, and the cabling will look neat.The power type of this device is AC by default. We also can customize DC type for you, and the lead time will be nearly 7 working days. For maximum power availability, an optional redundant power supply is available for installation in chassis.

Specifications
Product Type
Mini Converter Rack Chassis
Number of Slots
12
Input Power
AC 100V~240V, 1.5~3.0A, 50/60Hz
Output Power
DC 12V Per Slot, 5A
Power Consumption
36W Max
Case Material
Iron
Dimensions (HxWxD)
1.75''x19.09''x10.63'' (44.5x485x270mm)
Weight
3.2Kg Approx
MTBF
100,000 Hours
Fan Numbers
2
Cooling
Brushless DC Fan
Operating Temperature
0°C to 50°C (32℉ to 122℉)
Rack Space
1U
Storage Temperature
-20°C to 70°C (-4℉ to 158℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Dual Redundant Hot-swappable Power Supplies and 2 Fans

The chassis is equipped with optional redundant power supply to ensure non-stop reliable operation. Two cooling fans are installed internally to stabilize the performance and extend the lifetime

Hot-Swappable for Easy Replacement of Converter

Media converter modules are individually secured and hot-swappable, which allows installing/removing the converter without powering off the chassis

Specifications

1U Rack Mount, 12 Slots, Dual Power AC 220V, Mini Media Converter Chassis

The Chassis-based Media Converters include a number of independent media converters and a chassis capable of housing up to 12 media converters. You can start with single media converters, each equipped with its own housing and AC power adapter. When your requirements grow big, you can mount a chassis in your equipment rack and install your media converters in the chassis. The housing of each media converter can be easily removed, and the media converter PC board can be slid into the chassis.

The chassis lets you install multiple media converters in an equipment rack together with the network devices for which they provide media conversion. This provides for space saving, and the cabling will look neat.The power type of this device is AC by default. We also can customize DC type for you, and the lead time will be nearly 7 working days. For maximum power availability, an optional redundant power supply is available for installation in chassis.

Specifications
Product Type
Mini Converter Rack Chassis
Number of Slots
12
Input Power
AC 100V~240V, 1.5~3.0A, 50/60Hz
Output Power
DC 12V Per Slot, 5A
Power Consumption
36W Max
Case Material
Iron
Dimensions (HxWxD)
1.75''x19.09''x10.63'' (44.5x485x270mm)
Weight
3.2Kg Approx
MTBF
100,000 Hours
Fan Numbers
2
Cooling
Brushless DC Fan
Operating Temperature
0°C to 50°C (32℉ to 122℉)
Rack Space
1U
Storage Temperature
-20°C to 70°C (-4℉ to 158℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Dual Redundant Hot-swappable Power Supplies and 2 Fans

The chassis is equipped with optional redundant power supply to ensure non-stop reliable operation. Two cooling fans are installed internally to stabilize the performance and extend the lifetime

Hot-Swappable for Easy Replacement of Converter

Media converter modules are individually secured and hot-swappable, which allows installing/removing the converter without powering off the chassis

Questions & Answers

Customer Reviews

Resources

110,00 € (Excl. VAT)

130,90 € (Incl. VAT)

92 in DE Warehouse
20 in Global Warehouse