Free delivery on orders over EUR 79 (Excl. VAT)
Germany
Media Converters, Extenders
Categories
25 Results
Sort by:
Sort by: Popularity
12 Slots Mini Media Converter Chassis, 1U Rack Mount, Dual AC Power
Hot

12 Slots Mini Media Converter Chassis, 1U Rack Mount, Dual AC Power

Dual Power | AC 220V | 1U | Suitable for Mini Media Converter
130,90 € (Incl. VAT)
Industrial 1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter
Hot
+NaN

Industrial 1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter

SM & MM | -40 to 75°C | Auto-MDI/MDIX | Plug-and-play
189,21 € (Incl. VAT)
Mini Unmanaged 1x 10/100/1000Base-T to 1x 1000Base-X Converter

Mini Unmanaged 1x 10/100/1000Base-T to 1x 1000Base-X Converter

SM SC | 0 to 50°C | Auto-MDI/MDIX | Plug-and-play
58,31 € (Incl. VAT)
Managed 1x 10/100/1000Base-T to 1x 1000Base-X Single Mode Converter
+NaN

Managed 1x 10/100/1000Base-T to 1x 1000Base-X Single Mode Converter

SM SC / 0 to 50°C | Auto-MDI/MDIX / Plug-and-play
89,25 € (Incl. VAT)
Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X Converter
Hot
RJ45 to SC, SMRJ45 to SC, MM+NaN

Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X Converter

SM & MM / 0°C to 50°C | Auto-MDI/MDIX / Plug-and-play
58,31 € (Incl. VAT)
Unmanaged 1x 100M/1/2.5/5/10G-T to 1x 10GBase-X Converter
Hot
+NaN

Unmanaged 1x 100M/1/2.5/5/10G-T to 1x 10GBase-X Converter

SM & MM / 0°C to 50°C | Auto-MDI/MDIX / Plug-and-play
201,11 € (Incl. VAT)
1x 10/100/1000Base-T to 1x 1000Base-X Single Mode PoE+ Converter
RJ45 to SFP+NaN

1x 10/100/1000Base-T to 1x 1000Base-X Single Mode PoE+ Converter

SM SC / 0°C to 50°C | Auto-MDI/MDIX / Plug-and-play
107,10 € (Incl. VAT)
1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter
Hot
RJ45 to SC, SM+NaN

1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter

SM & MM / 0°C to 50°C | Auto-MDI/MDIX / Plug-and-play
94,01 € (Incl. VAT)
Mini Unmanaged 2x 10/100/1000 Base-T to 1x 1000Base-X Converter
Hot
+NaN

Mini Unmanaged 2x 10/100/1000 Base-T to 1x 1000Base-X Converter

SM & MM / 0°C to 40°C | Auto-MDI/MDIX / Plug-and-play
46,41 € (Incl. VAT)
Mini Unmanaged 1x 10/100/1000 Base-T to 1x 1000Base-X Converter
Hot
RJ45 to SC, SMRJ45 to SC, MM+NaN

Mini Unmanaged 1x 10/100/1000 Base-T to 1x 1000Base-X Converter

SM & MM / 0°C to 40°C | Auto-MDI/MDIX / Plug-and-play
34,51 € (Incl. VAT)
Mini Unmanaged 1x 10GBase-X to 1x 10GBase-X 2SFP+ Converter
Chassis+NaN

Mini Unmanaged 1x 10GBase-X to 1x 10GBase-X 2SFP+ Converter

0°C to 50°C / DC 5-12V | LEDs / Plug-and-play
224,91 € (Incl. VAT)
Mini Unmanaged 1x 100M/1/2.5/5/10 GBase-T to 1x 10GBase-X Converter
+NaN

Mini Unmanaged 1x 100M/1/2.5/5/10 GBase-T to 1x 10GBase-X Converter

SM & MM / 0°C to 50°C | LEDs / Plug-and-play
201,11 € (Incl. VAT)
Media Converters, Extenders
Categories
Media Type
PoE
Filter
25 Results
Sort by:
Sort by: Popularity
12 Slots Mini Media Converter Chassis, 1U Rack Mount, Dual AC Power
Hot

12 Slots Mini Media Converter Chassis, 1U Rack Mount, Dual AC Power

Dual Power | AC 220V | 1U | Suitable for Mini Media Converter
130,90 € (Incl. VAT)
Industrial 1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter
Hot

Industrial 1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter

SM & MM | -40 to 75°C | Auto-MDI/MDIX | Plug-and-play
189,21 € (Incl. VAT)
Mini Unmanaged 1x 10/100/1000Base-T to 1x 1000Base-X Converter

Mini Unmanaged 1x 10/100/1000Base-T to 1x 1000Base-X Converter

SM SC | 0 to 50°C | Auto-MDI/MDIX | Plug-and-play
58,31 € (Incl. VAT)
Managed 1x 10/100/1000Base-T to 1x 1000Base-X Single Mode Converter

Managed 1x 10/100/1000Base-T to 1x 1000Base-X Single Mode Converter

SM SC / 0 to 50°C | Auto-MDI/MDIX / Plug-and-play
89,25 € (Incl. VAT)
Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X Converter
Hot

Unmanaged 1x 10/100/1000Base-T to 1x 100/1000Base-X Converter

SM & MM / 0°C to 50°C | Auto-MDI/MDIX / Plug-and-play
58,31 € (Incl. VAT)
Unmanaged 1x 100M/1/2.5/5/10G-T to 1x 10GBase-X Converter
Hot

Unmanaged 1x 100M/1/2.5/5/10G-T to 1x 10GBase-X Converter

SM & MM / 0°C to 50°C | Auto-MDI/MDIX / Plug-and-play
201,11 € (Incl. VAT)
1x 10/100/1000Base-T to 1x 1000Base-X Single Mode PoE+ Converter

1x 10/100/1000Base-T to 1x 1000Base-X Single Mode PoE+ Converter

SM SC / 0°C to 50°C | Auto-MDI/MDIX / Plug-and-play
107,10 € (Incl. VAT)
1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter
Hot

1x 10/100/1000Base-T to 1x 100/1000Base-X PoE+ Converter

SM & MM / 0°C to 50°C | Auto-MDI/MDIX / Plug-and-play
94,01 € (Incl. VAT)
Mini Unmanaged 2x 10/100/1000 Base-T to 1x 1000Base-X Converter
Hot

Mini Unmanaged 2x 10/100/1000 Base-T to 1x 1000Base-X Converter

SM & MM / 0°C to 40°C | Auto-MDI/MDIX / Plug-and-play
46,41 € (Incl. VAT)
Mini Unmanaged 1x 10/100/1000 Base-T to 1x 1000Base-X Converter
Hot

Mini Unmanaged 1x 10/100/1000 Base-T to 1x 1000Base-X Converter

SM & MM / 0°C to 40°C | Auto-MDI/MDIX / Plug-and-play
34,51 € (Incl. VAT)
Mini Unmanaged 1x 10GBase-X to 1x 10GBase-X 2SFP+ Converter

Mini Unmanaged 1x 10GBase-X to 1x 10GBase-X 2SFP+ Converter

0°C to 50°C / DC 5-12V | LEDs / Plug-and-play
224,91 € (Incl. VAT)
Mini Unmanaged 1x 100M/1/2.5/5/10 GBase-T to 1x 10GBase-X Converter

Mini Unmanaged 1x 100M/1/2.5/5/10 GBase-T to 1x 10GBase-X Converter

SM & MM / 0°C to 50°C | LEDs / Plug-and-play
201,11 € (Incl. VAT)