FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 1.
This picture is about 5.
This picture is about 4.
This picture is about 2.
This picture is about 3.
This picture is about 1.
This picture is about 5.
This picture is about 4.
This picture is about 2.
This picture is about 3.

D7000 OA1835, DWDM EDFA Bidirectional Amplifier with PA 22-35dB and BA 8-18dB Gain, 21.5dBm Output for D7000 Series Managed Chassis, with Built in OSC, VOA

#216507
#216507

AGC 21.5dBm Output Power

4.726,00 € (Excl. VAT)
FS P/N: OA1835
5.623,94 € (Incl. VAT)
FS P/N: OA1835
0 Sold
0 Review
0 Question
Pre-order, Ship by 26 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

OA1835, DWDM EDFA Bidirectional Amplifier with PA 22-35dB and BA 8-18dB Gain , 21.5dBm Output, with Built in OSC, VOA

D7000 series OA1835 EDFA is an optical amplifier with the integration of pre-amplifier and booster amplifier that supports bidirectional amplification. OA1835 supports C band (1528~1568nm), 0~120km transmission distance, with integration of optical signal wavelength and power monitoring, fiber optic link attenuation and breakpoint testing, 1510 network management monitoring channel, intra- and inter-site APR.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Specifications
Amplifier Type
PA+BA
Optical Gain
BA: 8~18dB
PA: 22~35dB
Operation Wavelength
1528~1567.5nm (191.35~196.10THz)
Operation Wavelength (OSC)
1504~1518nm
Gain Flatness
<1.5dB
VOA Adjustable Attenuation Range
0~19dB
Optical Power
SIG IN: -25~8dBm
SIG OUT: -10~23dBm
LINE IN: -34~2dBm
LINE OUT: -12~22.5dBm
Optical Power (OSC)
TX: -2~2dBm
RX: -35~-4dBm
Direction
≥50dB
Polarization Dependent Loss
<0.5dB
Return Loss
≥45dB
Power Consumption
50W
Gain Tilt
-3~0dB/40nm
Gain Response Time
<1ms
Monitoring Port
Monitor, OTDR
Optical Connector
LC/UPC
Operation Mode
AGC
Dimensions (HxWxD)
1.67"x8.42"x10.39" (42.3x213.9x264mm)
Weight
1.76kg
Housing
Pluggable Module (Occupies 2 Slots in D7000-CH2U Chassis)
Operating Temperature
0 to 45℃ (32 to 113°F)
Storage Temperature
-40 to 85℃ (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

OCP Protection Scheme
View products
Three-site Transmission (TFF Solution)
View products

Features

Various Methods for Optical and Access Monitoring

OA1835 incorporates an embedded OSC for optical performance monitoring, supporting MON port and OTDR for access monitoring, which can ensure normal operation of the network.

Dual Gain for Bidirectional Flexibility on a Single Board

Integrated PA and BA support dual gain for two directions. Switchable gain enhances your network's flexibility and performance.

AGC Operation Mode with Flat Output Power

As wavelengths are added, the gain per wavelength remains constant to maintain consistent optical levels on a per wavelength basis ensuring network performance.

Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
3.2T Superior Performance
200G/400G per wavelength yielding a total of 3.2T capacity to efficiently support network applications.
Powerful Feature Set
Integrate 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM to flexibly match customer needs.
AmpCon-T/WebGUI Management
Visual AmpCon-T/WebGUI realizes one-click distribution of configurations and reduces the difficulty and cost of O&M.
Visual Web Realizes Real-time Management
Ampcon-T enables real-time, remote management of network elements, offering easy access to data, alarms, and reports for efficient transmission network maintenance.
Easy Operation
User-friendly interface, support multi-browser, manage and operate anytime, anywhere.
Efficient and Reliable
Advanced performance and fault management for fast response and accurate localization.
High Scalability
Support network expansion and upgrading to improve system scalability and flexibility.
All-in-One Platform, Suitable for Multiple Scenarios

The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.

Specifications

OA1835, DWDM EDFA Bidirectional Amplifier with PA 22-35dB and BA 8-18dB Gain , 21.5dBm Output, with Built in OSC, VOA

D7000 series OA1835 EDFA is an optical amplifier with the integration of pre-amplifier and booster amplifier that supports bidirectional amplification. OA1835 supports C band (1528~1568nm), 0~120km transmission distance, with integration of optical signal wavelength and power monitoring, fiber optic link attenuation and breakpoint testing, 1510 network management monitoring channel, intra- and inter-site APR.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Specifications
Amplifier Type
PA+BA
Optical Gain
BA: 8~18dB
PA: 22~35dB
Operation Wavelength
1528~1567.5nm (191.35~196.10THz)
Operation Wavelength (OSC)
1504~1518nm
Gain Flatness
<1.5dB
VOA Adjustable Attenuation Range
0~19dB
Optical Power
SIG IN: -25~8dBm
SIG OUT: -10~23dBm
LINE IN: -34~2dBm
LINE OUT: -12~22.5dBm
Optical Power (OSC)
TX: -2~2dBm
RX: -35~-4dBm
Direction
≥50dB
Polarization Dependent Loss
<0.5dB
Return Loss
≥45dB
Power Consumption
50W
Gain Tilt
-3~0dB/40nm
Gain Response Time
<1ms
Monitoring Port
Monitor, OTDR
Optical Connector
LC/UPC
Operation Mode
AGC
Dimensions (HxWxD)
1.67"x8.42"x10.39" (42.3x213.9x264mm)
Weight
1.76kg
Housing
Pluggable Module (Occupies 2 Slots in D7000-CH2U Chassis)
Operating Temperature
0 to 45℃ (32 to 113°F)
Storage Temperature
-40 to 85℃ (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
OCP Protection Scheme
View products
Three-site Transmission (TFF Solution)
View products
Features
Various Methods for Optical and Access Monitoring

OA1835 incorporates an embedded OSC for optical performance monitoring, supporting MON port and OTDR for access monitoring, which can ensure normal operation of the network.

Dual Gain for Bidirectional Flexibility on a Single Board

Integrated PA and BA support dual gain for two directions. Switchable gain enhances your network's flexibility and performance.

AGC Operation Mode with Flat Output Power

As wavelengths are added, the gain per wavelength remains constant to maintain consistent optical levels on a per wavelength basis ensuring network performance.

Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
3.2T Superior Performance
200G/400G per wavelength yielding a total of 3.2T capacity to efficiently support network applications.
Powerful Feature Set
Integrate 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM to flexibly match customer needs.
AmpCon-T/WebGUI Management
Visual AmpCon-T/WebGUI realizes one-click distribution of configurations and reduces the difficulty and cost of O&M.
Visual Web Realizes Real-time Management
Ampcon-T enables real-time, remote management of network elements, offering easy access to data, alarms, and reports for efficient transmission network maintenance.
Easy Operation
User-friendly interface, support multi-browser, manage and operate anytime, anywhere.
Efficient and Reliable
Advanced performance and fault management for fast response and accurate localization.
High Scalability
Support network expansion and upgrading to improve system scalability and flexibility.
All-in-One Platform, Suitable for Multiple Scenarios

The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.

Questions & Answers

Customer Reviews

Resources

4.726,00 € (Excl. VAT)

5.623,94 € (Incl. VAT)

Pre-order