FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 4.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 1.
This picture is about 4.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 1.

D7000 OPB2, 1+1 Optical Protection Switch for D7000 Managed Chassis

#216493
#216493

1+1 Protection 50ms Switching Speed

858,00 € (Excl. VAT)
FS P/N: OPB2
1.021,02 € (Incl. VAT)
FS P/N: OPB2
0 Sold
0 Review
0 Question
Pre-order, Ship by 26 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

OPB2, 1+1 Optical Protection Switch

D7000 Series OPB2 provides 1+1 Protection for Single Optical Line and supports two threshold modes and two working modes. When the loss of the working fiber increases or the working fiber is blocked, the optical communication transmission system is automatically switched from the main line to the backup line in real time. The OPB2 enhances the robustness of optical networks by offering real-time failover from a compromised main line to a pre-established backup line, ensuring uninterrupted data flow and network service continuity, which is essential for maintaining high-quality communications and safeguarding against costly downtime.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Specifications
Operation Wavelength
C-Band: 1528~1567.5nm (191.35~196.10THz)
L-Band: 1570~1612nm (186.10~190.85THz)
Wavelength Dependent Loss
<0.5dB @C+L Band
Insertion Loss
Tx<4.0dB (3.5 typical)
Rx<1.5dB (0.8 typical)
Return Loss
>45dB
Switching Speed
<50ms (15 typical)
Input Power Range
-30~25dB
Power Resolution
0.1dB (typical)
Power Accuracy
-0.5~0.5dB
Polarization Dependent Loss
0.1dB
Polarization Mode Dispersion
<1ps/nm
Working Mode
Auto Reversion
Auto Non-reversion
Threshold Mode
Relative Threshold
Absolute Threshold
Power Consumption
5W
Optical Connector
LC/UPC
Dimension (HxWxD)
1.67"x4.20"x10.39" (42.3x106.8x264mm)
Switch Type
Latching
Housing
Pluggable Module (Occupies 1 Slot in D7000-CH2U Chassis)
Weight
0.77kg
Operating Temperature
0 to 45℃ (32 to 113°F)
Storage Temperature
40 to 85℃ (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 1
View products

Features

1+1 OLP Line Protection Module
The OLP is used in the protection of network transmission lines. By real-time monitoring the power status in working fiber, it can achieve line protection of optical transmission systems.
Power Accuracy: -0.5-0.5dB
Improve system reliability and stability
Switching Speed <50ms
Facilitating fast recovery
Power Consumption <5W
Saving operational cost
Ensuring Network Continuity with 1+1 Optical Line Protection (OLP)
1+1 OLP can protect networks from link failures and use an optical splitter to bridge the optical signal to working fiber and protection fiber, providing the uninterrupted communication.
Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
3.2T Superior Performance
200G/400G per wavelength yielding a total of 3.2T capacity to efficiently support network applications.
Powerful Feature Set
Integrate 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM to flexibly match customer needs.
AmpCon-T/WebGUI Management
Visual AmpCon-T/WebGUI realizes one-click distribution of configurations and reduces the difficulty and cost of O&M.
Visual Web Realizes Real-time Management
Ampcon-T enables real-time, remote management of network elements, offering easy access to data, alarms, and reports for efficient transmission network maintenance.
Easy Operation
User-friendly interface, support multi-browser, manage and operate anytime, anywhere.
Efficient and Reliable
Advanced performance and fault management for fast response and accurate localization.
High Scalability
Support network expansion and upgrading to improve system scalability and flexibility.
All-in-One Platform, Suitable for Multiple Scenarios
The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.
Specifications

OPB2, 1+1 Optical Protection Switch

D7000 Series OPB2 provides 1+1 Protection for Single Optical Line and supports two threshold modes and two working modes. When the loss of the working fiber increases or the working fiber is blocked, the optical communication transmission system is automatically switched from the main line to the backup line in real time. The OPB2 enhances the robustness of optical networks by offering real-time failover from a compromised main line to a pre-established backup line, ensuring uninterrupted data flow and network service continuity, which is essential for maintaining high-quality communications and safeguarding against costly downtime.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Specifications
Operation Wavelength
C-Band: 1528~1567.5nm (191.35~196.10THz)
L-Band: 1570~1612nm (186.10~190.85THz)
Wavelength Dependent Loss
<0.5dB @C+L Band
Insertion Loss
Tx<4.0dB (3.5 typical)
Rx<1.5dB (0.8 typical)
Return Loss
>45dB
Switching Speed
<50ms (15 typical)
Input Power Range
-30~25dB
Power Resolution
0.1dB (typical)
Power Accuracy
-0.5~0.5dB
Polarization Dependent Loss
0.1dB
Polarization Mode Dispersion
<1ps/nm
Working Mode
Auto Reversion
Auto Non-reversion
Threshold Mode
Relative Threshold
Absolute Threshold
Power Consumption
5W
Optical Connector
LC/UPC
Dimension (HxWxD)
1.67"x4.20"x10.39" (42.3x106.8x264mm)
Switch Type
Latching
Housing
Pluggable Module (Occupies 1 Slot in D7000-CH2U Chassis)
Weight
0.77kg
Operating Temperature
0 to 45℃ (32 to 113°F)
Storage Temperature
40 to 85℃ (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products
Features
1+1 OLP Line Protection Module
The OLP is used in the protection of network transmission lines. By real-time monitoring the power status in working fiber, it can achieve line protection of optical transmission systems.
Power Accuracy: -0.5-0.5dB
Improve system reliability and stability
Switching Speed <50ms
Facilitating fast recovery
Power Consumption <5W
Saving operational cost
Ensuring Network Continuity with 1+1 Optical Line Protection (OLP)
1+1 OLP can protect networks from link failures and use an optical splitter to bridge the optical signal to working fiber and protection fiber, providing the uninterrupted communication.
Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
3.2T Superior Performance
200G/400G per wavelength yielding a total of 3.2T capacity to efficiently support network applications.
Powerful Feature Set
Integrate 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM to flexibly match customer needs.
AmpCon-T/WebGUI Management
Visual AmpCon-T/WebGUI realizes one-click distribution of configurations and reduces the difficulty and cost of O&M.
Visual Web Realizes Real-time Management
Ampcon-T enables real-time, remote management of network elements, offering easy access to data, alarms, and reports for efficient transmission network maintenance.
Easy Operation
User-friendly interface, support multi-browser, manage and operate anytime, anywhere.
Efficient and Reliable
Advanced performance and fault management for fast response and accurate localization.
High Scalability
Support network expansion and upgrading to improve system scalability and flexibility.
All-in-One Platform, Suitable for Multiple Scenarios
The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.

Questions & Answers

Customer Reviews

Resources

858,00 € (Excl. VAT)

1.021,02 € (Incl. VAT)

Pre-order