FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 2.
This picture is about 1.
This picture is about 4.
This picture is about 3.
This picture is about 5.
This picture is about 2.
This picture is about 1.
This picture is about 4.
This picture is about 3.
This picture is about 5.

D7000 OCM08, 8 Channels 1528~1568nm Optical Channel Monitor (OCM) for D7000 Series Managed Chassis

#216497
#216497

8CH 1528~1568nm

3.677,00 € (Excl. VAT)
FS P/N: OCM08
4.375,63 € (Incl. VAT)
FS P/N: OCM08
0 Sold
0 Review
1 Question
Pre-order, Ship by 26 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

8-channel OCM08, Supports 8-channel OSW Dynamic Switching Test Port, Occupies 1 Slot

The OCM08 can be expanded up to 8 channels and is primarily used for optical signal wavelength and power monitoring. It supports wavelength monitoring up to 96ch (@50GH) and supports 1528~1568nm optical signal monitoring.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Specifications
Operating Wavelength
1528~1568nm
Channel Optional
8 channels
Connector
LC/UPC
Power Consumption
10W
Channel Power Monitoring Range
-45~-10dBm
Channel Spacing
50/100GHz
Optical Power Resolution
0.1dB
OCM Scan Time
≤1s
Center Wavelength Detection Accuracy
±0.05nm
Center Wavelength Resolution
0.02nm
PDL
<0.5dB
Dimensions (HxWxD)
42.3x106.8x264mm
Temperature
Operating: 0 to 45℃ (32 to 113°F)
Storage: -40 to 85℃ (-40 to 185°F)
Weight
1kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

100G Interconnect
100G Interconnect
View products

Features

Maximizing Efficiency and Accuracy with Optical Detection Board
It offers high-precision monitoring of wavelength and power, supports wavelength monitoring for up to 96 channels at 50GHz spacing, which improves accuracy for measurements.
8CH OSW Dynamic Switching Test Port
10W Low Power Consumption
Occupies 1 Slot
Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
3.2T Superior Performance
200G/400G per wavelength yielding a total of 3.2T capacity to efficiently support network applications.
Powerful Feature Set
Integrate 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM to flexibly match customer needs.
AmpCon-T/WebGUI Management
Visual AmpCon-T/WebGUI realizes one-click distribution of configurations and reduces the difficulty and cost of O&M.
Visual Web Realizes Real-time Management
Ampcon-T enables real-time, remote management of network elements, offering easy access to data, alarms, and reports for efficient transmission network maintenance.
Easy Operation
User-friendly interface, support multi-browser, manage and operate anytime, anywhere.
Efficient and Reliable
Advanced performance and fault management for fast response and accurate localization.
High Scalability
Support network expansion and upgrading to improve system scalability and flexibility.
All-in-One Platform, Suitable for Multiple Scenarios
The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.
Specifications

8-channel OCM08, Supports 8-channel OSW Dynamic Switching Test Port, Occupies 1 Slot

The OCM08 can be expanded up to 8 channels and is primarily used for optical signal wavelength and power monitoring. It supports wavelength monitoring up to 96ch (@50GH) and supports 1528~1568nm optical signal monitoring.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Specifications
Operating Wavelength
1528~1568nm
Channel Optional
8 channels
Connector
LC/UPC
Power Consumption
10W
Channel Power Monitoring Range
-45~-10dBm
Channel Spacing
50/100GHz
Optical Power Resolution
0.1dB
OCM Scan Time
≤1s
Center Wavelength Detection Accuracy
±0.05nm
Center Wavelength Resolution
0.02nm
PDL
<0.5dB
Dimensions (HxWxD)
42.3x106.8x264mm
Temperature
Operating: 0 to 45℃ (32 to 113°F)
Storage: -40 to 85℃ (-40 to 185°F)
Weight
1kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
100G Interconnect
100G Interconnect
View products
Features
Maximizing Efficiency and Accuracy with Optical Detection Board
It offers high-precision monitoring of wavelength and power, supports wavelength monitoring for up to 96 channels at 50GHz spacing, which improves accuracy for measurements.
8CH OSW Dynamic Switching Test Port
10W Low Power Consumption
Occupies 1 Slot
Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
3.2T Superior Performance
200G/400G per wavelength yielding a total of 3.2T capacity to efficiently support network applications.
Powerful Feature Set
Integrate 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM to flexibly match customer needs.
AmpCon-T/WebGUI Management
Visual AmpCon-T/WebGUI realizes one-click distribution of configurations and reduces the difficulty and cost of O&M.
Visual Web Realizes Real-time Management
Ampcon-T enables real-time, remote management of network elements, offering easy access to data, alarms, and reports for efficient transmission network maintenance.
Easy Operation
User-friendly interface, support multi-browser, manage and operate anytime, anywhere.
Efficient and Reliable
Advanced performance and fault management for fast response and accurate localization.
High Scalability
Support network expansion and upgrading to improve system scalability and flexibility.
All-in-One Platform, Suitable for Multiple Scenarios
The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.

Questions & Answers

Customer Reviews

Resources

3.677,00 € (Excl. VAT)

4.375,63 € (Incl. VAT)

Pre-order