FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP1G-SX-85.
00:41
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.

Cisco GLC-SX-MM-RGD Compatible SFP 1000BASE-SX 850nm 550m DOM Duplex LC/UPC MMF Optical Transceiver Module (Industrial)

Hot #20363
Hot #20363

≤0.8W 850nm MMF DDM

9,00 € (Excl. VAT)
FS P/N: SFP1G-SX-85
10,71 € (Incl. VAT)
FS P/N: SFP1G-SX-85
70.2K Sold
101 Reviews
12 Questions
1685 in DE Warehouse, Get it by 23 May, 2024
911 in Global Warehouse, Get it by 31 May, 2024
880 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cisco GLC-SX-MM-RGD Compatible 1000BASE-SX SFP Transceiver Module (MMF, 850nm, 550m, LC, Industrial, DOM)

Cisco GLC-SX-MM-RGD compatible SFP transceiver supports up to 550m link lengths over multi-mode fiber (MMF) using a wavelength of 850nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, this industrial optic transceiver provides 1GBASE Ethernet connectivity options for Gigabit Ethernet, Telecom and Data Centers, suitable for both outdoor and indoor deployments.

Specifications
Cisco Compatible
GLC-SX-MM-RGD
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1.25Gbps
Wavelength
850nm
Max. Cable Distance
550m over OM2 MMF
Connector
Duplex LC
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-9.5 ~ - 3dBm
Receiver Sensitivity
< -17dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE 802.3z, SFF-8472, FC-PI, SFP MSA (INF-8074i) Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

1G Connectivity for Data Center

Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.

Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Specifications

Cisco GLC-SX-MM-RGD Compatible 1000BASE-SX SFP Transceiver Module (MMF, 850nm, 550m, LC, Industrial, DOM)

Cisco GLC-SX-MM-RGD compatible SFP transceiver supports up to 550m link lengths over multi-mode fiber (MMF) using a wavelength of 850nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, this industrial optic transceiver provides 1GBASE Ethernet connectivity options for Gigabit Ethernet, Telecom and Data Centers, suitable for both outdoor and indoor deployments.

Specifications
Cisco Compatible
GLC-SX-MM-RGD
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1.25Gbps
Wavelength
850nm
Max. Cable Distance
550m over OM2 MMF
Connector
Duplex LC
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-9.5 ~ - 3dBm
Receiver Sensitivity
< -17dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE 802.3z, SFF-8472, FC-PI, SFP MSA (INF-8074i) Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center

Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.

Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Questions & Answers

Customer Reviews

Resources

9,00 € (Excl. VAT)

10,71 € (Incl. VAT)

1685 in DE Warehouse
911 in Global Warehouse