OLT6810-06 provides GPON, EPON, 10G EPON access, supports FTTH/O multiple network construction modes to realize a single optical fiber network covering all services, simplifies network architecture and reduces OPEX. It supports mixed insertion of service boards without slot limits, improving the switching capacity and performance of the system, and supports dual master control, dual power supply (1+1 backup), and multiple uplink protections to provide a safe and reliable operating environment. The device's smart fan for speed regulation, alarm query and performance monitoring provide users with the ultimate customer experience.
Click to open expanded view
OLT6810-06, Customized OLT Chassis with Standard Fan Board, 2 MCU Slots and 4 Line Card Slots, AC/DC Power Supply
OLT6810-06, Customized OLT Chassis with Standard Fan Board, 2 MCU Slots and 4 Line Card Slots,AC/DC Power Supply
1x DC -36~-72VDC
2x AC 100-240V
2x DC -36~-72V
1x AC 100-240V+1x DC -36~-72V
Storage -40°C to 80°C (-40 to 176℉)
Storage 5%~95% (Non-condensing)
Connectivity Solutions
Features
OLT6810-06, Customized OLT Chassis with Standard Fan Board, 2 MCU Slots and 4 Line Card Slots,AC/DC Power Supply
OLT6810-06 provides GPON, EPON, 10G EPON access, supports FTTH/O multiple network construction modes to realize a single optical fiber network covering all services, simplifies network architecture and reduces OPEX. It supports mixed insertion of service boards without slot limits, improving the switching capacity and performance of the system, and supports dual master control, dual power supply (1+1 backup), and multiple uplink protections to provide a safe and reliable operating environment. The device's smart fan for speed regulation, alarm query and performance monitoring provide users with the ultimate customer experience.
1x DC -36~-72VDC
2x AC 100-240V
2x DC -36~-72V
1x AC 100-240V+1x DC -36~-72V
Storage -40°C to 80°C (-40 to 176℉)
Storage 5%~95% (Non-condensing)
Questions & Answers
Customer Reviews
Resources
5.934,93 € (Incl. VAT)