FHD (FS High Density) series MTP® fiber cassette modules offer 12-fiber MTP® adapter on the rear of the units routed to duplex LC adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications. Universal polarity to be used at both ends of a Method B trunk reduces the complexity of a fiber network, ensuring consistent polarity, and streamlining network maintenance.
The MTP®-12 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 48 fiber connections to be deployed in the FHD series rack unit (1 RU).
Click to open expanded view
FHD MTP®-12 Cassette, 12 Fibers OS2 Single Mode, Universal Polarity, MTP® to 6 x LC Duplex (Blue), 0.35dB max
FHD 12 Fibers Elite MTP®-12 to LC Duplex Fiber Optic Plug-N-Play Cassette, 12 Strands OS2 9/125μm SMF
* FHD is a registered trademark of FS.COM Ltd.
Connectivity Solutions
Features
FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.
Clear Numbering
Visible port identification helps to follow array connection
Zirconia Ceramic Sleeves
High precision to ensure maximum connection between cables
Double-layer Fixing Structure
Security panel improves installation and connection stability
With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.
Tool-less removable top cover simplifies the operation
Sliding drawer improves front access to cabling
Unique one-piece structure for fast deployment
Patching, cross-connect or splicing in a minimum space
Fiber Mode | OS2 9/125μm | OS2 9/125μm | OS2 9/125μm | OS2 9/125μm | OS2 9/125μm | OS2 9/125μm |
Fiber Count | 12 Fibers | 12 Fibers | 12 Fibers | 8 Fibers | 24 Fibers | 24 Fibers |
Number of LC Port | 6 Ports | 6 Ports | 6 Ports | 4 Ports | 12 Ports | 12 Ports |
Number of MTP® Port | 1 Port | 1 Port | 1 Port | 1 Port | 1 Port | 1 Port |
Polarity | Universal | Type A | Type AF | Universal | Type A | Type AF |
Trunk Method | Used with the Method B Trunk | Used with the Method A Trunk | Used with the Method A Trunk | Used with the Method B Trunk | Used with the Method A Trunk | Used with the Method A Trunk |
Cassette Method | MTP® Cassettes (Universal) | MTP® Cassettes (A to AF) | MTP® Cassettes (A to AF) | MTP® Cassettes (Universal) | MTP® Cassettes (A to AF) | MTP® Cassettes (A to AF) |
Videos
FHD 12 Fibers Elite MTP®-12 to LC Duplex Fiber Optic Plug-N-Play Cassette, 12 Strands OS2 9/125μm SMF
FHD (FS High Density) series MTP® fiber cassette modules offer 12-fiber MTP® adapter on the rear of the units routed to duplex LC adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications. Universal polarity to be used at both ends of a Method B trunk reduces the complexity of a fiber network, ensuring consistent polarity, and streamlining network maintenance.
The MTP®-12 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 48 fiber connections to be deployed in the FHD series rack unit (1 RU).
* FHD is a registered trademark of FS.COM Ltd.
FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.
Clear Numbering
Visible port identification helps to follow array connection
Zirconia Ceramic Sleeves
High precision to ensure maximum connection between cables
Double-layer Fixing Structure
Security panel improves installation and connection stability
With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.
Tool-less removable top cover simplifies the operation
Sliding drawer improves front access to cabling
Unique one-piece structure for fast deployment
Patching, cross-connect or splicing in a minimum space
Fiber Mode | OS2 9/125μm | OS2 9/125μm | OS2 9/125μm | OS2 9/125μm | OS2 9/125μm | OS2 9/125μm |
Fiber Count | 12 Fibers | 12 Fibers | 12 Fibers | 8 Fibers | 24 Fibers | 24 Fibers |
Number of LC Port | 6 Ports | 6 Ports | 6 Ports | 4 Ports | 12 Ports | 12 Ports |
Number of MTP® Port | 1 Port | 1 Port | 1 Port | 1 Port | 1 Port | 1 Port |
Polarity | Universal | Type A | Type AF | Universal | Type A | Type AF |
Trunk Method | Used with the Method B Trunk | Used with the Method A Trunk | Used with the Method A Trunk | Used with the Method B Trunk | Used with the Method A Trunk | Used with the Method A Trunk |
Cassette Method | MTP® Cassettes (Universal) | MTP® Cassettes (A to AF) | MTP® Cassettes (A to AF) | MTP® Cassettes (Universal) | MTP® Cassettes (A to AF) | MTP® Cassettes (A to AF) |
Questions & Answers
Customer Reviews
Resources
117,81 € (Incl. VAT)