FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FDB-24F-AS01.
This picture is about FDB-24F-AS01.
This picture is about FDB-24F-AS01.
This picture is about FDB-24F-AS01.
This picture is about FDB-24F-AS01.
This picture is about FDB-24F-AS01.
This picture is about FDB-24F-AS01.
This picture is about FDB-24F-AS01.
This picture is about FDB-24F-AS01.
This picture is about FDB-24F-AS01.
This picture is about FDB-24F-AS01.
This picture is about FDB-24F-AS01.

24 Fibers Optic Distribution Box, SC A/U and LC, Steel, Wall Mount, Indoor

#168236
#168236

24 Fibers IP53 Wall Mount FTTx

117,81 € (Incl. VAT)
FS P/N: FDB-24F-AS01
32 Sold
2 Reviews
5 Questions
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

24 Fibers Optic Distribution Box, SC A/U and LC, Steel, Wall Mount, Indoor

Fiber Distribution Box is made of high-strength steel, anti-UV, anti-aging ability. The distribution box is used as a termination point for the feeder cable to connect with drop cable in FTTx communication network system. The fiber fixing, splitting, splicing and jumper can be done in this box, and meanwhile it provides solid protection and management for the FTTx network building.

Specifications
Model
FDB-24F-AS01
Splitter
None
Adapter Type
SC, LC
Protection Level
IP53
Operating Temperature
-25 to 55°C (-13 to 131°F)
Environment Humidity
≤95% (+40°C)
Insertion Loss(dB)
≤0.3
Return Loss(dB)
PC≥45,UPC≥50,APC≥60
Insertion Times
1000
Install
Wall
Environment
Indoor
Material
Outer Shell: Cold-rolled steel sheets
Plastic Parts: PC+ABS
Metal Accessories: Stainless Steel
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
FTTx Solution-1
View products
FTTx Solution-2
View products
FTTx Solution-3
View products

Features

Graceful and Elegant, Strong and Durable

High-quality sheet metal with good mechanical strength.

Moisture-proof, waterproof, dustproof, anti-aging.

The opening angle> 120°, convenient for operation and maintenance.

Optical Cable and Optical Fiber Protection and Management
Fiber fixing, splitting, splicing, jumper can all be done in this box.
Wall Mount
Indoor
IP53 Protection
Mechanical Seal
FTTx
Accessories Included in Fiber Distribution Box
Each fiber distribution box comes with an accessory package, including electrical tape, hose, etc.

Wall Hanging Accessories x4

Fusion Protection Tubes x24

Electrical Tape x1

Hose x3m

Straps x6

Hose Clamps x2

Key x1

Specifications

24 Fibers Optic Distribution Box, SC A/U and LC, Steel, Wall Mount, Indoor

Fiber Distribution Box is made of high-strength steel, anti-UV, anti-aging ability. The distribution box is used as a termination point for the feeder cable to connect with drop cable in FTTx communication network system. The fiber fixing, splitting, splicing and jumper can be done in this box, and meanwhile it provides solid protection and management for the FTTx network building.

Specifications
Model
FDB-24F-AS01
Splitter
None
Adapter Type
SC, LC
Protection Level
IP53
Operating Temperature
-25 to 55°C (-13 to 131°F)
Environment Humidity
≤95% (+40°C)
Insertion Loss(dB)
≤0.3
Return Loss(dB)
PC≥45,UPC≥50,APC≥60
Insertion Times
1000
Install
Wall
Environment
Indoor
Material
Outer Shell: Cold-rolled steel sheets
Plastic Parts: PC+ABS
Metal Accessories: Stainless Steel
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
FTTx Solution-1
View products
FTTx Solution-2
View products
FTTx Solution-3
View products
Features
Graceful and Elegant, Strong and Durable

High-quality sheet metal with good mechanical strength.

Moisture-proof, waterproof, dustproof, anti-aging.

The opening angle> 120°, convenient for operation and maintenance.

Optical Cable and Optical Fiber Protection and Management
Fiber fixing, splitting, splicing, jumper can all be done in this box.
Wall Mount
Indoor
IP53 Protection
Mechanical Seal
FTTx
Accessories Included in Fiber Distribution Box
Each fiber distribution box comes with an accessory package, including electrical tape, hose, etc.

Wall Hanging Accessories x4

Fusion Protection Tubes x24

Electrical Tape x1

Hose x3m

Straps x6

Hose Clamps x2

Key x1

Questions & Answers

Customer Reviews

Resources

117,81 € (Incl. VAT)

Pre-order