FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about E810XXVDA4.
This picture is about E810XXVDA4.

Intel® E810-XXVDA4 Ethernet Network Interface Card, 25G Quad-Port SFP28, PCIe 4.0 x 16, Full Height

#160021
#160021

25G Quad-Port SFP28 PCIe 4.0 × 16

599,00 € (Excl. VAT)
FS P/N: E810XXVDA4
712,81 € (Incl. VAT)
FS P/N: E810XXVDA4
187 Sold
4 Reviews
4 Questions
18 in DE Warehouse, Get it by 23 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

25 Gigabit Quad Port SFP28 Intel® E810-XXVDA4 Low Latency Ethernet Network Interface Card

Intel® E810-XXVDA4 network adapters improve application efficiency and network performance with innovative and versatile capabilities. By supporting the PCIe 4.0x 16 host interface, the E810-XXVDA4 adapter provides sufficient bandwidth for line rate traffic on Quad 25Gb ports. It is designed to optimize high-performance system workloads for Cloud and Communications.

Specifications
Ports
Quad
Controller
Intel® Ethernet Controller E810-CAM1
Supported Ethernet Speeds
25/10GbE
Host Interface
PCIe 4.0 x 16
Cabling Type
SFP28 Transceiver, DAC and AOC
Link Rate
16 GT/s
Connectivity (VT-c)
Yes
OS Support
Windows, Linux, VMware, FreeBSD
Bracket Height
Full Height
Max. Power Consumption
22.9W
Storage Humidity
90% max. non-condensing relative humidity at 35ºC
Storage Temperature
-40 °C to 70 °C (-40 °F to 158 °F)
Technology
Ethernet
Operating Temperature
0 °C to 60 °C (32 °F to 140 °F)
Card PCB Dimensions (WxD)
6.58x 4.37" (167x 111mm)
RoHS R6 Compliant
Yes
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
25G with Server
View products
Client-Server Architecture
View products
Dual-redundant Server Access
View products
Three-Node Server Cluster
View products

Features

Intel E810 Chip Moves Data Faster
The Intel E810 chip supports up to 100Gb/s throughput for a variety of workloads and increases agility for Communications, Cloud, and Enterprise IT network solutions.
Low latency
High scalability
Interoperability
Agility
Optimization
Advanced Connection Virtualization Technology

Enhancing network performance and manageability in virtualized environments is crucial for areas such as cloud computing, virtualized data centers, and network function virtualization.

Intelligent Offloads Reduce CPU Utilization for I/O

By assisting the host processor, improving network performance, reducing the load on the host processor, and thereby enhancing system efficiency.

Specifications

25 Gigabit Quad Port SFP28 Intel® E810-XXVDA4 Low Latency Ethernet Network Interface Card

Intel® E810-XXVDA4 network adapters improve application efficiency and network performance with innovative and versatile capabilities. By supporting the PCIe 4.0x 16 host interface, the E810-XXVDA4 adapter provides sufficient bandwidth for line rate traffic on Quad 25Gb ports. It is designed to optimize high-performance system workloads for Cloud and Communications.

Specifications
Ports
Quad
Controller
Intel® Ethernet Controller E810-CAM1
Supported Ethernet Speeds
25/10GbE
Host Interface
PCIe 4.0 x 16
Cabling Type
SFP28 Transceiver, DAC and AOC
Link Rate
16 GT/s
Connectivity (VT-c)
Yes
OS Support
Windows, Linux, VMware, FreeBSD
Bracket Height
Full Height
Max. Power Consumption
22.9W
Storage Humidity
90% max. non-condensing relative humidity at 35ºC
Storage Temperature
-40 °C to 70 °C (-40 °F to 158 °F)
Technology
Ethernet
Operating Temperature
0 °C to 60 °C (32 °F to 140 °F)
Card PCB Dimensions (WxD)
6.58x 4.37" (167x 111mm)
RoHS R6 Compliant
Yes
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
25G with Server
View products
Client-Server Architecture
View products
Dual-redundant Server Access
View products
Three-Node Server Cluster
View products
Features
Intel E810 Chip Moves Data Faster
The Intel E810 chip supports up to 100Gb/s throughput for a variety of workloads and increases agility for Communications, Cloud, and Enterprise IT network solutions.
Low latency
High scalability
Interoperability
Agility
Optimization
Advanced Connection Virtualization Technology

Enhancing network performance and manageability in virtualized environments is crucial for areas such as cloud computing, virtualized data centers, and network function virtualization.

Intelligent Offloads Reduce CPU Utilization for I/O

By assisting the host processor, improving network performance, reducing the load on the host processor, and thereby enhancing system efficiency.

Questions & Answers

Customer Reviews

Resources

599,00 € (Excl. VAT)

712,81 € (Incl. VAT)

18 in DE Warehouse