FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S1900-24T.
00:54
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about S1900-24T.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

S1900-24T, 24-Port Gigabit Ethernet L2 Unmanaged Switch, Metal, Fanless, Desktop/Rackmount

#132531
#132531

Marvell Auto-MDI/MDIX Desktop/Rackmount

97,58 € (Incl. VAT)
FS P/N: S1900-24T
1.8K Sold
19 Reviews
25 Questions
8 in DE Warehouse, Get it by 03 Jun, 2024
57 in Global Warehouse, Get it by 03 Jun, 2024
8 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S1900-24T, 24-Port Gigabit Ethernet L2 Unmanaged Switch, Metal, Fanless, Desktop/Rackmount

The S1900-24T Gigabit Ethernet L2 unmanaged switch offers a seamless network connection, with all ports supporting Auto MDI/MDIX function. Boasting 24x 10/100/1000Mbps Auto-Negotiation RJ45 ports, this switch facilitates a cost-effective upgrade to a high-performance 1000Mbps network.
Featuring a 6KV professional integrated lightning protection circuit for stable operation, it's the ideal choice for extending or upgrading to a high-speed and reliable gigabit wired network. The S1900-24T switch with reliable hardware and rich functions, is suitable for scenarios such as SMBs, SOHO, and campus branch networks.

Specifications
Ports
24x 10/100/1000BASE-T RJ45
Switch Chip
Marvell 88E1685
Switching Capacity
48 Gbps
MAC Address
8K
Forwarding Rate
35.7 Mpps
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3x
Packet Buffer
0.25MB
Transfer Method
Store-and-Forward
Jumbo Frame
10,000
Input Range
100-240VAC, 50-60Hz, 0.7A
Lightning Protection
6KV Port and Power
Output Voltage
12V, 2A
Product Material
Metal
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Mounting Options
Desktop and Rack
Operating Temperature
0 to 40ºC (32 to 104°F)
Dimensions (HxWxD)
1.73''x11.57''x7.01'' (44x294x178mm)
Max. Power Consumption
13W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Simplified Office Networking Solution
Enterprise SOHO Network Solution
View products
Simplified Office Networking Solution
View products

Features

Improve Management with an Integrated Campus Network
Deployment of stacking switches, extensible architecture and intelligent O&M offers a simple, flexible, and high-performance 10G network for serving all scenarios on campus.
Plug and Play, No Configuration Required

A plug-and-play design makes for easy deployment, no technician needed. Wired network is available after plugging an Ethernet cable effortlessly without time-consuming operations.

All Gigabit Ports, Enjoy High-Speed Networking
The switch provides 24x 10/100/1000Mbps auto-negotiation RJ45 ports. AlI ports feature wire speed forwarding, the transmission time is reduced, easily expand your network.
Marvell 88E1685
Marvell Chip
1000M
Power Budget
48 Gbps
Switching Capacity
Fanless, Noiseless Design

Extend your network without disrupting your quiet office environment.

RJ45 Ports
24x 10/100/1000BASE-T
5x 10/100/1000BASE-T
8x 10/100/1000BASE-T
16x 10/100/1000BASE-T
Management Type
Unmanaged
Unmanaged
Unmanaged
Unmanaged
Power Supply
Internal
External
External
External
Fan
Fanless
Fanless
Fanless
Fanless
Mounting Options
Desktop or Rackmount
Desktop or Wallmount
Desktop or Wallmount
Desktop or Wallmount
IEEE 802.3az (EEE)
yesyes
Specifications

S1900-24T, 24-Port Gigabit Ethernet L2 Unmanaged Switch, Metal, Fanless, Desktop/Rackmount

The S1900-24T Gigabit Ethernet L2 unmanaged switch offers a seamless network connection, with all ports supporting Auto MDI/MDIX function. Boasting 24x 10/100/1000Mbps Auto-Negotiation RJ45 ports, this switch facilitates a cost-effective upgrade to a high-performance 1000Mbps network.
Featuring a 6KV professional integrated lightning protection circuit for stable operation, it's the ideal choice for extending or upgrading to a high-speed and reliable gigabit wired network. The S1900-24T switch with reliable hardware and rich functions, is suitable for scenarios such as SMBs, SOHO, and campus branch networks.

Specifications
Ports
24x 10/100/1000BASE-T RJ45
Switch Chip
Marvell 88E1685
Switching Capacity
48 Gbps
MAC Address
8K
Forwarding Rate
35.7 Mpps
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3x
Packet Buffer
0.25MB
Transfer Method
Store-and-Forward
Jumbo Frame
10,000
Input Range
100-240VAC, 50-60Hz, 0.7A
Lightning Protection
6KV Port and Power
Output Voltage
12V, 2A
Product Material
Metal
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Mounting Options
Desktop and Rack
Operating Temperature
0 to 40ºC (32 to 104°F)
Dimensions (HxWxD)
1.73''x11.57''x7.01'' (44x294x178mm)
Max. Power Consumption
13W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Simplified Office Networking Solution
Enterprise SOHO Network Solution
View products
Simplified Office Networking Solution
View products
Features
Improve Management with an Integrated Campus Network
Deployment of stacking switches, extensible architecture and intelligent O&M offers a simple, flexible, and high-performance 10G network for serving all scenarios on campus.
Plug and Play, No Configuration Required

A plug-and-play design makes for easy deployment, no technician needed. Wired network is available after plugging an Ethernet cable effortlessly without time-consuming operations.

All Gigabit Ports, Enjoy High-Speed Networking
The switch provides 24x 10/100/1000Mbps auto-negotiation RJ45 ports. AlI ports feature wire speed forwarding, the transmission time is reduced, easily expand your network.
Marvell 88E1685
Marvell Chip
1000M
Power Budget
48 Gbps
Switching Capacity
Fanless, Noiseless Design

Extend your network without disrupting your quiet office environment.

RJ45 Ports
24x 10/100/1000BASE-T
5x 10/100/1000BASE-T
8x 10/100/1000BASE-T
16x 10/100/1000BASE-T
Management Type
Unmanaged
Unmanaged
Unmanaged
Unmanaged
Power Supply
Internal
External
External
External
Fan
Fanless
Fanless
Fanless
Fanless
Mounting Options
Desktop or Rackmount
Desktop or Wallmount
Desktop or Wallmount
Desktop or Wallmount
IEEE 802.3az (EEE)
yesyes

Questions & Answers

Customer Reviews

Resources

97,58 € (Incl. VAT)

8 in DE Warehouse
57 in Global Warehouse