The S1900-5T Gigabit Ethernet unmanaged switch provides a seamless network connection; all ports support the Auto MDI/MDIX function. With 5x 10/100/1000Mbps Auto-Negotiation RJ45 ports, the switch can upgrade your old network to a low-cost, easy-to-use, high-performance 1000Mbps network. Featuring easy-to-install and use features, the switch is suitable for expanding your home or office network. The LED on the front panel can dynamically display the operational status of the network.
Click to open expanded view
S1900-5T, 5-Port Gigabit Ethernet L2 Unmanaged Switch, Metal, Fanless, Desktop/Wall-Mount
S1900-5T, 5-Port Gigabit Ethernet L2 Unmanaged Switch, Metal, Fanless, Desktop/Wall-Mount
Connectivity Solutions
Features
A plug-and-play design makes for easy deployment, no technician needed. Wired network is available after plugging an Ethernet cable effortlessly without time-consuming operations.
The switch supports IEEE 802.3az which cuts down on power consumption during periods of low data activity, put the unused port into sleep mode, saving a substantial amount of power.
RJ45 Ports | 5x 10/100/1000BASE-T | 8x 10/100/1000BASE-T | 16x 10/100/1000BASE-T | 24x 10/100/1000BASE-T |
Management Type | Unmanaged | Unmanaged | Unmanaged | Unmanaged |
Power Supply | External | External | External | Internal |
Fan | Fanless | Fanless | Fanless | Fanless |
Mounting Options | Desktop or Wallmount | Desktop or Wallmount | Desktop or Wallmount | Desktop or Rackmount |
IEEE 802.3az (EEE) | — | — |
Videos
S1900-5T, 5-Port Gigabit Ethernet L2 Unmanaged Switch, Metal, Fanless, Desktop/Wall-Mount
The S1900-5T Gigabit Ethernet unmanaged switch provides a seamless network connection; all ports support the Auto MDI/MDIX function. With 5x 10/100/1000Mbps Auto-Negotiation RJ45 ports, the switch can upgrade your old network to a low-cost, easy-to-use, high-performance 1000Mbps network. Featuring easy-to-install and use features, the switch is suitable for expanding your home or office network. The LED on the front panel can dynamically display the operational status of the network.
A plug-and-play design makes for easy deployment, no technician needed. Wired network is available after plugging an Ethernet cable effortlessly without time-consuming operations.
The switch supports IEEE 802.3az which cuts down on power consumption during periods of low data activity, put the unused port into sleep mode, saving a substantial amount of power.
RJ45 Ports | 5x 10/100/1000BASE-T | 8x 10/100/1000BASE-T | 16x 10/100/1000BASE-T | 24x 10/100/1000BASE-T |
Management Type | Unmanaged | Unmanaged | Unmanaged | Unmanaged |
Power Supply | External | External | External | Internal |
Fan | Fanless | Fanless | Fanless | Fanless |
Mounting Options | Desktop or Wallmount | Desktop or Wallmount | Desktop or Wallmount | Desktop or Rackmount |
IEEE 802.3az (EEE) | — | — |
Questions & Answers
Customer Reviews
Resources
30,94 € (Incl. VAT)