FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP
FREE DELIVERY on Orders over £79 (excl. VAT)

United Kingdom

This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.

RJ11 6P4C Telephone Modular Plug, 50pcs/Pack

#216581
#216581

Gold-plated Connector 6P4C ABS Material

£6.60 inc. VAT
FS P/N: RJ116P4C
2 Sold
0 Review
0 Question
Pre-order, Ship by 28 Oct 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service on orders over £79.00
Project Inquiry
1-Year Warranty

RJ11 (6P4C) Modular Plug with Gold Plated Contacts

The right solution to customize your lengths of modular cables. These modular plugs are made of high-strength ABS, which is oxidation-resistant and durable enough to withstand daily wear and tear, and have gold-plated contacts for error-free data transfer for voice applications. RJ11 connectors for 4 conductors, stranded wire, round phone cables.

Specifications
Product Type
Modular Plug
Color
Clear
Cable Type
Flat RJ11 Cable
Package
50Pcs/Pack
Application Sector
Commercial, Residential
Connector
RJ11 Male
Operating Temperature
-20 to 80℃ (-4 to 176℉)
Warranty
1 year
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
RJ11 Connectors for Telephone Cables

The right solution to customize your lengths of modular cables.

Gold-plated contacts for reliable data transfers.

Modular design to meet industry design standards.

Made of high-strength ABS, which is oxidation-resistant and durable.

Wide Range of Application Scenarios
Used for home and individual users, commercial offices, government agencies and public services, and other industries and fields to achieve internal communication and provide external communication channels.
Fax machine for use in the office
Telephone for use at home
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Recently Viewed