FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP
FREE DELIVERY on Orders over £79 (excl. VAT)

United Kingdom

This picture is about U-8FXS.
This picture is about U-8FXS.
This picture is about U-8FXS.
This picture is about U-8FXS.
This picture is about U-8FXS.
This picture is about U-8FXS.

U-8FXS, Configurable 8 FXS Ports, Analog Telephony Card for IP PBX-U502/U503

#140400
#140400

8 FXS Ports Hot Pluggable Web GUI

£224.40 inc. VAT
FS P/N: U-8FXS
13 Sold
5 Reviews
6 Questions
Pre-order, Ship by 9 Sep 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service
Project Inquiry
Online Installation
1-Year Warranty
30-Day Returns
30-Day Exchange

U-8FXS, Configurable 8 FXS Analog Telephone Ports, Telephony Card for IP PBX-U502/U503

When your business expands, more users and concurrent calls can be added easily to meet growing business needs through the telephony cards in the IP PBX. U-8FXS can be flexibly configured in PBX-U502/U503 by hot-plug mode to expand its functionality, it supports 8 FXS analog telephone ports and any four boards of the same series can be applied according to your specific needs.

Telephone cards, IP PBX, together with other devices, like fax and analog phones allow large and medium-sized businesses to build powerful and scalable unified communication and collaboration solutions.

Specifications
Ports
8 FXS
Matching IP PBX
Interface
RJ45
Max Power Consumption
8.48W
Storage Temperature
-20°C to 80°C
Operating Temperature
0°C to 45°C
Humidity
10%-90% Non-Condensing
Dimensions(H×W×D)
0.79''× 8.15''× 5.12'' (20×207×130mm)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Telephony Cards to Expand the Functionality of PBX-U502/U503
FXO card, FXS card, FXO & FXS hybrid card, E1/T1 card to enable a flexible combination of telephony interfaces for easy future expansion.
What is the FXS Port?

The FXS port connects telephones, faxes, etc., and supports them in transmitting over telephone lines and converting analog signals to digital signals for network communication.

Flexible Expansion

U502/U503 equipped with this telephony card (four) supports up to 32 analog phones or fax machines and expands services more flexibly.

Matching IP PBX
PBX-U502/U503
PBX-U502/U503
PBX-U502/U503
PBX-U502/U503
8 FXO
yes
8 FXS
yes
4 FXU
yes
4 E1/T1
yes
Standard Interface
RJ45
RJ48
RJ45
RJ45
Max Power Consumption
8.48W
13.20W
7.28W
6.61W
Storage Temperature
-20°C to 80°C
-20°C to 80°C
-20°C to 80°C
-20°C to 80°C
Operating Temperature
0°C to 45°C
0°C to 45°C
0°C to 45°C
0°C to 45°C
Humidity
10%-90% Non-Condensing
10%-90% Non-Condensing
10%-90% Non-Condensing
10%-90% Non-Condensing
Dimensions
20×207×130mm
20×207×130mm
20×207×130mm
20×207×130mm
Questions & Answers
Ask a question
All (6)Port Configuration (2)Ports (2)Application (1)Compatibility (1)Hot Swappable (1)Matching Chassis (1)SFP+ Port (1)
Customer Reviews
Write a review
(undefined reviews)
4.6
5 stars
4 stars
3 stars
2 stars
1 star
3
2
0
0
0

B***r

United States

9 Dec 2021
4.0
The performance of this card is definitely worth the money. Using it to connect our analog telephony lines and it works very well with a user-friendly setup. I highly recommend it.
Verified Purchase
Helpful 2
Comment 0

J***z

Ukraine

3 Dec 2021
5.0
At first, I was not very clear about the port configuration and I contacted FS technical team, and quickly got a professional answer, it seems that their services have always been great. We have placed more than ten orders of switches and cameras in the past year and the quality is always good, we are confident in FS.
Verified Purchase
Helpful 2
Comment 0

L***i

Poland

1 Dec 2021
5.0
I have to say that FS customer service is excellent, my problems can be promptly replied to solve, and they can put forward a practical solution, of course, the product itself, needless to say, as always, the good quality.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed