CA-HP200-H provides a convenient pendant mount solution that can optimize PTZ dome camera placement in areas with high ceilings. Made from durable aluminum alloy, this weatherproof extender is suitable for both indoor and outdoor surveillance setups. Used with CA-HP005, it can extend the camera 7.87" (200mm) further away from the ceiling, ensuring optimal positioning for capturing surveillance footage.
Click to open expanded view
CA-HP200-H, 200mm Extender for PTZ Dome Pendant Mount
#186541
#186541
SGD 17.44 (Incl. GST)
FS P/N: CA-HP200-H
0 Sold
0 Review
0 Question
Pre-order, Ship by 4 Dec 2024
See more Warehouse
Deliver to Singapore, 178958
Free Shipping via Fedex International Priority on orders over SGD 99.00
1-Year Warranty
CA-HP200-H, 200mm Extender for PTZ Dome Pendant Mount
Specifications
Application
Indoor or Outdoor, PTZ Dome Pendant Installation
Material
Aluminum Alloy
Dimensions (H × W × D)
Φ2.3"x8.9" (Φ59x226mm)
Weight
0.9lb (0.42kg)
Features
Durable Aluminum Alloy Construction with Anti-Rust Coating
This extender is crafted from aluminum alloy, ensuring long-lasting performance. Treated with an anti-rust coating, it is ideal for both indoor and outdoor installations.
Enhance Installation Flexibility with Great Compatibility
Provide Broader Surveillance Coverage in Areas with High Ceilings
By increasing the distance between the camera and the ceiling, it provides effective surveillance coverage in spacious environments, such as airports, shopping malls, and warehouses.
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed