FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about IPC425-8M-P.
This picture is about IPC425-8M-P.
This picture is about IPC425-8M-P.
This picture is about IPC425-8M-P.
This picture is about IPC425-8M-P.
This picture is about IPC425-8M-P.
This picture is about IPC425-8M-P.
This picture is about IPC425-8M-P.
This picture is about IPC425-8M-P.
This picture is about IPC425-8M-P.
This picture is about IPC425-8M-P.
This picture is about IPC425-8M-P.

IPC425-8M-P, Ultra HD 8MP PTZ Dome Network Camera, Pan Tilt 25X Optical Zoom, Face Capture PoE Network Camera with Varifocal 6-150mm Lens

#154788
#154788

IR Face Capture Waterproof

SGD 4,170.34 (Incl. GST)
FS P/N: IPC425-8M-P
40 Sold
4 Reviews
7 Questions
2 in Global Warehouse, Get it by 8 Jul 2024
See more Warehouse
Free Shipping via Fedex International Priority
Products and Project Inquiry
2-Year Warranty
30-Day Returns
30-Day Exchange

IPC425-8M-P, Ultra HD 8MP PTZ Dome Network Camera, Pan Tilt 25X Optical Zoom, Outdoor/Indoor PoE IP Camera with Varifocal 6-150mm Lens

Adopting a 8 megapixel progressive scan CMOS sensor with a 6-150mm motorized varifocal Lens, the network camera can provide a high-definition professional surveillance and security solution. With the IR range of up to 200m(656ft), the camera can also deliver clear video at night. Designed for indoor and outdoor environments, it is IP66 weatherproof, ideal for governments and social public places and other SMBs. It is compatible with ONVIF Profile G, Profile M, Profile S and Profile T protocol, enabling interoperability with numerous third-party devices.

Specifications
Case Type
PTZ
Image Sensor
1/1.8''CMOS Progressive Scan Sensor
Max.Resolution
8 Megapixel
Focal Length
6.0 - 150.0mm, Motorized
Max.Frame
3840x2160 @ 30fps
Tilt Range
–15° to 90° (auto reverse)
IR Range
Up to 200m(656ft)
Field of View
60.5° - 3.1°(H),36.3° - 1.8°(V), 74.3° - 3.7°(D)
Min.Illumination
0.003 Lux (F1.5, AGC ON) 0 Lux with IR
Interoperability
ONVIF® Profile G, ONVIF® Profile M, ONVIF® Profile S, ONVIF® Profile T Specification at onvif.org
Pan Range
360° (endless)
Digital Noise Reduction
2D/3D DNR
Video Compression
Ultra 265, H.265, H.264, MJPEG
Edge Storage
Micro SD, up to 256 GB
Ingress Protection
IP66
Operating Temperature
-40 to 70°C (-40 to 158°F)
Power Supply
AC 24V±25%, DC 24V±25%, PoE (PSE Required)
Max.Power Consumption
58W
Storage Humidity
≤95% RH (Non-condensing)
Dimensions (HxWxD)
15.1''× 8.9'' x 8.9''(384.8 × 227 x 227mm)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
4K Ultra HD Resolution

With a max resolution of 3840x2160 at 30fps, the camera can pick up more details, providing sharper video, realistic color representation, suitable for small, medium, and large enterprises.

360° Panoramic Coverage with No Blind Spots

360 ° panoramic viewing angle and powerful 25x optical zoom function allow you to not only have a broad field of view, but also focus with the finest detail, let you immediately pay attention to related events.

Real-time Understanding of Foot Traffic

People counting function helps analyze visitor trends and peak visitor times to improve business operations.

ONVIF Ensures Compatibility

This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
4
0
0
0
0

C***r

United States

December 06, 2023
5.0
In summary, the PTZ camera with 25x zoom and 8MP resolution is a fantastic investment for anyone who values top-notch image quality and versatility. It's changed the way I capture moments and monitor my surroundings.
Verified Purchase
Helpful 0
Comment 0

C***p

Japan

November 04, 2023
5.0
The IPC425-8M-P PTZ Dome Camera has impressed me with its performance. The 8MP resolution delivers sharp and detailed footage, and the 25X optical zoom allows me to zoom in on specific areas effortlessly. The face capture feature is a standout, providing an extra layer of security for my property. Overall, a reliable and feature-rich camera for those looking for top-notch surveillance capabilities.
Verified Purchase
Helpful 0
Comment 0

G***t

Singapore

July 05, 2023
5.0
As a security professional, the IPC425-8M-P is now my go-to camera for advanced surveillance needs. The 8MP resolution ensures high-quality images, and the 25X optical zoom is unmatched in its capability. The PoE setup streamlines the installation process and the pan-tilt functionality enhances overall coverage, making this camera an exceptional choice for any professional setting.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed