The NSG-3100 can identify and prevent potential threats associated with high-risk applications . It provides comprehensive and granular visibility and control of applications by Qos and other security policies. At the same time, comprehensive software features of NSG-3100 provides real-time protection for applications from network attacks including viruses, spyware worms, botnets, ARP spoofing, DOS/DDOS, Trojans, buffer overflows, and SQL injections. And policies can be defined that guarantee bandwidth to mission-critical applications while restricting or blocking unauthorized or malicious applications. It incorporates comprehensive network security and advanced firewall features for large and medium-sized enterprises and data centers.
![NSG-5100 Next-Generation Firewall, 6 x 1Gb RJ45 and 4 x 1Gb SFP This picture is about .](https://resource.fs.com/mall/products/800x800/90594.main.jpg)
Click to open expanded view
![NSG-5100 Next-Generation Firewall, 6 x 1Gb RJ45 and 4 x 1Gb SFP This picture is about .](https://resource.fs.com/mall/products/60x60/90594.main.jpg)
![NSG-5100 Next-Generation Firewall, 6 x 1Gb RJ45 and 4 x 1Gb SFP This picture is about .](https://resource.fs.com/mall/products/60x60/90594.B.jpg)
![NSG-5100 Next-Generation Firewall, 6 x 1Gb RJ45 and 4 x 1Gb SFP This picture is about .](https://resource.fs.com/mall/products/60x60/90594.C.jpg)
![NSG-5100 Next-Generation Firewall, 6 x 1Gb RJ45 and 4 x 1Gb SFP This picture is about .](https://resource.fs.com/mall/products/60x60/90594.D.jpg)
![NSG-5100 Next-Generation Firewall, 6 x 1Gb RJ45 and 4 x 1Gb SFP This picture is about .](https://resource.fs.com/mall/products/60x60/90594.E.jpg)
![NSG-5100 Next-Generation Firewall, 6 x 1Gb RJ45 and 4 x 1Gb SFP This picture is about .](https://resource.fs.com/mall/products/60x60/90594.F.jpg)
![NSG-5100 Next-Generation Firewall, 6 x 1Gb RJ45 and 4 x 1Gb SFP This picture is about .](https://resource.fs.com/mall/products/60x60/90594.G.jpg)
![NSG-5100 Next-Generation Firewall, 6 x 1Gb RJ45 and 4 x 1Gb SFP This picture is about .](https://resource.fs.com/mall/products/60x60/90594.H.jpg)
NSG-5100 Next-Generation Firewall, 6 x 1Gb RJ45 and 4 x 1Gb SFP
NSG-5100 Next-Generation Firewall
![](https://resource.fs.com/mall/fs_scene_images/20211214/163946496261b840024d9527.11348018.png.webp)
With advanced IPS, URL filtering, antivirus, attack defense, NSG-5100 can filter threats and provide comprehensive L2-L7 layer network security protection. (Subscription Services Required)
Intelligent recognition helps identify massive Internet applications. Combined with a wealth of control strategies, it provides powerful security control functions. (Subscription Services Required)
Provide smart and efficient policy operation for enterprises to improve work efficiency.
The multi-core hardware platform, equipped with a 64-bit fully parallel operating system, calmly handles massive Internet access.
Port | 6 x 1Gb RJ45, 4 x 1Gb SFP | 5 x 1Gb RJ45, 4 x 1Gb Combo |
Firewall Throughput | 6 Gbps | 2.5 Gbps |
IPSec VPN Throughput | 3 Gbps | 1 Gbps |
AV Throughput | 1.2 Gbps | 700 Mbps |
IPS Throughput | 1.8 Gbps | 1 Gbps |
NGFW Throughput | 1 Gbps | 650 Mbps |
Threat Protection Throughput | 800 Mbps | 500 Mbps |
New Sessions/sec | 80,000 | 50,000 |
Maximum Concurrent Sessions | 2 M | 1 M |
SSL VPN Users (Default/Max) | 8/2,000 | 8/1,000 |