FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.
This picture is about AP-W6D2400C.

AP-W6D2400C, Cloud Managed Wi-Fi 6 802.11ax 2400 Mbps Wireless Access Point, Seamless Roaming & 2 × 2 MU-MIMO Dual Radios, Manageable via Airware, Controller or Standalone (PoE Injector Included)

#108704
#108704

Broadcom 1024 Clients Cloud-Managed

US$264.00
FS P/N: AP-W6D2400C
FS P/N: AP-W6D2400C
350 Sold
61 Reviews
67 Questions
Package:
1-Pack
3-Pack
5-Pack
237 in U.S. Warehouse, Get it by 14 May, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FS Wi-Fi 6 802.11ax 2400 Mbps Wireless Access Point, Seamless Roaming 2x2 MU-MIMO Dual Radios

Equipped with the latest and fastest Wi-Fi 6 (802.11ax) technology, AP-W6D2400C is built to provide your business with next-level coverage, ease of installation and management. It supports 2x2 MU-MIMO, and can simultaneously deliver services on the 2.4 GHz and 5 GHz bands, support 2.4 GHz to 5 GHz switchover, achieving a rate of up to 2400 Mbps in dual-5GHz bands. With built-in smart antennas that enable signals to follow Stations (STAs), providing better coverage, the AP is ideal for small and medium enterprises (SMEs), education institutions, cafes, and entertainment venues.

Specifications
Wired Interfaces
1x 10/100/1000M RJ45
AP Chip
BCM47622
Wireless Standards
802.11a/b/g/n/ac/ac Wave2/ax
Frequency Band
2.4 GHz and 5 GHz
Max Number of Users
1024
Transmission Rate
2400 Mbps
Recommended Number of Users
64
Multiple SSIDs
32
Antenna Type
Integrated Antenna
MIMO
2×2
Antenna Gain
2.4 GHz: 2× 3 dBi
5 GHz: 2× 3 dBi
Operating Mode
FAT/FIT AP
Reference Coverage Radius
15~20m
Dimensions (HxWxD)
1.02"x6.02"x7.59" (26x153x193mm)
Environment
Indoor
Mount
Ceiling/Wall
Operating Temperature
-10 to 50°C (50 to 122°F)
Power Consumption
12.95W
Storage Temperature
-40 to 70°C (40 to 158°F)
Power Supply
IEEE 802.3af PoE, DC 48V/0.3A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Controller Managed
See more
Gateway Managed
View products
Controller Managed
View products
Standalone Managed
View products

Features

Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
Easily Scale at Your Own Place

Deploy one or tens of thousands of networks quickly through configuration with Airware.

Wi-Fi 6, Wait No More
High-speed Wi-Fi that handles all your connected devices without any slowdowns.
New Wi-Fi 6
Broadcom Chip
All Bands 2400 Mbps
Seamless Roaming
Compatible with Wi-Fi 5
Wi-Fi That Follows You

With seamless roaming, your devices can keep moving between areas without signal interruption.

Enterprise Level Security You Can Trust
Protect network security with stronger encryption and rogue device monitoring.
Rogue AP Detection
DHCP Snooping
Anti-ARP Spoofing
Wireless Standard
802.11a/b/g/n/ac/ac Wave2/ax
802.11a/b/g/n/ac/ac Wave2/ax
802.11a/b/g/n/ac/ac Wave2/ax
802.11a/b/g/n/ac/ac Wave2/ax
802.11a/b/g/n/ac/ac Wave2/ax
802.11a/b/g/n/ac/ac Wave2/ax
Frequency
Dual-Band
Dual-Band
Tri-Band
Quad-Band
Tri-Band
Tri-Band
Max. Data Rate
2400 Mbps
1775 Mbps
3267 Mbps
4134 Mbps
6817 Mbps
10 Gbps
Data Rate per Band
2.4GHz: 575Mbps/5GHz: 1200 Mbps
5GHz: 1200 Mbps
2.4GHz: 575Mbps
5GHz: 1200 Mbps
2.4GHz: 574Mbps/5GHz: 1200 Mbps
5GHz: 1200 Mbps
2.4GHz: 400Mbps/5GHz: 867 Mbps
2.4GHz: 400Mbps/5GHz: 867 Mbps
5GHz: 1200 Mbps
5GHz: 1200 Mbps
2.4GHz: 300Mbps/5GHz: 867 Mbps
2.4GHz: 1150Mbps
5GHz: 4800 Mbps
5GHz: 867 Mbps
2.4GHz: 400 Mbps
5GHz: 4800 Mbps
2.4GHz: 1150 Mbps/5GHz: 4800 Mbps
Max Users
1024
1024
1040
1552
1536
1536
Concurrent Users
64
32
68
80
120
150
MIMO
2x2
2x2
2x2
2x2
4x4
4x4
Chip
Broadcom BCM47622
Broadcom BCM47622L
Broadcom BCM47622L
Broadcom BCM47622
Broadcom BCM49408
Broadcom BCM49608
Port
1x 10/100/1000M RJ45
5x 10/100/1000M RJ45
3x 10/100/1000M RJ45
1x 100/1000M/2.5G RJ45
1x 10/100/1000M RJ45
3x 10/100/1000M RJ45
Power-over-Ethernet
802.3af
802.3af/802.3at
802.3af/802.3at
802.3af/802.3at
802.3af/802.3at
802.3af/802.3at/802.3bt
SSIDs
32
8
32
48
48
48
Management
Application
SMBs, education institutions, cafés, entertainment venues
Hotels, student dormitories, hospital wards, and small offices
SMBs, education institutions, cafés, entertainment venues
Midsize and large enterprise offices, education institutions, and business spaces
Midsize & large enterprises, education institutions, business spaces
High-end enterprise offices, conference spaces, immersive teaching, and business class lounges in airports
Mounting
Ceiling/Wall
Wall-Plate
Ceiling/Wall
Ceiling/Wall
Ceiling/Wall
Ceiling/Wall
Dimensions
26x153x193mm
40x116x86mm
48.85x220x220mm
47x230x230mm
48.85x220x220mm
53.5x255x255mm

Videos

Specifications

FS Wi-Fi 6 802.11ax 2400 Mbps Wireless Access Point, Seamless Roaming 2x2 MU-MIMO Dual Radios

Equipped with the latest and fastest Wi-Fi 6 (802.11ax) technology, AP-W6D2400C is built to provide your business with next-level coverage, ease of installation and management. It supports 2x2 MU-MIMO, and can simultaneously deliver services on the 2.4 GHz and 5 GHz bands, support 2.4 GHz to 5 GHz switchover, achieving a rate of up to 2400 Mbps in dual-5GHz bands. With built-in smart antennas that enable signals to follow Stations (STAs), providing better coverage, the AP is ideal for small and medium enterprises (SMEs), education institutions, cafes, and entertainment venues.

Specifications
Wired Interfaces
1x 10/100/1000M RJ45
AP Chip
BCM47622
Wireless Standards
802.11a/b/g/n/ac/ac Wave2/ax
Frequency Band
2.4 GHz and 5 GHz
Max Number of Users
1024
Transmission Rate
2400 Mbps
Recommended Number of Users
64
Multiple SSIDs
32
Antenna Type
Integrated Antenna
MIMO
2×2
Antenna Gain
2.4 GHz: 2× 3 dBi
5 GHz: 2× 3 dBi
Operating Mode
FAT/FIT AP
Reference Coverage Radius
15~20m
Dimensions (HxWxD)
1.02"x6.02"x7.59" (26x153x193mm)
Environment
Indoor
Mount
Ceiling/Wall
Operating Temperature
-10 to 50°C (50 to 122°F)
Power Consumption
12.95W
Storage Temperature
-40 to 70°C (40 to 158°F)
Power Supply
IEEE 802.3af PoE, DC 48V/0.3A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Controller Managed
See more
Gateway Managed
View products
Controller Managed
View products
Standalone Managed
View products
Features
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
Easily Scale at Your Own Place

Deploy one or tens of thousands of networks quickly through configuration with Airware.

Wi-Fi 6, Wait No More
High-speed Wi-Fi that handles all your connected devices without any slowdowns.
New Wi-Fi 6
Broadcom Chip
All Bands 2400 Mbps
Seamless Roaming
Compatible with Wi-Fi 5
Wi-Fi That Follows You

With seamless roaming, your devices can keep moving between areas without signal interruption.

Enterprise Level Security You Can Trust
Protect network security with stronger encryption and rogue device monitoring.
Rogue AP Detection
DHCP Snooping
Anti-ARP Spoofing
Wireless Standard
802.11a/b/g/n/ac/ac Wave2/ax
802.11a/b/g/n/ac/ac Wave2/ax
802.11a/b/g/n/ac/ac Wave2/ax
802.11a/b/g/n/ac/ac Wave2/ax
802.11a/b/g/n/ac/ac Wave2/ax
802.11a/b/g/n/ac/ac Wave2/ax
Frequency
Dual-Band
Dual-Band
Tri-Band
Quad-Band
Tri-Band
Tri-Band
Max. Data Rate
2400 Mbps
1775 Mbps
3267 Mbps
4134 Mbps
6817 Mbps
10 Gbps
Data Rate per Band
2.4GHz: 575Mbps/5GHz: 1200 Mbps
5GHz: 1200 Mbps
2.4GHz: 575Mbps
5GHz: 1200 Mbps
2.4GHz: 574Mbps/5GHz: 1200 Mbps
5GHz: 1200 Mbps
2.4GHz: 400Mbps/5GHz: 867 Mbps
2.4GHz: 400Mbps/5GHz: 867 Mbps
5GHz: 1200 Mbps
5GHz: 1200 Mbps
2.4GHz: 300Mbps/5GHz: 867 Mbps
2.4GHz: 1150Mbps
5GHz: 4800 Mbps
5GHz: 867 Mbps
2.4GHz: 400 Mbps
5GHz: 4800 Mbps
2.4GHz: 1150 Mbps/5GHz: 4800 Mbps
Max Users
1024
1024
1040
1552
1536
1536
Concurrent Users
64
32
68
80
120
150
MIMO
2x2
2x2
2x2
2x2
4x4
4x4
Chip
Broadcom BCM47622
Broadcom BCM47622L
Broadcom BCM47622L
Broadcom BCM47622
Broadcom BCM49408
Broadcom BCM49608
Port
1x 10/100/1000M RJ45
5x 10/100/1000M RJ45
3x 10/100/1000M RJ45
1x 100/1000M/2.5G RJ45
1x 10/100/1000M RJ45
3x 10/100/1000M RJ45
Power-over-Ethernet
802.3af
802.3af/802.3at
802.3af/802.3at
802.3af/802.3at
802.3af/802.3at
802.3af/802.3at/802.3bt
SSIDs
32
8
32
48
48
48
Management
Application
SMBs, education institutions, cafés, entertainment venues
Hotels, student dormitories, hospital wards, and small offices
SMBs, education institutions, cafés, entertainment venues
Midsize and large enterprise offices, education institutions, and business spaces
Midsize & large enterprises, education institutions, business spaces
High-end enterprise offices, conference spaces, immersive teaching, and business class lounges in airports
Mounting
Ceiling/Wall
Wall-Plate
Ceiling/Wall
Ceiling/Wall
Ceiling/Wall
Ceiling/Wall
Dimensions
26x153x193mm
40x116x86mm
48.85x220x220mm
47x230x230mm
48.85x220x220mm
53.5x255x255mm
Videos

Questions & Answers

Customer Reviews

Resources

US$264.00

237 in U.S. Warehouse