The NSG-3100 can identify and prevent potential threats associated with high-risk applications . It provides comprehensive and granular visibility and control of applications by Qos and other security policies. At the same time, comprehensive software features of NSG-3100 provides real-time protection for applications from network attacks including viruses, spyware worms, botnets, ARP spoofing, DOS/DDOS, Trojans, buffer overflows, and SQL injections. And policies can be defined that guarantee bandwidth to mission-critical applications while restricting or blocking unauthorized or malicious applications. It incorporates comprehensive network security and advanced firewall features for large and medium-sized enterprises and data centers.
![NSG-3100 Next-Generation Firewall, 5 x 1Gb RJ45 and 4 x 1Gb Combo This picture is about .](https://resource.fs.com/mall/products/550x550/90593.main.jpg)
Click to open expanded view
![NSG-3100 Next-Generation Firewall, 5 x 1Gb RJ45 and 4 x 1Gb Combo This picture is about .](https://resource.fs.com/mall/products/60x60/90593.main.jpg)
![NSG-3100 Next-Generation Firewall, 5 x 1Gb RJ45 and 4 x 1Gb Combo This picture is about .](https://resource.fs.com/mall/products/60x60/90593.B.jpg)
![NSG-3100 Next-Generation Firewall, 5 x 1Gb RJ45 and 4 x 1Gb Combo This picture is about .](https://resource.fs.com/mall/products/60x60/90593.C.jpg)
![NSG-3100 Next-Generation Firewall, 5 x 1Gb RJ45 and 4 x 1Gb Combo This picture is about .](https://resource.fs.com/mall/products/60x60/90593.D.jpg)
![NSG-3100 Next-Generation Firewall, 5 x 1Gb RJ45 and 4 x 1Gb Combo This picture is about .](https://resource.fs.com/mall/products/60x60/90593.E.jpg)
![NSG-3100 Next-Generation Firewall, 5 x 1Gb RJ45 and 4 x 1Gb Combo This picture is about .](https://resource.fs.com/mall/products/60x60/90593.F.jpg)
![NSG-3100 Next-Generation Firewall, 5 x 1Gb RJ45 and 4 x 1Gb Combo This picture is about .](https://resource.fs.com/mall/products/60x60/90593.H.jpg)
NSG-3100 Next-Generation Firewall, 5 x 1Gb RJ45 and 4 x 1Gb Combo
NSG-3100 Next-Generation Firewall
![](https://resource.fs.com/mall/fs_scene_images/20211214/163946521261b840fc3ec469.77250945.png.webp)
With advanced IPS, URL filtering, antivirus, attack defense, NSG-3100 can filter threats and provide comprehensive L2-L7 layer network security protection. (Subscription Services Required)
Support DPI, combined with granular strategies such as IPS, QoS, Access Control, etc., can accurately identify and control thousands of network applications. (Subscription Services Required)
Provide smart and efficient policy operation for enterprises to improve work efficiency.
Significantly improve the performance of IPSec/SSL VPN, ideal for VPN deployment in large-scale networks.
Port | 5 x 1Gb RJ45, 4 x 1Gb Combo | 6 x 1Gb RJ45, 4 x 1Gb SFP |
Firewall Throughput | 2.5 Gbps | 6 Gbps |
IPSec VPN Throughput | 1 Gbps | 3 Gbps |
AV Throughput | 700 Mbps | 1.2 Gbps |
IPS Throughput | 1 Gbps | 1.8 Gbps |
NGFW Throughput | 650 Mbps | 1 Gbps |
Threat Protection Throughput | 500 Mbps | 800 Mbps |
New Sessions/sec | 50,000 | 80,000 |
Maximum Concurrent Sessions | 1 M | 2 M |
SSL VPN Users (Default/Max) | 8/1,000 | 8/2,000 |