Cable labels are extremely important for keeping your wires, ethern,et, voice and data lines organized and running effectively. They will help you quickly identify the right voice lines during troubleshooting and can be used to mark the data lines for upcoming installs and repairs. Choose from a variety of wire markers and cable labels to suit your identification needs, including self-laminating, heat shrink, wrap around and more. Additionally, FS offers a wire and cable printing solution for all your labeling applications.
Click to open expanded view
0.375in.Dia x 84in.L Heat Shrink Cable Labels with Ribbon for M210 and M211 Printers, Black on White
New #229131
New #229131
105,91 € (Incl. VAT)
FS P/N: M21-375-C-342
0 Sold
0 Review
0 Question
Pre-order, Ship by 30 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
30-Day Returns
30-Day Exchange
0.375in.Dia x 84in.L Cable Labels with Ribbon for M211 Printers, Black on White
Specifications
Part Number
M21-375-C-342
Package
Cartridge of 7 Feet
Dimensions (DxL)
0.375'' x 84'' (9.52mm x 2133.6mm)
Materials
Heat-shrink Polyolefin
Height
0.645'' (16.38mm)
Wire Gauge Range
12 AWG -4 AWG
Color
Black on White
Operating Temperature
-55-135°C (-67-275 °F)
Ribbon
Yes
Finish
Matte
Print Technology
Thermal Transfer
Printer Compatibility
M210, M211
Features
Durable Label Paper for Clear Marking
Provides clear printing results, excellent adhesion and durability.
Extreme weather
Chemical resistant
Self-extinguishing
Oil resistant
Shop for Labels by Application
T-Flag Label
Heat Shrink Label (Bulk)
Cable Tie Label
Heat Shrink Label (Ribbon)
Panel Label
Collapse Label
Why Not Make Your World in Perfect Order?
Cable labels can be used in data centers, enterprise networks, factory, company, and home.
Enterprise Network
Factory
Company
Home
Product Type | Heat Shrink Label | T-Flag Label | Panel Label | Heat Shrink Label | Cable Tie Label | Collapse Label |
Label Size | 0.375'' Dia x 84'' L | 0.788'' H x 1.18''W | 0.5'' W x 252'' L | 0.645'' H x 1'' W | 3'' H x 0.758'' W | 0.375'' W x 192'' L |
Printer Compatibility | M210 M211 | M611 | M210 M211 | M611 | M611 | M210 M211 |
Material | Polyolefin | Polypropylene | Polyester | Polyolefin | Polyethylene | Nylon |
Ribbon | Yes | No | Yes | No | No | Yes |
Industrial Grade | — | — | ||||
Application | Outdoor | Indoor | Outdoor | Outdoor | Outdoor | Indoor |
Special Properties | Chemical, fuel & oil resistant, and self-extinguishing. | Abrasion, chemical and weather resistant. | Fuel & oil, heat resistant, and high adhesion. | Chemical, humidity, smear and weather-resistant. | Chemical, corrosion and weather resistant. | High adhesion, highly pliable, and oil resistant. |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed