Cable labels are extremely important for keeping your wires, ethernet, voice, and data lines organized and running effectively. They will help you quickly identify the right voice lines during troubleshooting and can be used to mark the data lines for upcoming installs and repairs. Choose from a variety of wire markers and cable labels to suit your identification needs, including self-laminating, heat shrink, wrap, and more. Additionally, FS offers a wire and cable printing solution for all your labeling applications.
Click to open expanded view
0.788 in.H x 1.18 in.W T-Flag Glossy Cable Labels for M611 Printers, White, 250 Labels/Roll
New #229115
New #229115
27,37 € (Incl. VAT)
FS P/N: M6-1-8425-FT
0 Sold
0 Review
0 Question
Pre-order, Ship by 30 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
30-Day Returns
30-Day Exchange
0.788 in.H x 1.18 in.W T-Flag Glossy Cable Labels for M611 Printers, White, 250 Labels/Roll
Specifications
Part Number
M6-1-8425-FT
Package
1 Roll (250Labels/Roll)
Dimensions (HxW)
0.788'' x 1.18''(20mmx30mm)
Thickness
0.0031'' (0.078mm)
Vertical Repeat
1.715'' (43.56mm)
Web Width
1.562'' (39.67mm)
Finish
Gloss
Materials
Polypropylene
Color
White
Operating Temperature
-40-90℃(-40 to 194° F)
Shape
T-shaped
Corner Type
Rounded Corners
Print Technology
Thermal Transfer
Printer Compatibility
M611
Features
Durable Label for Clear Marking
Provides clear printing results, excellent adhesion and durability.
Abrasion resistant
Chemical resistant
Humidity resistant
Shop for Labels by Application
T-Flag Label
Heat Shrink Label (Bulk)
Cable Tie Label
Heat Shrink Label(Ribbon)
Panel Label
Collapse Label
Why Not Make Your World in Perfect Order?
Cable labels can be used in data centers, enterprise networks, telecom room, company, and home.
Enterprise Network
Telecom Room
Company
Home
Product Type | T-Flag Label | Panel Label | Heat Shrink Label | Heat Shrink Label | Cable Tie Label | Collapse Label |
Label Size | 0.788'' H x 1.18''W | 0.5'' W x 252'' L | 0.375'' Dia x 84'' L | 0.645'' H x 1'' W | 3'' H x 0.758'' W | 0.375'' W x 192'' L |
Printer Compatibility | M611 | M210 M211 | M210 M211 | M611 | M611 | M210 M211 |
Material | Polypropylene | Polyester | Polyolefin | Polyolefin | Polyethylene | Nylon |
Ribbon | No | Yes | Yes | No | No | Yes |
Industrial Grade | — | — | ||||
Application | Indoor | Outdoor | Outdoor | Outdoor | Outdoor | Indoor |
Special Properties | Abrasion, chemical and weather resistant. | Fuel & oil, heat resistant, and high adhesion. | Chemical, fuel & oil resistant, and self-extinguishing. | Chemical, humidity, smear and weather-resistant. | Chemical, corrosion and weather resistant. | High adhesion, highly pliable, and oil resistant. |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed