FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about 176343.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about 176343.
This picture is about .
This picture is about .
This picture is about .
This picture is about .

IES5110-20FMS, 20-Port Ethernet L2+ Managed Industrial Switch, 10 x 1Gb SFP, 10 x 1/2.5Gb SFP, with 4 x Gigabit RJ45/SFP Combo, 4 x 10Gb SFP+ Uplinks, Wide-Temp

#176343
#176343

ERPS Rack Mount IP30

974,61 € (Incl. VAT)
FS P/N: IES5110-20FMS
21 Sold
1 Review
4 Questions
47 in DE Warehouse, Get it by 19 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

IES5110-20FMS, 20-Port Ethernet L2+ Managed Industrial Switch, 10 x 1Gb SFP, 10 x 1/2.5Gb SFP, with 4 x Gigabit RJ45/SFP Combo, 4 x 10Gb SFP+ Uplinks

The IES5110-20FMS features 10-port 1Gb SFP with 4x 1G RJ45/SFP Combo, 10-port 1/2.5Gb SFP, and 4-Port 10G SFP, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP30-rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, such as traffic control cabinets, factory floors, and outdoor places where the temperature is extremely low or high. This layer 2 industrial managed switch supports enhanced L2+ functions such as ACL, QoS, LACP link aggregation, etc, can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
10x 1G SFP with 4x 1G RJ45/SFP Combo | 10x 1/2.5G SFP | 4x 10G SFP+
MAC Addresses
32K
Switching Capacity
158Gbps
Input Voltage
AC:100-240V
DC: 24-60V
Forwarding Rate
117.5Mpps
Max.Power Consumption
AC input: Max. 38.3 watts/131.4 BTU
DC input: Max. 41.4 watts/142 BTU
Flash Memory
64MBytes
Operating Temperature
-40 to 75°C (-40 to 167°F)
Jumbo Frame
10K bytes
Storage Temperature
-40 to 80°C (-40 to 176°F)
Packet Buffer
32Mbits
Operating Humidity
5%~95%(Non-condensing)
Dimensions(HxWxD)
440 x 200 x 44.5 mm
Installation
Rack units (RU): 1U
Enclosure
IP30 rated metal enclosure
Switch Architecture
Store-and-Forward
ESD Protection
6KV DC
Address Table
32K entries, automatic source address learning and aging DC input:Max. 41.4 watts/142 BTU
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Full Gigabit Ethernet Interfaces
IES5110-20FMS is available with 4x 1G RJ45/SFP Combo, 4x 10G SFP+ and 10x 1G/2.5G SFP to provide secure access for high-speed applications in the industrial space.
158Gbps
Switching Capacity
100-240VAC
Wide Voltage Input
4KV
Lightning Protection
24-60VDC
Wide Voltage Input
IP30 Aluminum Metal Housing Suitable for Industrial Environments
IES5110-20FMS is equipped with rugged IP30 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP30 Enclosure
Shock and Vibration Resistant
-40 – 75° C Temperature
OSPF (Open Shortest Path First) for Simplified Network Management

OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.

ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can
effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES5110-20FMS offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring
RJ45 Ports
4 RJ45 combo
16
8(M12 X-coded female connector)
8 RJ45 PoE, 2 RJ45
SFP Ports
24
4
4
PoE Ports
8
PoE Budget
240W
Management Layer
L2+
L2
L2
L2
Time Management
PTP
PTP
IP Rating
IP30
IP40
IP40
IP30
Operating Temperature
-40 to 75°C
-40 to 85°C
-40 to 75°C
-40 to 75°C
Installation
Rack Mount
DIN-rail Mounting
DIN-rail and Wall-mount
DIN-rail Mounting
Questions & Answers
Ask a question
All (4)Port Rate (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

R***e

Ukraine

April 14, 2023
5.0
Thanks for reaching out. The new switch is in place and working. It seems to be working quite well so far. From what I’ve seen to this point, I’m a fan of the product. There is a possibility that we may include this switch in a future offering for our clients. This is part of an R&D setup we’re working on. If things test out the way we like, we could possibly be ordering more of these soon.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed