FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 4.
This picture is about 3.
This picture is about 4.
This picture is about 1.
This picture is about 1.
This picture is about 4.
This picture is about 3.
This picture is about 4.
This picture is about 1.

IES3110-8TF-P, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1/2.5Gb SFP, -40 to 75°C Operating Temperature

#138512
#138512

240W PTP ERPS DIN-rail/Wall Mount IP30

522,41 € (Incl. VAT)
FS P/N: IES3110-8TF-P
231 Sold
1 Review
18 Questions
34 in DE Warehouse, Get it by 19 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

IES3110-8TF-P, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1/2.5Gb SFP

The IES3110-8TF-P features 8x 10/100/1000BASE-T PoE+ ports with a 240W PoE budget, 2x 100/1000/2500BASE-X SFP ports, which is designed especially for industrial application. Equipped with an IP30 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments. All Gigabit PoE+ ports support power budget of up to 240W for PoE/PoE+, it is ideal for connecting PoE-powered end devices such as IP cameras, phones, wireless access points, sensors, and more. This layer 2 industrial switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP Snooping, LACP link aggregation, Static Routing, etc., can meet the requirements of many scenarios in SMBs.

Specifications
Ports
8x 10/100/1000BASE-T RJ45 | 2x 100/1000/2500BASE-X SFP
MAC Address
8K
Switching Capacity
26Gbps
Input Voltage
48‐56VDC
Forwarding Rate
14.8Mpps
Power Budget(Dual Power)
240W
Flash Memory
16MB (NOR)
Max. Power Consumption
255W (240W with PoE)
Jumbo Frame
9,000
PoE Standard
IEEE 802.3af/at
Packet Buffer
4Mbits
Operating Temperature
-40 to 75°C (-40 to 167°F)
Dimensions (HxWxD)
5.98''x2.83''x4.21'' (152x72x107mm)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Enclosure
IP30 Rated Metal Enclosure
Operating Humidity
5-95%(non‐condensing)
Fan Number
Fanless
Installation
DIN-rail or Wall Mount
Management
WEB GUI/SSH/Telnet/SNMP
MTBF
>100,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.


Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
IP30 Aluminum Metal Housing Suitable for Industrial Environments
IES3110-8TF-P is equipped with rugged IP30 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40° to 75°C.
IP30 Enclosure
Shock and Vibration Resistant
-40°–75° C Temperature
6KV DC ESD Protection
Supports up to 8 PoE/PoE+ ports

The 240W PoE power budget supplies up to 8 Power over Ethernet devices, automatically detecting and providing the required power for your PoE devices.

Compact Ethernet Industrial Switches Designed for Tight Spaces

The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments.

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy
PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES3110-8TF-P offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring
RJ45 Ports
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
16x 10/100/1000 Base-T
SFP Ports
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000BASE-X SFP
PoE Ports
8x PoE+
8x PoE+
PoE Budget
240W
240W
Management Layer
L2+
L2+
L2+
L2+
L2+
Time Management
PTP
PTP
PTP
PTP
NTP
IP Rating
IP30
IP30
IP40
IP30
IP30
Operating Temperature
-40 to 75°C
-40 to 75°C
-40 to 75°C
-40 to 75°C
-40 to 75°C
Installation
DIN-rail Mount or Wall Mount
DIN-rail Mount
DIN-rail Mount
DIN-rail Mount or Wall Mount
DIN-rail Mount or Wall Mount
VLAN, QoS, LACP, IGMP, ACL, DHCP, Static Routing, MSTP
yes
yes
yes
yes
yes
MVRP/MRP
yes
yes
Questions & Answers
Ask a question
All (18)Unanswered Questions (2)Product Recommendation (4)Installation Method (2)Function (1)Outdoor (1)PoE (1)PoE+ Compliant (1)PoE+ Ports (1)Port Rate (1)Power Supply (1)PTP (1)VLAN (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

J***a

Argentina

March 31, 2023
5.0
I use a POE router with my security cameras, and my old one failed. (Still apparently provided power to the cameras, but no longer routed data.) I replaced it with this one, and everything works again. It works well by now
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed