FHD (FS High Density) 4U rack mount sliding fiber enclosure shall house, organize manage, and protect fiber optic cables, fiber panels, fiber cassettes, and splices. It is designed to accept up to 12pcs FHD series MTP® cassettes, fiber adapter panels, or splice trays, providing versatility and flexibility with a fully modular solution for a variety of fiber optic patching, terminating, and splicing applications. The sliding drawer of the fiber enclosure enables it to slide to the front for maximum access to fiber connections. It can transition from backbone cabling to distribution switching, an interconnect to active equipment, or a cross-connect or interconnect in a main or horizontal distribution area.
FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers, and enterprise applications.
Click to open expanded view
FHD High Density 4U Rack Mount Enclosure Unloaded, Sliding Drawer, Holds up to 12 x FHD Cassettes or Panels, 432 Fibers (LC)
FHD 4U High Density Sliding Fiber Enclosure Unloaded
Connectivity Solutions
Features
The enclosure offers exceptional accessibility with a fiber drawer that slides to the front for maximum access to fiber connections.
Offers better front & rear access and visibility to interior of the enclosure
Improves front access for lower installation cost and maintenance cost
12 open slots per tray for easy deployment of FHD (FS High Density) cassettes and panels
Application with Fiber Optic Panels
Application with Fiber Optic Cassettes
Number of Rack Spaces | 1U/2U/4U | 1U | 1U | 1U | 1U | — |
Max. Fiber Count (LC) | 144/288/432 | 144 | 144 | 144 | 144 | 48 |
Capacity | 4/8/12x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 2x FHD Cassettes or Panels |
Mounting Type | Rack Mount | Rack Mount | Rack Mount | Rack Mount | Rack Mount | Wall Mount |
Movement Type | Sliding | Fixed | Sliding and Tilt-down | Fixed | Fixed | — |
Easy Access | ||||||
Integrated Cable Management | ||||||
Location Identification Label | — | — | — | — | ||
Slack Management Spool | — | — | ||||
Field Splicing Application | — | — | ||||
Pre-terminated Option | ||||||
Feature | Sliding drawer improves front access to cabling | Tool-less removable top cover simplifies the operation | Sliding and 15° tilt-down drawer for easy deployment | Unique one-piece structure for fast deployment | Detachable design meets a variety of demands | Patching, cross-connect or splicing in a minimum space |
Videos
FHD 4U High Density Sliding Fiber Enclosure Unloaded
FHD (FS High Density) 4U rack mount sliding fiber enclosure shall house, organize manage, and protect fiber optic cables, fiber panels, fiber cassettes, and splices. It is designed to accept up to 12pcs FHD series MTP® cassettes, fiber adapter panels, or splice trays, providing versatility and flexibility with a fully modular solution for a variety of fiber optic patching, terminating, and splicing applications. The sliding drawer of the fiber enclosure enables it to slide to the front for maximum access to fiber connections. It can transition from backbone cabling to distribution switching, an interconnect to active equipment, or a cross-connect or interconnect in a main or horizontal distribution area.
FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers, and enterprise applications.
The enclosure offers exceptional accessibility with a fiber drawer that slides to the front for maximum access to fiber connections.
Offers better front & rear access and visibility to interior of the enclosure
Improves front access for lower installation cost and maintenance cost
12 open slots per tray for easy deployment of FHD (FS High Density) cassettes and panels
Application with Fiber Optic Panels
Application with Fiber Optic Cassettes
Number of Rack Spaces | 1U/2U/4U | 1U | 1U | 1U | 1U | — |
Max. Fiber Count (LC) | 144/288/432 | 144 | 144 | 144 | 144 | 48 |
Capacity | 4/8/12x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 4x FHD Cassettes or Panels | 2x FHD Cassettes or Panels |
Mounting Type | Rack Mount | Rack Mount | Rack Mount | Rack Mount | Rack Mount | Wall Mount |
Movement Type | Sliding | Fixed | Sliding and Tilt-down | Fixed | Fixed | — |
Easy Access | ||||||
Integrated Cable Management | ||||||
Location Identification Label | — | — | — | — | ||
Slack Management Spool | — | — | ||||
Field Splicing Application | — | — | ||||
Pre-terminated Option | ||||||
Feature | Sliding drawer improves front access to cabling | Tool-less removable top cover simplifies the operation | Sliding and 15° tilt-down drawer for easy deployment | Unique one-piece structure for fast deployment | Detachable design meets a variety of demands | Patching, cross-connect or splicing in a minimum space |
Questions & Answers
Customer Reviews
Resources
273,70 € (Incl. VAT)