FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-GB-GE-T.
00:39
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.

Cisco Meraki MA-SFP-1GB-TX Compatible SFP 1000BASE-T Copper 100m RJ-45 Transceiver Module

Hot #11773
Hot #11773

Marvell ≤1.2W Cat5e/Cat6/Cat6a

33,32 € (Incl. VAT)
FS P/N: SFP-GB-GE-T
21.5K Sold
1.4K Reviews
16 Questions
10121 in DE Warehouse, Get it by 03 Jun, 2024
5469 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Cisco Meraki MA-SFP-1GB-TX Compatible 1000BASE-T SFP Transceiver Module (Copper, 100m, RJ-45)

Cisco Meraki MA-SFP-1GB-TX compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc. This transceiver is compliant with IEEE STD 802.3, 802.3ab, and SFP MSA. Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.

Specifications
Meraki Compatible
MA-SFP-1GB-TX
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Media
Cat 5e/6/6a (UTP)
Max. Cable Distance
100m
Connector
RJ-45
Rx LOS
NO
Power Consumption
≤1.2W
DDM/DOM
Not Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Bit Error Ratio (BER)
1E-12
EMC (Electro Magnetic Compatibility)
Supported
MTBF
217,330 Hours
Protocols
IEEE Std 802.3 and 802.3ab, SFP MSA Compliant
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
1G Connectivity with Direct Connect Cabling
View products
1G Connectivity with NIC
View products
1G Structured Cabling Connections
View products

Features

Flexible Local Area Network Deployment

It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.

1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Leading Performance and Quality for 1G
Built-in Marvell Chip, the SFP transceiver offers high-performance, and low-power in 1G links.
Marvell Chip
Stable Transmission
≤1.2W
Low Power Consumption
RJ-45 Connector
Uninterrupted Connectivity
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Data Rate
1000Mbps
10/100/1000Mbps
1000Mbps
10/100/1000Mbps
100/1000Mbps
Rx LOS
NO
NO
NO
YES
YES
Temperature Range
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
-40 to 85°C (-40 to 185°F)
-40 to 85°C (-40 to 185°F)
0 to 70°C (32 to 158°F)
Power Consumption
1.2W
1.2W
1.2W
1.2W
1.2W
Specifications

Cisco Meraki MA-SFP-1GB-TX Compatible 1000BASE-T SFP Transceiver Module (Copper, 100m, RJ-45)

Cisco Meraki MA-SFP-1GB-TX compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc. This transceiver is compliant with IEEE STD 802.3, 802.3ab, and SFP MSA. Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.

Specifications
Meraki Compatible
MA-SFP-1GB-TX
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Media
Cat 5e/6/6a (UTP)
Max. Cable Distance
100m
Connector
RJ-45
Rx LOS
NO
Power Consumption
≤1.2W
DDM/DOM
Not Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Bit Error Ratio (BER)
1E-12
EMC (Electro Magnetic Compatibility)
Supported
MTBF
217,330 Hours
Protocols
IEEE Std 802.3 and 802.3ab, SFP MSA Compliant
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
1G Connectivity with Direct Connect Cabling
View products
1G Connectivity with NIC
View products
1G Structured Cabling Connections
View products
Features
Flexible Local Area Network Deployment

It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.

1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Leading Performance and Quality for 1G
Built-in Marvell Chip, the SFP transceiver offers high-performance, and low-power in 1G links.
Marvell Chip
Stable Transmission
≤1.2W
Low Power Consumption
RJ-45 Connector
Uninterrupted Connectivity
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Data Rate
1000Mbps
10/100/1000Mbps
1000Mbps
10/100/1000Mbps
100/1000Mbps
Rx LOS
NO
NO
NO
YES
YES
Temperature Range
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
-40 to 85°C (-40 to 185°F)
-40 to 85°C (-40 to 185°F)
0 to 70°C (32 to 158°F)
Power Consumption
1.2W
1.2W
1.2W
1.2W
1.2W

Questions & Answers

Customer Reviews

Resources

33,32 € (Incl. VAT)

10121 in DE Warehouse
5469 in Global Warehouse