FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP-GE-BX.
00:41
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.
This picture is about SFP-GE-BX.

Brocade E1MG-BXD-10 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1310nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module

#39177
#39177

Semtech FP BOX ≤1W BIDI Simplex LC SMF

14,00 € (Excl. VAT)
FS P/N: SFP-GE-BX
16,66 € (Incl. VAT)
FS P/N: SFP-GE-BX
2.7K Sold
218 Reviews
11 Questions
2372 in DE Warehouse, Get it by 22 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Videos
Q&A
Reviews
Resources

Brocade E1MG-BXD-10 Compatible 1000BASE-BX SFP Transceiver Module (SMF, 1550nm-TX/1310nm-RX, 10km, LC , DOM)

The Brocade-compatible SFP transceiver provides up to 10km of 1000Base-BX throughput over single-mode fiber (SMF) using 1550nm-TX/1310nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.

Note: Transceiver of yellow or purple pull-tab is shipped randomly due to different batches. And the quality is the same.

Specifications
Brocade Compatible
E1MG-BXD-10
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1550nm-TX/1310nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-9~-3dBm
Receiver Sensitivity
<-20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Specifications

Brocade E1MG-BXD-10 Compatible 1000BASE-BX SFP Transceiver Module (SMF, 1550nm-TX/1310nm-RX, 10km, LC , DOM)

The Brocade-compatible SFP transceiver provides up to 10km of 1000Base-BX throughput over single-mode fiber (SMF) using 1550nm-TX/1310nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.

Note: Transceiver of yellow or purple pull-tab is shipped randomly due to different batches. And the quality is the same.

Specifications
Brocade Compatible
E1MG-BXD-10
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1550nm-TX/1310nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-9~-3dBm
Receiver Sensitivity
<-20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C

Questions & Answers

Customer Reviews

Resources

14,00 € (Excl. VAT)

16,66 € (Incl. VAT)

2372 in DE Warehouse