FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP1G-ZX-55.
This picture is about SFP1G-ZX-55.
This picture is about SFP1G-ZX-55.
This picture is about SFP1G-ZX-55.
This picture is about SFP1G-ZX-55.
This picture is about SFP1G-ZX-55.
This picture is about SFP1G-ZX-55.
This picture is about SFP1G-ZX-55.
This picture is about SFP1G-ZX-55.
This picture is about SFP1G-ZX-55.
This picture is about SFP1G-ZX-55.
This picture is about SFP1G-ZX-55.

Cisco GLC-ZX-SMD Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)

#11779
#11779

≤1W 1550nm SMF DDM

34,51 € (Incl. VAT)
FS P/N: SFP1G-ZX-55
1.2K Sold
82 Reviews
1 Question
116 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cisco GLC-ZX-SMD Compatible 1000BASE-ZX SFP Transceiver Module (SMF, 1550nm, 80km, LC, Industrial, DOM)

Cisco GLC-ZX-SMD compatible SFP transceiver supports up to 80km link lengths over LC duplex SMF fiber. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, this industrial optic transceiver provides 1GBASE Ethernet connectivity options for Gigabit Ethernet, Telecom and Data Centers, suitable for both outdoor and indoor deployments.

Specifications
Cisco Compatible
GLC-ZX-SMD
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Wavelength
1550nm
Max. Cable Distance
80km
Connector
Duplex LC
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
< -24dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFF-8472 MSA Compliant, IEEE 802.3ah-2004
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Notice: Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 15km
≤ 35km
≤ 55km
Attenuator

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

1G Connectivity for Data Center

Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.

Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Specifications

Cisco GLC-ZX-SMD Compatible 1000BASE-ZX SFP Transceiver Module (SMF, 1550nm, 80km, LC, Industrial, DOM)

Cisco GLC-ZX-SMD compatible SFP transceiver supports up to 80km link lengths over LC duplex SMF fiber. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, this industrial optic transceiver provides 1GBASE Ethernet connectivity options for Gigabit Ethernet, Telecom and Data Centers, suitable for both outdoor and indoor deployments.

Specifications
Cisco Compatible
GLC-ZX-SMD
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Wavelength
1550nm
Max. Cable Distance
80km
Connector
Duplex LC
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
< -24dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFF-8472 MSA Compliant, IEEE 802.3ah-2004
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Notice: Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 15km
≤ 35km
≤ 55km
Attenuator

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center

Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.

Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Questions & Answers

Customer Reviews

Resources

34,51 € (Incl. VAT)

116 in Global Warehouse