FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-GB-GE-TL-I.
This picture is about SFP-GB-GE-TL-I.
This picture is about SFP-GB-GE-TL-I.
This picture is about SFP-GB-GE-TL-I.
This picture is about SFP-GB-GE-TL-I.
This picture is about SFP-GB-GE-TL-I.
This picture is about SFP-GB-GE-TL-I.
This picture is about SFP-GB-GE-TL-I.
This picture is about SFP-GB-GE-TL-I.
This picture is about SFP-GB-GE-TL-I.
This picture is about SFP-GB-GE-TL-I.
This picture is about SFP-GB-GE-TL-I.

Cisco Compatible SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS)

Hot #177936
Hot #177936

≤1.2W Cat5 SGMII Rx LOS

34,51 € (Incl. VAT)
FS P/N: SFP-GB-GE-TL-I
2.9K Sold
2 Reviews
2 Questions
1058 in DE Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Cisco Compatible 10/100/1000BASE-T SFP SGMII Transceiver Module (Copper, 100m, Industrial, RJ-45)

Cisco compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, the hot swappable 10/100/1000BASE-T transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.

Specifications
Part Number
SFP-GB-GE-TL-I
Vendor Name
FS
Form Factor
SFP SGMII
Max. Data Rate
1000Mbps
Power Consumption
1.2W
Max. Cable Distance
100m
Connector
RJ-45
Rx LOS
Yes
Media
Cat 5
DOM Support
No
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP MSA Compliant, IEEE Std 802.3

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
1G to 1G Connectivity
View products
1G with 1G NIC Connectivity
View products
1G Interconnect
View products

Features

1G Connectivity for Data Center
Built-in Marvell Chip, the SFP transceiver offers low-power and a cost-effective solution for Gigabit Ethernet applications.
Marvell Chip
Stable Transmission
≤1.2W
Low Power Consumption
1000Mbps
Max. Data Rate
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Flexible Local Area Network Deployment

It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.

Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Data Rate
10/100/1000Mbps
1000Mbps
10/100/1000Mbps
1000Mbps
100/1000Mbps
Rx LOS
YES
NO
NO
NO
YES
Temperature Range
-40 to 85°C (-40 to 185°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
-40 to 85°C (-40 to 185°F)
0 to 70°C (32 to 158°F)
Power Consumption
1.2W
1.2W
1.2W
1.2W
1.2W
Specifications

Cisco Compatible 10/100/1000BASE-T SFP SGMII Transceiver Module (Copper, 100m, Industrial, RJ-45)

Cisco compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, the hot swappable 10/100/1000BASE-T transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.

Specifications
Part Number
SFP-GB-GE-TL-I
Vendor Name
FS
Form Factor
SFP SGMII
Max. Data Rate
1000Mbps
Power Consumption
1.2W
Max. Cable Distance
100m
Connector
RJ-45
Rx LOS
Yes
Media
Cat 5
DOM Support
No
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP MSA Compliant, IEEE Std 802.3

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
1G to 1G Connectivity
View products
1G with 1G NIC Connectivity
View products
1G Interconnect
View products
Features
1G Connectivity for Data Center
Built-in Marvell Chip, the SFP transceiver offers low-power and a cost-effective solution for Gigabit Ethernet applications.
Marvell Chip
Stable Transmission
≤1.2W
Low Power Consumption
1000Mbps
Max. Data Rate
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Flexible Local Area Network Deployment

It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.

Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Data Rate
10/100/1000Mbps
1000Mbps
10/100/1000Mbps
1000Mbps
100/1000Mbps
Rx LOS
YES
NO
NO
NO
YES
Temperature Range
-40 to 85°C (-40 to 185°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
-40 to 85°C (-40 to 185°F)
0 to 70°C (32 to 158°F)
Power Consumption
1.2W
1.2W
1.2W
1.2W
1.2W

Questions & Answers

Customer Reviews

Resources

34,51 € (Incl. VAT)

1058 in DE Warehouse