FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SS-C4046.
This picture is about SS-C4046.
This picture is about SS-C4046.
This picture is about SS-C4046.
This picture is about SS-C4046.
This picture is about SS-C4046.
This picture is about SS-C4046.
This picture is about SS-C4046.
This picture is about SS-C4046.
This picture is about SS-C4046.

46-inch 3.5mm Splicing LCD Display Unit, 500cd/m² Wall-Mounted

#174026
#174026

HDMI / 145W/ 3.5mm Seam

1.128,00 € (Excl. VAT)
FS P/N: SS-C4046
1.342,32 € (Incl. VAT)
FS P/N: SS-C4046
5 Sold
3 Reviews
7 Questions
100 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
1.100,00 € via UPS Express Saver®
Online Installation
Test Support
2-Year Warranty
3-Day Returns
7-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

3.5mm Splicing LCD Display Unit, 500cd/m² Wall-Mounted (46-inch)

46-inch LCD display unit, built-in image stitching function, 3.5mm ultra-thin physical seams, supports stitching compensation, high image definition, and maintains 24 hours of normal display. It is suitable for various application scenarios such as monitoring centers, communities, supermarkets, office buildings, governments, universities, and industrial parks.

Specifications
Diagonal Size
46 inches
Display Technology
LCD
Physical Seam
3.5mm
Resolution
1920×1080
Color Depth
16.7M (8bit)
Brightness
500cd/m²
Contrast Ratio
4000:1
Response Time
8ms
Power Consumption
145W
Viewing Angle
178° (H) / 178° (V)
Control Interface
1×RS-232 IN, 1×RS-232 OUT, 1×IR
Input Interface
1×VGA, 1×DVI, 2×HDMI , 1×USB
Loop Interface
1×HDMI
Power Supply
100 to 240 VAC
Operation Temperature
0 to 40 °C (32 to 104°F)
Operating Humidity
20%~90% (Non condensation)
Weight
22.5Kg
Dimension (W × H × D)
1022.18×576.87×124.2mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Multiple Splicing for Various Scenarios

The LCD splicing screen can be spliced horizontally and vertically to achieve centralized management and remote maintenance. The seamless design provides an immersive viewing experience and enriches the visual experience.

Ultra-narrow Bezel Seamless Splicing Display

The splicing gap is 3.5 mm, and it supports splicing compensation, so that the panels can fit together stably, keep the picture uniform, and the image is more complete without visual barriers.

Wide Viewing Angle Provides the Ultimate Experience

The 178-degree viewing angle make the picture still clear even viewed from the side.

Vivid and Excellent Display Effect
The anti-glare LCD panel improves light transmittance and contrast, effectively reduces
light reflection, and ensures color uniformity. Excellent display performance can be
maintained in any indoor environment and time.
Before
After
Enhanced Image Performance
Advanced image enhancement technology ensures that everything is displayed clearly.
Color saturation and contrast are boosted, brightening dark images without
losing any detail.
Before
After
Eye Protection Mode Relieves Eye Fatigue

The screen can adjust the color temperature, filter the blue light emitted by the screen, effectively protect the eyes, prevent eye fatigue and myopia.

Simplify Stitching Operations

Daisy-chaining via HDMI ports allows monitors to present content on multiple screens without the need for an external video processor.

Diagonal Size
46 inches
55 inches
Display Technology
LCD
LCD
Physical Seam
3.5 mm
3.5 mm
Resolution
1920×1080
1920×1080
Color
16.7M (8bit)
16.7M (8bit)
Brightness
500cd/m²
500cd/m²
Contrast
4000:1
4000:1
Response Time
8ms
8ms
Viewing Angle
Horizontal 178°, Vertical 178°
Horizontal 178°, Vertical 178°
Consumption
145W
210W
Weight
22.5Kg
24.5Kg
Specifications

3.5mm Splicing LCD Display Unit, 500cd/m² Wall-Mounted (46-inch)

46-inch LCD display unit, built-in image stitching function, 3.5mm ultra-thin physical seams, supports stitching compensation, high image definition, and maintains 24 hours of normal display. It is suitable for various application scenarios such as monitoring centers, communities, supermarkets, office buildings, governments, universities, and industrial parks.

Specifications
Diagonal Size
46 inches
Display Technology
LCD
Physical Seam
3.5mm
Resolution
1920×1080
Color Depth
16.7M (8bit)
Brightness
500cd/m²
Contrast Ratio
4000:1
Response Time
8ms
Power Consumption
145W
Viewing Angle
178° (H) / 178° (V)
Control Interface
1×RS-232 IN, 1×RS-232 OUT, 1×IR
Input Interface
1×VGA, 1×DVI, 2×HDMI , 1×USB
Loop Interface
1×HDMI
Power Supply
100 to 240 VAC
Operation Temperature
0 to 40 °C (32 to 104°F)
Operating Humidity
20%~90% (Non condensation)
Weight
22.5Kg
Dimension (W × H × D)
1022.18×576.87×124.2mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Multiple Splicing for Various Scenarios

The LCD splicing screen can be spliced horizontally and vertically to achieve centralized management and remote maintenance. The seamless design provides an immersive viewing experience and enriches the visual experience.

Ultra-narrow Bezel Seamless Splicing Display

The splicing gap is 3.5 mm, and it supports splicing compensation, so that the panels can fit together stably, keep the picture uniform, and the image is more complete without visual barriers.

Wide Viewing Angle Provides the Ultimate Experience

The 178-degree viewing angle make the picture still clear even viewed from the side.

Vivid and Excellent Display Effect
The anti-glare LCD panel improves light transmittance and contrast, effectively reduces
light reflection, and ensures color uniformity. Excellent display performance can be
maintained in any indoor environment and time.
Before
After
Enhanced Image Performance
Advanced image enhancement technology ensures that everything is displayed clearly.
Color saturation and contrast are boosted, brightening dark images without
losing any detail.
Before
After
Eye Protection Mode Relieves Eye Fatigue

The screen can adjust the color temperature, filter the blue light emitted by the screen, effectively protect the eyes, prevent eye fatigue and myopia.

Simplify Stitching Operations

Daisy-chaining via HDMI ports allows monitors to present content on multiple screens without the need for an external video processor.

Diagonal Size
46 inches
55 inches
Display Technology
LCD
LCD
Physical Seam
3.5 mm
3.5 mm
Resolution
1920×1080
1920×1080
Color
16.7M (8bit)
16.7M (8bit)
Brightness
500cd/m²
500cd/m²
Contrast
4000:1
4000:1
Response Time
8ms
8ms
Viewing Angle
Horizontal 178°, Vertical 178°
Horizontal 178°, Vertical 178°
Consumption
145W
210W
Weight
22.5Kg
24.5Kg

Questions & Answers

Customer Reviews

Resources

1.128,00 € (Excl. VAT)

1.342,32 € (Incl. VAT)

100 in Global Warehouse