FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FDB-24F-AS02.
This picture is about FDB-24F-AS02.
This picture is about FDB-24F-AS02.
This picture is about FDB-24F-AS02.
This picture is about FDB-24F-AS02.
This picture is about FDB-24F-AS02.
This picture is about FDB-24F-AS02.
This picture is about FDB-24F-AS02.
This picture is about FDB-24F-AS02.
This picture is about FDB-24F-AS02.

24 Fibers Optic Distribution Box, SC A/U and LC, Plastic, Wall/Pole Mount, Indoor and Outdoor

#168235
#168235

24 Fibers IP55 Wall/Pole Mount FTTx

82,11 € (Incl. VAT)
FS P/N: FDB-24F-AS02
85 Sold
2 Reviews
7 Questions
26 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

24 Fibers Optic Distribution Box, SC A/U and LC, Plastic, Wall/Pole Mount, Indoor and Outdoor

Fiber Distribution Box is made of high-strength engineering plastics, anti-UV, anti-aging ability. The distribution box is used as a termination point for the feeder cable to connect with drop cable in FTTx communication network system. The fiber fixing, splitting, splicing and jumper can be done in this box, and meanwhile it provides solid protection and management for the FTTx network building.

Specifications
Model
FDB-24F-AS02
Splitter
2x (1:4/1:8 Micro Beam Splitter)
Adapter Type
SC, LC
Protection Level
IP55
Operating Temperature
-25 to 55°C (-13 to 131°F)
Environment Humidity
≤95% (+40°C)
Insertion Loss(dB)
≤0.3
Return Loss(dB)
PC≥45,UPC≥50,APC≥60
Insertion Times
1000
Install
Pole/Wall
Environment
Indoor/Outdoor
Material
PC+ABS
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
FTTx Solution-1
View products
FTTx Solution-2
View products
FTTx Solution-3
View products

Features

Graceful and Elegant, Strong and Durable

High-strength engineering plastics with good mechanical strength.

PC+ABS material, moisture-proof, waterproof, dustproof, anti-aging.

The opening angle> 120°, convenient for operation and maintenance.

Perfect for Optical Splitting and Coupling
The distribution box is used as a termination point for the feeder cable to connect with drop cable in FTTx communication network system.
Optical Cable and Optical Fiber Protection and Management
Fiber fixing, splitting, splicing, jumper can all be done in this box.
Pole/Wall Mount
Indoor/Outdoor
IP55 Protection
Mechanical Seal
FTTx
Accessories Included in Fiber Distribution Box
Each fiber distribution box comes with an accessory package, including electrical tape, hose, etc.

Casing x4

Pole Mount Accessories x1

Fusion Protection Tubes x24

Electrical Tape x1

Hose x3m

Straps x10

Plugs x24

Key x1

Screw x4

Specifications

24 Fibers Optic Distribution Box, SC A/U and LC, Plastic, Wall/Pole Mount, Indoor and Outdoor

Fiber Distribution Box is made of high-strength engineering plastics, anti-UV, anti-aging ability. The distribution box is used as a termination point for the feeder cable to connect with drop cable in FTTx communication network system. The fiber fixing, splitting, splicing and jumper can be done in this box, and meanwhile it provides solid protection and management for the FTTx network building.

Specifications
Model
FDB-24F-AS02
Splitter
2x (1:4/1:8 Micro Beam Splitter)
Adapter Type
SC, LC
Protection Level
IP55
Operating Temperature
-25 to 55°C (-13 to 131°F)
Environment Humidity
≤95% (+40°C)
Insertion Loss(dB)
≤0.3
Return Loss(dB)
PC≥45,UPC≥50,APC≥60
Insertion Times
1000
Install
Pole/Wall
Environment
Indoor/Outdoor
Material
PC+ABS
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
FTTx Solution-1
View products
FTTx Solution-2
View products
FTTx Solution-3
View products
Features
Graceful and Elegant, Strong and Durable

High-strength engineering plastics with good mechanical strength.

PC+ABS material, moisture-proof, waterproof, dustproof, anti-aging.

The opening angle> 120°, convenient for operation and maintenance.

Perfect for Optical Splitting and Coupling
The distribution box is used as a termination point for the feeder cable to connect with drop cable in FTTx communication network system.
Optical Cable and Optical Fiber Protection and Management
Fiber fixing, splitting, splicing, jumper can all be done in this box.
Pole/Wall Mount
Indoor/Outdoor
IP55 Protection
Mechanical Seal
FTTx
Accessories Included in Fiber Distribution Box
Each fiber distribution box comes with an accessory package, including electrical tape, hose, etc.

Casing x4

Pole Mount Accessories x1

Fusion Protection Tubes x24

Electrical Tape x1

Hose x3m

Straps x10

Plugs x24

Key x1

Screw x4

Questions & Answers

Customer Reviews

Resources

82,11 € (Incl. VAT)

26 in Global Warehouse