FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S2805S-24TF-P Switch Overall Introduction.
01:19
This picture is about S2805S-24TF-P.
This picture is about S2805S-24TF-P.
This picture is about S2805S-24TF-P.
This picture is about S2805S-24TF-P.
This picture is about S2805S-24TF-P.
This picture is about S2805S-24TF-P.
This picture is about S2805S-24TF-P Switch Overall Introduction.
This picture is about S2805S-24TF-P.
This picture is about S2805S-24TF-P.
This picture is about S2805S-24TF-P.
This picture is about S2805S-24TF-P.
This picture is about S2805S-24TF-P.
This picture is about S2805S-24TF-P.

S2805S-24TF-P, 24-Port Gigabit Ethernet L2 Smart Managed PoE+ Switch, 24 x PoE+ Ports @370W, with 4 x 1Gb SFP Uplinks

Hot #156739
Hot #156739

Realtek 370W LACP DHCP Desktop/Wall/Rackmount

279,00 € (Excl. VAT)
FS P/N: S2805S-24TF-P
332,01 € (Incl. VAT)
FS P/N: S2805S-24TF-P
1.4K Sold
7 Reviews
13 Questions
115 in Global Warehouse, Get it by 30 May, 2024
40 in Transit, Get it by 10 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S2805S-24TF-P, 24-Port Gigabit Ethernet L2 Smart Managed PoE+ Switch, 24 x PoE+ Ports @370W, with 4 x 1Gb SFP Uplinks

S2805S-24TF-P comes with 24x 10/100/1000BASE-T ports, 4 x 1Gb SFP Uplinks, it also complies with PoE+ standard. All 24 ports support IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering PD devices such as AP, IP Cameras or IP Phones, etc. In addition, the 4 Gigabit SFP ports, can be used to link bandwidth to higher upstream equipment.

The S2805S switches integrate high-performance hardware with the FSOS platform enhanced L2 functions such as 802.1Q VLAN and port-based VLAN, QoS, ACL, etc. can meet the requirement of many scenarios in SMBs.

Specifications
Ports
24x 10/100/1000BASE-T RJ45, 4x 1G SFP
Switch Chip
Realtek RTL8382M
Switching Capacity
56 Gbps
MAC Address
8K
Forwarding Rate
41.66 Mbps
Max. Power Consumption
4W (430W with PoE)
Packet Buffer
4.1M
Input Range
AC100-240V, 50/60Hz
SDRAM
128MB
Product Material
Metal
Jumbo Frame
9K
PoE Standard
IEEE 802.3af/at
Transfer Method
Store-and-Forward
PoE Budget
370W
Airflow
Right-to-Left
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Mounting Options
Desktop, Wall and Rack
Operating Humidity
10-90% (Non-condensing)
Dimensions (HxWxD)
1.73''x17.32''x8.19''(44x440x208mm)
Operating Temperature
0 to 45ºC (32 to 113°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Enterprise SOHO Network Solution
Enterprise SOHO Network Solution
View products

Features

Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Gigabit Port Configuration
24x PoE+ 10/100/1000 Mbps RJ45 ports provide up to 30W per port and total PoE power budget of 370W, together with 4x Gigabit SFP slots for high-speed optical connections.
RTL8367N
Realtek Chip
370W
Power Budget
10 Gbps
Switching Capacity
Enhanced L2 Features for SMB Networks

Fully featured L2 switch comes with simple Web GUI management, greatly meet the network demands of growing SMBs.

VLANs for Security and Cost-Saving

By segregating your networks without buying separate equipment for each, you can create virtual boundaries around business units to slow down or stop attacks for higher security.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
DHCP Accelerates Network Deployment

DHCP dynamically allocates IP addresses, simplifies IP address management, it saves more management time and costs and is more secure.

SNMP Simplifies Management and Monitors Failures

SNMP provides unified interfaces and protocols to manage devices in different physical spaces to improve management efficiency.

Specifications

S2805S-24TF-P, 24-Port Gigabit Ethernet L2 Smart Managed PoE+ Switch, 24 x PoE+ Ports @370W, with 4 x 1Gb SFP Uplinks

S2805S-24TF-P comes with 24x 10/100/1000BASE-T ports, 4 x 1Gb SFP Uplinks, it also complies with PoE+ standard. All 24 ports support IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering PD devices such as AP, IP Cameras or IP Phones, etc. In addition, the 4 Gigabit SFP ports, can be used to link bandwidth to higher upstream equipment.

The S2805S switches integrate high-performance hardware with the FSOS platform enhanced L2 functions such as 802.1Q VLAN and port-based VLAN, QoS, ACL, etc. can meet the requirement of many scenarios in SMBs.

Specifications
Ports
24x 10/100/1000BASE-T RJ45, 4x 1G SFP
Switch Chip
Realtek RTL8382M
Switching Capacity
56 Gbps
MAC Address
8K
Forwarding Rate
41.66 Mbps
Max. Power Consumption
4W (430W with PoE)
Packet Buffer
4.1M
Input Range
AC100-240V, 50/60Hz
SDRAM
128MB
Product Material
Metal
Jumbo Frame
9K
PoE Standard
IEEE 802.3af/at
Transfer Method
Store-and-Forward
PoE Budget
370W
Airflow
Right-to-Left
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Mounting Options
Desktop, Wall and Rack
Operating Humidity
10-90% (Non-condensing)
Dimensions (HxWxD)
1.73''x17.32''x8.19''(44x440x208mm)
Operating Temperature
0 to 45ºC (32 to 113°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Enterprise SOHO Network Solution
Enterprise SOHO Network Solution
View products
Features
Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Gigabit Port Configuration
24x PoE+ 10/100/1000 Mbps RJ45 ports provide up to 30W per port and total PoE power budget of 370W, together with 4x Gigabit SFP slots for high-speed optical connections.
RTL8367N
Realtek Chip
370W
Power Budget
10 Gbps
Switching Capacity
Enhanced L2 Features for SMB Networks

Fully featured L2 switch comes with simple Web GUI management, greatly meet the network demands of growing SMBs.

VLANs for Security and Cost-Saving

By segregating your networks without buying separate equipment for each, you can create virtual boundaries around business units to slow down or stop attacks for higher security.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
DHCP Accelerates Network Deployment

DHCP dynamically allocates IP addresses, simplifies IP address management, it saves more management time and costs and is more secure.

SNMP Simplifies Management and Monitors Failures

SNMP provides unified interfaces and protocols to manage devices in different physical spaces to improve management efficiency.

Questions & Answers

Customer Reviews

Resources

279,00 € (Excl. VAT)

332,01 € (Incl. VAT)

115 in Global Warehouse