FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S2800S-48T4F.
01:18
This picture is about .
This picture is about 主多图替换.
This picture is about .
This picture is about .
This picture is about S2800S-48T4F.
This picture is about .
This picture is about 主多图替换.
This picture is about .
This picture is about .

S2800S-48T4F, 48-Port Gigabit Ethernet L2+ Smart Managed Switch, 48 x Gigabit RJ45, with 4 x 1Gb SFP Uplinks

#129517
#129517

Realtek LACP DHCP Desktop/Rackmount

279,00 € (Excl. VAT)
FS P/N: S2800S-48T4F
332,01 € (Incl. VAT)
FS P/N: S2800S-48T4F
2.9K Sold
12 Reviews
15 Questions
4 in DE Warehouse, Get it by 23 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S2800S-48T4F, 48-Port Gigabit Ethernet L2+ Smart Managed Switch, 48 x Gigabit RJ45, with 4 x 1Gb SFP Uplinks

S2800S-48T4F delivers a compact, cost-effective solution for home and small business networks. 4x 1Gb SFP ports meet the network expand needs, providing improved sustainability and a borderless network experience.

The S2800S switches integrate high-performance hardware with the FSOS platform and enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP Snooping, LACP link aggregation, Static Routing, etc. can meet the requirement of many scenarios in SMBs.

Specifications
Ports
48x 10/100/1000BASE-T RJ45, 4x 1G SFP
Switch Chip
Realtek RTL8393M-VC-CG
Switching Capacity
104Gbps
MAC Address
8K
Forwarding Rate
77.38 Mpps
Input Range
AC100-240V, 50/60Hz
Packet Buffer
4MB
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Flash Memory
16MB
Operating Temperature
0 to 50ºC (32 to 122°F)
SDRAM
128MB
Jumbo Frame
10K
MTBF
>200,000 Hours
Management
CLI/SSH/Telnet/WEB GUI/SNMP
Fan Number
1
Max. Power Consumption
36W
Dimensions (HxWxD)
1.73''x17.32''x8.27'' (44x440x210mm)
Mounting Options
Desktop and Rack
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Enterprise SOHO Network Solution
Enterprise SOHO Network Solution
View products

Features

Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Enhanced L2+ Features for SMB Networks

Fully featured L2+ switch comes with simple Web GUI management, greatly meet the network demands of growing SMBs.

VLANs for Security and Cost-Saving

By segregating your networks without buying separate equipment for each, you can create virtual boundaries around business units to slow down or stop attacks for higher security.

QoS for Extreme Internet-Surfing

Advanced QoS prioritize critical business traffic such as video conferencing, offering a lag-free network experience that helps the long-term customer and employee relationships.

Green Ethernet for Environmental Freedom

The S2800S supports IEEE 802.3az and helps you save power and cost by autonomously connecting to detect the status of devices or the length of cable connecting the ports.

Visual Management with Ease
Management via user-friendly web interface to cope with any complex network problems.
Easy of management: Web, CLI, Telnet, SSH
Diverse of monitor and maintain: SNMP, RMON, Syslog
Visual interface: System status at a glance
RJ45 Ports
48 x 10/100/1000BASE-T
8 x 10/100/1000BASE-T
8 x 10/100/1000BASE-T
24 x 10/100/1000BASE-T
24 x 10/100/1000BASE-T
SFP Ports
4 x 1G SFP Ports
2 x 1G SFP Ports
4 x 1G SFP Ports
2 x 1G SFP Ports
PoE Ports
8 x PoE+ Ports
24 x PoE+ Ports
PoE Budget
65W
220W
Management Layer
L2+
L2+
L2+
L2+
L2+
Fan
1 Built-in
Fanless
Fanless
1 Built-in
Fanless
VLAN, QoS, LACP, IGMP, ACL, DHCP, Static Routing, DDoS Protection
yesyesyesyesyes
Specifications

S2800S-48T4F, 48-Port Gigabit Ethernet L2+ Smart Managed Switch, 48 x Gigabit RJ45, with 4 x 1Gb SFP Uplinks

S2800S-48T4F delivers a compact, cost-effective solution for home and small business networks. 4x 1Gb SFP ports meet the network expand needs, providing improved sustainability and a borderless network experience.

The S2800S switches integrate high-performance hardware with the FSOS platform and enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP Snooping, LACP link aggregation, Static Routing, etc. can meet the requirement of many scenarios in SMBs.

Specifications
Ports
48x 10/100/1000BASE-T RJ45, 4x 1G SFP
Switch Chip
Realtek RTL8393M-VC-CG
Switching Capacity
104Gbps
MAC Address
8K
Forwarding Rate
77.38 Mpps
Input Range
AC100-240V, 50/60Hz
Packet Buffer
4MB
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Flash Memory
16MB
Operating Temperature
0 to 50ºC (32 to 122°F)
SDRAM
128MB
Jumbo Frame
10K
MTBF
>200,000 Hours
Management
CLI/SSH/Telnet/WEB GUI/SNMP
Fan Number
1
Max. Power Consumption
36W
Dimensions (HxWxD)
1.73''x17.32''x8.27'' (44x440x210mm)
Mounting Options
Desktop and Rack
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Enterprise SOHO Network Solution
Enterprise SOHO Network Solution
View products
Features
Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Enhanced L2+ Features for SMB Networks

Fully featured L2+ switch comes with simple Web GUI management, greatly meet the network demands of growing SMBs.

VLANs for Security and Cost-Saving

By segregating your networks without buying separate equipment for each, you can create virtual boundaries around business units to slow down or stop attacks for higher security.

QoS for Extreme Internet-Surfing

Advanced QoS prioritize critical business traffic such as video conferencing, offering a lag-free network experience that helps the long-term customer and employee relationships.

Green Ethernet for Environmental Freedom

The S2800S supports IEEE 802.3az and helps you save power and cost by autonomously connecting to detect the status of devices or the length of cable connecting the ports.

Visual Management with Ease
Management via user-friendly web interface to cope with any complex network problems.
Easy of management: Web, CLI, Telnet, SSH
Diverse of monitor and maintain: SNMP, RMON, Syslog
Visual interface: System status at a glance
RJ45 Ports
48 x 10/100/1000BASE-T
8 x 10/100/1000BASE-T
8 x 10/100/1000BASE-T
24 x 10/100/1000BASE-T
24 x 10/100/1000BASE-T
SFP Ports
4 x 1G SFP Ports
2 x 1G SFP Ports
4 x 1G SFP Ports
2 x 1G SFP Ports
PoE Ports
8 x PoE+ Ports
24 x PoE+ Ports
PoE Budget
65W
220W
Management Layer
L2+
L2+
L2+
L2+
L2+
Fan
1 Built-in
Fanless
Fanless
1 Built-in
Fanless
VLAN, QoS, LACP, IGMP, ACL, DHCP, Static Routing, DDoS Protection
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

279,00 € (Excl. VAT)

332,01 € (Incl. VAT)

4 in DE Warehouse