FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FS-AC32.
This picture is about FS-AC32.
This picture is about FS-AC32.
This picture is about FS-AC32.
This picture is about FS-AC32.
This picture is about FS-AC32.
This picture is about FS-AC32.
This picture is about FS-AC32.
This picture is about FS-AC32.
This picture is about FS-AC32.
This picture is about FS-AC32.
This picture is about FS-AC32.
This picture is about FS-AC32.
This picture is about FS-AC32.

FS-AC32, 802.11ac Wireless LAN Controller with 6 Gigabit Ethernet (GbE) Ports, Manage up to 32 Wi-Fi 5 APs

#143356
#143356

32 APs Small Campus

1.118,00 € (Excl. VAT)
FS P/N: FS-AC32
1.330,42 € (Incl. VAT)
FS P/N: FS-AC32
4 Sold
3 Reviews
5 Questions
Pre-order, Ship by 18 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

802.11ac Wireless LAN Controller with 6 Gigabit Ethernet (GbE) Ports, Manage up to 32 Wi-Fi 5 APs

The FS-AC32 wireless LAN controller is very suitable for small and medium-sized enterprises, supermarket chains, campuses, hotels, hospitals, governments, finance, scenic spots, and other local area networks, to provide users with services such as Wi-Fi voice, IP-based video, secure enterprise access, and hierarchical Wi-Fi.

Specifications
Service Port
6x 10/100/1000M Ports
Console Port
1
USB Port
2
Throughput
6G
Max Number of Managed APs
32
Max Number of Access Users
1280
Layer
L2/L3
VLAN
4000
Max Power Consumption
30W
MTBF
>30 years (25°C)
Rated Voltage
100V~240V AC, 50/60Hz
Deployment Mode
Local
Maximum Voltage
90V~264V AC, 47/63Hz
Dimensions (HxWxD)
16.92"x9.84"x1.77" (430x250x45mm)
Operating Temperature
-10°C~60°C
Operating Humidity
5%~95% (non-condensing)
Storage Temperature
-20°C~70°C
Storage Humidity
0%~95% (non-condensing)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Features

Central Management, All Under Control
A professional, centralized Wi-Fi network offers enterprise-grade functionality and capacity for small and medium organizations.
32 Managed Wi-Fi 5 APs
1280 Clients Capacity
6 Gbps Throughput
No Additional License Expense
Boost Network Efficiency Among All Clients

Ensure fair bandwidth allocation among all clients for smooth network experiences with load balancing.

Complete Protection from Online Threats
Create a robust security barrier to avoid attacks and improve data encryption.
User Data Encryption
Rogue AP Detection
RF Security
Service Ports
6x 10/100/1000M Ports
5x 10/100/1000BASE-T
6x 1000BASE-T ports, 2x 1000BASE-T/1000BASE-X ports (combo)
1x 10/100/1000MBASE-T RJ45, 8 x 1G Combo, 4x 10G SFP+
SFP Ports
2
4
USB Ports
2
2
2
Console Ports
1
1
1
2
Layer
L2/L3
L2/L3
L2/L3
L2/L3
VLAN
4000
4000
4000
4000
Throughput
6G
5G
8G
40G
Max Number of Access Users
1280
1000
7168
32K
Max Number of Managed APs
FS-AP733C, FS-AP1167C, FS-AP3000C
FS Wi-Fi 6 APs
FS Wi-Fi 6 APs
FS Wi-Fi 6 APs
Dimensions
16.92"x9.84"x1.77" (430x250x45mm)
7.87"x4.33"x0.98" (200x110x25mm)
1.71"x17.32"x7.87" (43.6x440x200mm)
1.71"x17.32"x13.38" (43.6x440x340mm)
Specifications

802.11ac Wireless LAN Controller with 6 Gigabit Ethernet (GbE) Ports, Manage up to 32 Wi-Fi 5 APs

The FS-AC32 wireless LAN controller is very suitable for small and medium-sized enterprises, supermarket chains, campuses, hotels, hospitals, governments, finance, scenic spots, and other local area networks, to provide users with services such as Wi-Fi voice, IP-based video, secure enterprise access, and hierarchical Wi-Fi.

Specifications
Service Port
6x 10/100/1000M Ports
Console Port
1
USB Port
2
Throughput
6G
Max Number of Managed APs
32
Max Number of Access Users
1280
Layer
L2/L3
VLAN
4000
Max Power Consumption
30W
MTBF
>30 years (25°C)
Rated Voltage
100V~240V AC, 50/60Hz
Deployment Mode
Local
Maximum Voltage
90V~264V AC, 47/63Hz
Dimensions (HxWxD)
16.92"x9.84"x1.77" (430x250x45mm)
Operating Temperature
-10°C~60°C
Operating Humidity
5%~95% (non-condensing)
Storage Temperature
-20°C~70°C
Storage Humidity
0%~95% (non-condensing)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Central Management, All Under Control
A professional, centralized Wi-Fi network offers enterprise-grade functionality and capacity for small and medium organizations.
32 Managed Wi-Fi 5 APs
1280 Clients Capacity
6 Gbps Throughput
No Additional License Expense
Boost Network Efficiency Among All Clients

Ensure fair bandwidth allocation among all clients for smooth network experiences with load balancing.

Complete Protection from Online Threats
Create a robust security barrier to avoid attacks and improve data encryption.
User Data Encryption
Rogue AP Detection
RF Security
Service Ports
6x 10/100/1000M Ports
5x 10/100/1000BASE-T
6x 1000BASE-T ports, 2x 1000BASE-T/1000BASE-X ports (combo)
1x 10/100/1000MBASE-T RJ45, 8 x 1G Combo, 4x 10G SFP+
SFP Ports
2
4
USB Ports
2
2
2
Console Ports
1
1
1
2
Layer
L2/L3
L2/L3
L2/L3
L2/L3
VLAN
4000
4000
4000
4000
Throughput
6G
5G
8G
40G
Max Number of Access Users
1280
1000
7168
32K
Max Number of Managed APs
FS-AP733C, FS-AP1167C, FS-AP3000C
FS Wi-Fi 6 APs
FS Wi-Fi 6 APs
FS Wi-Fi 6 APs
Dimensions
16.92"x9.84"x1.77" (430x250x45mm)
7.87"x4.33"x0.98" (200x110x25mm)
1.71"x17.32"x7.87" (43.6x440x200mm)
1.71"x17.32"x13.38" (43.6x440x340mm)

Questions & Answers

Customer Reviews

Resources

1.118,00 € (Excl. VAT)

1.330,42 € (Incl. VAT)

Pre-order