The Generic Compatible 9.953G-TX/9.953G-RX transceiver module is specifically designed for 10Gigabit capable passive optical network (XGS-PON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGSPON ONU Small Form-factor Pluggable Plus (SFP+) transceiver provides a symmetric 9.953Gbps upstream and downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital optical monitoring (DOM) allows access to real-time operating parameters. It is fully compliant with SFP+ MSA, SFF-8431, SFF-8432, SFF-8472 and RoHS standards.
Click to open expanded view
Generic Compatible XGSPON ONU SFP+ 1270nm-TX/1577nm-RX 9.953G-TX/9.953G-RX Class N2 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)
Generic Compatible 9.953G-TX/9.953G-RX XGSPON ONU Class N2 Transceiver Module (SMF, 1270nm-TX/1577nm-RX, 20km, SC/UPC, Industrial, DOM)
SFF 8432, SFF 8472, RoHS, WEEE
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Form Factor | SFP+ | GPON SFP | SFP+ |
Data Rate | 10G | 1.25G/2.5G | 10G |
Wavelength | 1270nm-TX/1577nm-RX | 1310nmTX/1490nmRX | 1270nm-TX/1577nm-RX |
MAC | — | ||
Connector | SC/UPC Simplex | SC/APC Simplex | SC/APC Simplex |
TX Power | 4~9dBm | 0.5~5dBm | 4~9dBm |
Receiver Sensitivity | <-28dBm | -28dBm | <-28dBm |
Power Consumption | <2W | <2W | < 2.1W |
Class | N2 | B+ | N1 |
Protocols | SFP+ MSA, SFF 8431, SFF 8432, SFF 8472, RoHS, WEEE | IEC-60825, SFF-8472, SFP MSA, ITU-T G.988, RoHS | ITU-T G.9807.1、SFP+ MSA、ITU-T G.988 |
Application | XGS-PON | GPON, FTTx and Wireless Backhaul | XGS-PON |
Generic Compatible 9.953G-TX/9.953G-RX XGSPON ONU Class N2 Transceiver Module (SMF, 1270nm-TX/1577nm-RX, 20km, SC/UPC, Industrial, DOM)
The Generic Compatible 9.953G-TX/9.953G-RX transceiver module is specifically designed for 10Gigabit capable passive optical network (XGS-PON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGSPON ONU Small Form-factor Pluggable Plus (SFP+) transceiver provides a symmetric 9.953Gbps upstream and downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital optical monitoring (DOM) allows access to real-time operating parameters. It is fully compliant with SFP+ MSA, SFF-8431, SFF-8432, SFF-8472 and RoHS standards.
SFF 8432, SFF 8472, RoHS, WEEE
Quality Testing Program
Quality Testing Program
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Form Factor | SFP+ | GPON SFP | SFP+ |
Data Rate | 10G | 1.25G/2.5G | 10G |
Wavelength | 1270nm-TX/1577nm-RX | 1310nmTX/1490nmRX | 1270nm-TX/1577nm-RX |
MAC | — | ||
Connector | SC/UPC Simplex | SC/APC Simplex | SC/APC Simplex |
TX Power | 4~9dBm | 0.5~5dBm | 4~9dBm |
Receiver Sensitivity | <-28dBm | -28dBm | <-28dBm |
Power Consumption | <2W | <2W | < 2.1W |
Class | N2 | B+ | N1 |
Protocols | SFP+ MSA, SFF 8431, SFF 8432, SFF 8472, RoHS, WEEE | IEC-60825, SFF-8472, SFP MSA, ITU-T G.988, RoHS | ITU-T G.9807.1、SFP+ MSA、ITU-T G.988 |
Application | XGS-PON | GPON, FTTx and Wireless Backhaul | XGS-PON |
Questions & Answers
Customer Reviews
Resources
82,11 € (Incl. VAT)