MCX512A-ACAT Ethernet network interface card provides two ports of 25GbE connectivity, 750ns latency, up to 75 million messages per second (Mpps). For storage workloads, the 25 Gigabit Ethernet adapter card delivers a range of innovative accelerations, such as Signature Handover (T10-DIF) in hardware, an embedded PCIe Switch, and NVMe over Fabric target offloads to reduce CPU resource consumption and drive extremely high packet rates and throughput. This boosts data center infrastructure efficiency and provides the highest performance and most flexible solution for Web 2.0, Cloud, Data Analytics and Storage platforms.
Click to open expanded view
NVIDIA Mellanox MCX512A-ACAT ConnectX®-5 EN Network Interface Card, 10/25GbE Dual-Port SFP28, PCIe 3.0 x 8, Tall&Short Bracket
NVIDIA Mellanox MCX512A-ACAT ConnectX®-5 EN Network Interface Card, 10/25GbE Dual-Port SFP28, PCIe 3.0 x8, Tall&Short Bracket
Product Spotlights
RDMA over Converged Ethernet (RoCE)
TCP/UDP/IP stateless offload
LSO, LRO, checksum offload
RSS (also on encapsulated packet), TSS, HDS, VLAN and MPLS tag insertion/stripping, Receive flow steering
Data Plane Development Kit (DPDK) for kernel bypass applications
Open VSwitch (OVS) offload using ASAP2
Intelligent interrupt coalescence
Header rewrite supporting hardware offload of NAT router
NVMe over Fabric offloads for target machine
T10 DIF
Signature handover operation at wire speed, for ingress and egress traffic
Storage protocols, SRP, iSER, NFS RDMA, SMB Direct, NVMe-oF
Mellanox ASAP²
Single Root IOV
Address translation and protection
VMware NetQueue support
Virtualization hierarchies
Configurable and user-programmable QoS
Guaranteed QoS for VMs
Connectivity Solutions
Features
NVIDIA® Mellanox® Ethernet adapter cards offer advanced hardware offloads to reduce CPU resource consumption and drive extremely high packet rates and throughput.
Controller | ConnectX®-5 | ConnectX®-4 Lx | ConnectX®-5 | ConnectX®-5 | ConnectX®-6 Dx |
Ports | Dual-Port SFP28 | Dual-Port SFP28 | Single-Port QSFP28 | Dual-Port QSFP28 | Dual-Port QSFP56 |
Supported Ethernet Speeds | 25/10/1GbE | 25/10/1GbE | 100/50/40/ 25/10/1GbE | 100/50/40/ 25/10/1GbE | 100/50/40/ 25/10/1GbE |
Systems Interface Type | PCIe 3.0 x8 (8.0 GT/s) | PCIe 3.0 x8 (8.0 GT/s) | PCIe 3.0 x16 (8.0 GT/s) | PCIe 3.0 x16 (8.0 GT/s) | PCIe 4.0 x16 (16.0 GT/s) |
RDMA over Converged Ethernet (RoCE) | |||||
Zero Touch RoCE (ZTR) | |||||
ASAP2 (Virtual Switch offload) | — | ||||
SR-IOV | |||||
Hardware-based I/O Virtualization | |||||
NVMe-oF Target Offload | — | ||||
Burst Buffer Offloads | — | ||||
Hardware Offload of VXLAN, NVGRE, and GENEVE Overlay Networks | — |
Videos
NVIDIA Mellanox MCX512A-ACAT ConnectX®-5 EN Network Interface Card, 10/25GbE Dual-Port SFP28, PCIe 3.0 x8, Tall&Short Bracket
MCX512A-ACAT Ethernet network interface card provides two ports of 25GbE connectivity, 750ns latency, up to 75 million messages per second (Mpps). For storage workloads, the 25 Gigabit Ethernet adapter card delivers a range of innovative accelerations, such as Signature Handover (T10-DIF) in hardware, an embedded PCIe Switch, and NVMe over Fabric target offloads to reduce CPU resource consumption and drive extremely high packet rates and throughput. This boosts data center infrastructure efficiency and provides the highest performance and most flexible solution for Web 2.0, Cloud, Data Analytics and Storage platforms.
Product Spotlights
RDMA over Converged Ethernet (RoCE)
TCP/UDP/IP stateless offload
LSO, LRO, checksum offload
RSS (also on encapsulated packet), TSS, HDS, VLAN and MPLS tag insertion/stripping, Receive flow steering
Data Plane Development Kit (DPDK) for kernel bypass applications
Open VSwitch (OVS) offload using ASAP2
Intelligent interrupt coalescence
Header rewrite supporting hardware offload of NAT router
NVMe over Fabric offloads for target machine
T10 DIF
Signature handover operation at wire speed, for ingress and egress traffic
Storage protocols, SRP, iSER, NFS RDMA, SMB Direct, NVMe-oF
Mellanox ASAP²
Single Root IOV
Address translation and protection
VMware NetQueue support
Virtualization hierarchies
Configurable and user-programmable QoS
Guaranteed QoS for VMs
NVIDIA® Mellanox® Ethernet adapter cards offer advanced hardware offloads to reduce CPU resource consumption and drive extremely high packet rates and throughput.
Controller | ConnectX®-5 | ConnectX®-4 Lx | ConnectX®-5 | ConnectX®-5 | ConnectX®-6 Dx |
Ports | Dual-Port SFP28 | Dual-Port SFP28 | Single-Port QSFP28 | Dual-Port QSFP28 | Dual-Port QSFP56 |
Supported Ethernet Speeds | 25/10/1GbE | 25/10/1GbE | 100/50/40/ 25/10/1GbE | 100/50/40/ 25/10/1GbE | 100/50/40/ 25/10/1GbE |
Systems Interface Type | PCIe 3.0 x8 (8.0 GT/s) | PCIe 3.0 x8 (8.0 GT/s) | PCIe 3.0 x16 (8.0 GT/s) | PCIe 3.0 x16 (8.0 GT/s) | PCIe 4.0 x16 (16.0 GT/s) |
RDMA over Converged Ethernet (RoCE) | |||||
Zero Touch RoCE (ZTR) | |||||
ASAP2 (Virtual Switch offload) | — | ||||
SR-IOV | |||||
Hardware-based I/O Virtualization | |||||
NVMe-oF Target Offload | — | ||||
Burst Buffer Offloads | — | ||||
Hardware Offload of VXLAN, NVGRE, and GENEVE Overlay Networks | — |
Questions & Answers
Customer Reviews
Resources
403,41 € (Incl. VAT)