Low Wiring Density
Cable laying takes up a lot of space, resulting in waste of space,and insufficient space for equipment installation.
The wiring density in the traditional data center is low and occupies a large space; and the traditional wiring products used are single, which makes it very difficult to lay and manage cables, and is not conducive to future business needs to expand capacity anytime and anywhere.
Cable laying takes up a lot of space, resulting in waste of space,and insufficient space for equipment installation.
The number of cables in the server room is too many, and the cable laying is confusing, which is inconvenient for later operation and maintenance management.
Traditional wiring products are generally connected based on welding, which has high labor costs and is inconvenient to expand.
1U/2U/4U high-density chassis occupy less space in the cabinet.
With MTP high-density jumpers, the overall installation density is high.
The fiber density per unit space (1U) can reach up to 144 cores, which can save more than 50% of the cabinet space.
The product has superior optical performance, high reliability and stability.
High-density wiring simplifies the complexity of cascading between regions, reduces link loss by more than 50%, and can greatly reduce operation and maintenance costs.
Different from traditional wiring products, FHD series has the feature of modular installation, and can freely expand modules according to customer needs to achieve the purpose of capacity expansion, and at the initial stage of deployment, the fiber capacity required by customers can be deployed in advance.
Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.