FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP
FREE DELIVERY on Orders over £79 (excl. VAT)

United Kingdom

Flexible Open Line System

With the development of information network technology, the demand for 100G transmission systems is gradually increasing. However, the complexity and cost of 100G coherent transmission systems make network construction slower, so a low-cost and functional system solution is urgently needed to meet customer needs; FS is committed to developing and providing customers with a low-cost, easy-to-maintain and fast-deployed integrated transmission platform product.

This solution uses the platform to integrate VMUX, EDFA, DCM, TDCM, OTDR, OCM, VOA and other functional modules . Without the need for customers to adjust equipment parameters, only customers who click the adjust button can automatically achieve the adjustment function of equipment parameters, and remote control management at one side of the site.

Featured Products

S5860-48SC

Key Application: Data Center Room

  • IPv4/IPv6 Dual-stack Technology

  • Support Stacking on All Ports

  • Support QoS, BGP, IS-IS, ACL, VRRP, BFD, etc.

CMH-SFD1U

Key Application: Data Center Room

  • Dual Hinged Dust-proof Cover Provides Easy Access to Cables

  • Deep Channel Opening and Increased Finger Spacing for High Density Cabling

  • Flexible T-shaped Fingers Easily and Neatly Manage Copper Cable, Fiber Cable, etc.

DCP910-D40M

Key Application: Data Center Room

  • MUX, EDFA & Dispersion Compensator Built-in

  • High Speed Multi-protocol Capability

  • Accept DWDM Signal Format: PAM4(100G)

Advantages

Highly Integrated

  • Built-in control module for end-to-end monitoring of equipment.

  • Multiple function modules are integrated to enable line tuning functions with just one pair of fibre optic connections.

High Capacity

  • Highly integrated equipment with very low O&M costs.

  • Single unit 40CH with PAM4 module for up to 2T high capacity transmission.

Easy Configuration

  • Plug and play without manual configuration.

  • One-click testing and maintenance staff de-specialisation.

Visual management

  • Visualization of the interface and one-click maintenance.

  • Built-in management system, which can be managed directly locally or via the internet.

Ready to get started?

Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.

First name *

Last name *

Email address *

Details *

0/5000