FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP
FREE DELIVERY on Orders over £79 (excl. VAT)

United Kingdom

This picture is about MCX755106AS-HEAT -1 .
This picture is about MCX755106AS-HEAT -1 .

NVIDIA Mellanox MCX755106AS-HEAT ConnectX-7 VPI Adapter Card 200GbE/NDR200, Dual-Port QSFP112, PCIe 5.0 x16, with x16 PCIe Extension Option, Secure Boot, Tall&Short Bracket

New #242589
New #242589

200G Dual-Port QSFP112丨PCIe 5.0 x16丨InfiniBand & Ethernet丨Secure Boot

£1,912.80 inc. VAT
FS P/N: MCX755106AS-HEAT
0 Sold
0 Review
2 Questions
Pre-order, Ship by 24 Dec 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service
Project Inquiry
1-Year Warranty

NVIDIA Mellanox MCX755106AS-HEAT ConnectX-7 VPI Adapter Card 200GbE/NDR200, Dual-Port QSFP112, PCIe 5.0 x16, with x16 PCIe Extension Option, Secure Boot, Tall&Short Bracket

The NVIDIA® ConnectX®-7 MCX755106AS-HEAT provides high-performance and flexible solutions with a dual port of 200Gb connectivity and supports InfiniBand and Ethernet protocols. It enables 256 to 4Kbyte maximum transmission unit (MTU), 2Gbyte messages. For storage workloads, MCX755106AS-HEAT provides a broad set of software-defined, hardware-accelerated networking, storage, and security capabilities, enabling organizations to modernize and secure their IT infrastructures. Moreover, ConnectX-7 empowers agile and high-performance solutions from edge-to-core data centers to clouds, all while enhancing network security and reducing the total cost of ownership.

Specifications
Brand
Nvidia
Technology
VPI (Ethernet & InfiniBand)
Ports
Dual-Port QSFP112
Host Interface
PCIe 5.0 x16
Link Rate
32.0 GT/s
Controller
ConnectX®-7
Data Rate
(IB) NDR200/HDR/HDR100/EDR/FDR/SDR
(Eth) 200/100/50/25/10 Gb/s
OS Support
Microsoft Windows, Red Hat Enterprise Linux, Ubuntu
RDMA
Yes
SR-IOV
Yes
Bracket Height
Tall & Short
Adapter Card Size
2.71 in. x 6.6 in. (68.90mm x 167.65 mm), PCIe Half Height, Half Length
Operating Temperature
0 to 55 °C (32 to 131 °F)
Storage Temperature
-40 to 70 °C (-40 to 158 °F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
ConnectX InfiniBand Adapters Deliver Unparalleled Performance and Efficiency

RDMA Technology Empowers Enterprise Data Centers and HPC

RDMA allows real CPU offloads and kernel bypass, and RDMA-based applications provide better utilization of network hardware resources while increasing speed and lowering link latencies.

QoS (Quality of Service) for Better Traffic Control
InfiniBand is the only high-performance interconnect solution with proven quality-of-service capabilities, resulting in unmatched network efficiency.
Priority Flow Control
Prevent data loss for important business applications, and to make sure mission-critical applications take priority over other traffic.
Minimize Network Latency
Proper QoS configuration reduces latency for critical data streams, ensuring real-time applications run in a low-latency environment.
In-Network Computing and Security Offloads

Further offloading computations to the network with in-network computing and memory capabilities, saving CPU cycles and increasing network efficiency.

Seamless Compatibility for Application Servers

Nvidia adapter cards are rigorously tested to ensure they support all mainstream devices on the market, such as Dell, HPE, Supermicro, and Cisco servers, which improve reliability and deployment flexibility.

Supporting All Major OS Distributions

Nvidia NICs offer comprehensive support for major operating systems like Microsoft Windows, Red Hat Enterprise Linux, Ubuntu, which ensures seamless compatibility and robust security for a wide range of applications.

Controller
ConnectX®-7
ConnectX®-6
ConnectX®-6
Ports
Dual-Port QSFP112
Dual-Port QSFP56
Single-Port QSFP56
Host Interface
PCIe 5.0 x16
PCIe 4.0 x16
PCIe 4.0 x16
Link Rate
32.0 GT/s
16.0 GT/s
16.0 GT/s
Supported InfiniBand Data Rate
NDR200/HDR/HDR100/EDR/FDR/SDR
HDR/HDR100/EDR/FDR/SDR
HDR/HDR100/EDR/FDR/SDR
Supported Ethernet Data Rate
200/100/50/25/10 Gb/s
200/100/50/40/25/10 Gb/s
200/100/50/40/25/10 Gb/s
RDMA over converged Ethernet (RoCE)
yes
yes
yes
ASAP2 (Virtual Switch offload)
yes
yes
yes
SR-IOV
yes
yes
yes
Hardware-based I/O Virtualization
yes
yes
yes
NVMe-oF Target Offload
yes
yes
yes
Burst Buffer Offloads
yes
yes
yes
Hardware Offload of VXLAN NVGRE, and GENEVE Overlay Networks
yes
yes
yes
Secure Boot
yes
Questions & Answers
Ask a question
All (2)Genuine NVidia/Mellanox (2)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed