The SFP28 transceiver supports up to 80km link lengths over OS2 SMF via an Duplex LC/UPC connector. This transceiver is compliant with SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. Besides, it offers interoperability, laying a foundation for the next-generation network upgrade. It is ideal for 25G Ethernet and data centers.
![Customized SFP28 25GBASE-ZR 1300nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GZR-30.](https://resource.fs.com/mall/mainImg/20240517171119n9vf96.jpg)
Click to open expanded view
![Customized SFP28 25GBASE-ZR 1300nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GZR-30.](https://resource.fs.com/mall/mainImg/60x60/20240517171119n9vf96.jpg)
![Customized SFP28 25GBASE-ZR 1300nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GZR-30.](https://resource.fs.com/mall/mainImg/60x60/20240517171119o2k4dm.jpg)
![Customized SFP28 25GBASE-ZR 1300nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GZR-30.](https://resource.fs.com/mall/mainImg/60x60/20240517171119x23chs.jpg)
![Customized SFP28 25GBASE-ZR 1300nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GZR-30.](https://resource.fs.com/mall/mainImg/60x60/202405171711193kwzdf.jpg)
![Customized SFP28 25GBASE-ZR 1300nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GZR-30.](https://resource.fs.com/mall/mainImg/60x60/20240517171119ecb0vp.jpg)
Customized SFP28 25GBASE-ZR 1300nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module
New #228739
New #228739
£1,800.00 inc. VAT
FS P/N: SFP-25GZR-30
0 Sold
0 Review
0 Question
Compatible Brands:
Cisco
Device Number:
Pre-order, Ship by 7 08 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service
Solution Design
5-Year Warranty
25GBASE-ZR SFP28 Optical Transceiver Module for Data Center (SMF, 1300nm, 80km, LC, DOM)
Specifications
Part Number
SFP-25GZR-30
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.8Gbps
Wavelength
1300nm
Max Cable Distance
80km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN+SOA
TX Power
1~6 dBm
Receiver Sensitivity
<-30dBm
Powerbudget
31dBm
Receiver Overload
-7dBm
Power Consumption
<3W
Extinction Ratio
6dB
CDR
TX and RX
FEC Function
No
Packaging Technology
TO Packaging
Modulation Format
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240518100526jfay6s.jpg)
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Leading Performance and Quality for 25G
Built-in Semtech Chip, the SFP28 25G transceiver offers high-speed, and low-power in 25G links. Equipped with individually designed TO packaging.
Semtech Chip
Stable Transmission
<3W
Low Power Consumption
TO Packaging
High Reliability
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 5E-5
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength | 1300nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 80km | 40km | 30km | 10km |
Media | SMF | SMF | SMF | SMF |
Transmitter Type | DFB | EML | DML | DFB |
Packaging Technology | TO Packaging | BOX Packaging | BOX Packaging | BOX Packaging |
Chip | Semtech | Maxim | Maxim | Macom |
Application | 25G Ethernet | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center |
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed